(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Latching Cylinder Lock C-111

Latching Cylinder Lock C-111
  • Volume Discount

•Material: Cylinder lock: Zinc alloy (ZDC) Latch: Cold rolled stainless steel plate (Stainless Steel (SUS430)
•Surface Finish: Cylinder lock: Chrome plating Latch: Gloss barrel polishing

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-111-2
C-111-3
C-111-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Full Length
(mm)
Overall width
(mm)
Main Body Thickness
(mm)
Product Code
1 Piece(s)Available

8 Days or more

95413020393
1 Piece(s)Available

8 Days or more

753027.520394
1 Piece(s)Available

8 Days or more

603027.520395

Loading...

  1. 1

Basic Information

Material Cylinder lock: Zinc alloy (ZDC) Latch: Cold rolled stainless steel plate (Stainless Steel (SUS430) Surface Finish Cylinder lock: Chrome plating Latch: Gloss barrel polishing

Additional Products in this Category

Tech Support