(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel. Large-Sized. Sliding Bolt C-1247

Stainless Steel. Large-Sized. Sliding Bolt C-1247
  • Volume Discount

•Mounting Method: Imposition Type
•Material: Cold rolled stainless steel plate

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-1247-1
C-1247-2
C-1247-3
C-1247-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Full Length
(mm)
Overall width
(mm)
Stroke
(mm)
Surface Finish Product Code
1 Piece(s)Available

8 Days or more

4504844Gloss barrel polishing20964
1 Piece(s)Available

8 Days or more

3004844Gloss barrel polishing20965
1 Piece(s)Available

8 Days or more

1504844Gloss barrel polishing20966
1 Piece(s)Available

8 Days or more

1003530Electrolytic Polishing21463

Loading...

  1. 1

Basic Information

Mounting Method Imposition Type Material Cold rolled stainless steel plate

Additional Products in this Category

Tech Support