(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Followers - Resin, with retainer.

Cam Followers - Resin, with retainer.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

After MC Nylon Resin is press-fit into the outer ring of Cam Follower - Hex Socket, the sleeve is retained by retaining ring.

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Resin Cam Followers - Retaining Ring, Flat:Related Image

・Materials
Type[ M ]MaterialSeal[ A ]Accessories
(d8, 10) Hex Socket on Head(d12, 16) Hex Socket on Head and ShankResinCam Followers
CFFRUCTCFFUHWMC Nylon52100 Bearing SteelProvided1 Hex Nut (1045 Carbon Steel Carbon Steel, Black Oxide)
CFFRUCTSCFFUSHW440C Stainless Steel Equivalent1 Hex Nut (304 Stainless Steel)

 

Specifications

Part Number-D
CFFRUCT10-26
Part NumberD
Selectable
MxPitchBB1B2B3B4 D1 D2LL1HAllowable Load
(N)
Allowable Rotational Speed
(rpm)
Mass
(g)
Unit Price
Typedh7 ToleranceToleranceToleranceCFFRUCTCFFRUCTS
(Hex Socket on Head)
CFFRUCT
CFFRUCTS
80
-0.015
198x1.25111712113.51.1+0.08
0
20+0.15
0
1632354518196035  
102210x1.25131813123.5231836395594176053  
261.327.2+0.2
0
637156071  
Part NumberD
Selectable
MxPitchBB1B2B3B4 D1 D2LL1d1HAllowable Load
(N)
Allowable Rotational Speed
(rpm)
Mass
(g)
Unit Price
Typedh7 ToleranceToleranceToleranceCFFUHWCFFUSHW
(Hex Socket on Head and Shank)
CFFUHW
CFFUSHW
120
-0.018
3012x1.5142115144.51.3+0.08
0
31.4+0.25
0
23.540443664991390100  
3233.75131320119  
163516x1.5182619.5185.51.6+0.10
0
3728.55256.7586861230187  
[ ! ]kgf=Nx0.101972
[ ! ]
Values of allowable load are values when speed =10km/h.
[ ! ]For Hex Socket on Head, no grease replenishing hole is provided.
[ ! ]The standards of d12, 16 has been modified to those with the hex socket on the head and thread.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CFFRUCT8-19
CFFRUCT10-22
CFFRUCT10-26
CFFRUCTS8-19
CFFRUCTS10-22
CFFRUCTS10-26
CFFUHW12-30
CFFUHW12-32
CFFUHW16-35
CFFUSHW12-30
CFFUSHW12-32
CFFUSHW16-35
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D. D
(Ø)
Width B
(mm)
Thread Size on Cam Follower (M)
(mm)
Tightening Method Material Allowable Rotational Speed
(rpm)
Allowable Load
(N)
1 Piece(s)Available

8 Days or more

101917M8Hex Socket on Head[Carbon Steel] 52100 Bearing Steel1960518
1 Piece(s)Available

8 Days or more

102218M10Hex Socket on Head[Carbon Steel] 52100 Bearing Steel1760594
1 Piece(s)Available

8 Days or more

102618M10Hex Socket on Head[Carbon Steel] 52100 Bearing Steel1560637
1 Piece(s)Available

8 Days or more

101917M8Hex Socket on Head[Stainless Steel] 440C Stainless Steel1960518
1 Piece(s)Available

8 Days or more

102218M10Hex Socket on Head[Stainless Steel] 440C Stainless Steel1760594
1 Piece(s)Available

8 Days or more

102618M10Hex Socket on Head[Stainless Steel] 440C Stainless Steel1560637
1 Piece(s)Available

8 Days or more

103021M12Hex Socket on Thread Side[Carbon Steel] 52100 Bearing Steel1390499
1 Piece(s)Available

8 Days or more

103221M12Hex Socket on Thread Side[Carbon Steel] 52100 Bearing Steel1320513
1 Piece(s)Available

8 Days or more

103526M16Hex Socket on Thread Side[Carbon Steel] 52100 Bearing Steel1230686
1 Piece(s)Available

8 Days or more

103021M12Hex Socket on Thread Side[Stainless Steel] 440C Stainless Steel1390499
1 Piece(s)Available

8 Days or more

103221M12Hex Socket on Thread Side[Stainless Steel] 440C Stainless Steel1320513
1 Piece(s)Available

8 Days or more

103526M16Hex Socket on Thread Side[Stainless Steel] 440C Stainless Steel1230686

Loading...

  1. 1

More Information

Features: After plastic is press-fi t into the outer ring of cam follower, the sleeve is retained by retaining ring.

Resin Cam Followers - Retaining Ring, Flat:Related Image
For Urethane Cam Followers, Click here
 

Basic Information

Category Cam Followers Roller Type Flat Type Roller Lining With Resin
Shaft Provided Unit Metric Series Roller Guiding Method Retainer Type

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.