(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Guides- Angle

Guides- Angle
  • Lead Time Reduction

•Shape: Angle
For complete product overview and details on Guides - Angle see the sections below:

  • METRIC
  • inCAD Components
Guides- Angle:Related Image
・Materials
Part Number[ M ]Material[ H ]Hardness[ S ]Surface Treatment
WGNB1045 Carbon Steel-Black Oxide
WGNMElectroless Nickel Plating
WGNHB40HRC~Black Oxide
WGNHMElectroless Nickel Plating
WGNAAluminum Alloy--
WGNS304 Stainless Steel
WGNJPolyacetal
WGNNMC Nylon
WGNNEConductive MC Nylon R2

Specifications

Part Number-A-H
WGNJ-20-40
Part NumberA H
10mm Increment
ThBFSWK
Type
WGNB
WGNM
WGNHB
WGNHM
WGNA
WGNS
WGNJ
WGNN
WGNNE
2020~608H-53011193.58
30104016254.510
40104026254.510
50125032315.515
60125042315.515

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
WGNA-[20,​30,​40,​50,​60]-[20-60/10]
WGNB-[20,​30,​40,​50,​60]-[20-60/10]
WGNHB-[20-60/10]-[20-60/10]
WGNHM-[20,​30,​40,​50,​60]-[20-60/10]
WGNJ-[20-60/10]-[20-60/10]
WGNM-[20-60/10]-[20-60/10]
WGNN-[20,​30,​40,​50,​60]-[20-60/10]
WGNNE-[20-60/10]-[20-60/10]
WGNS-[20-60/10]-[20-60/10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShape Material Surface Treatment Hardness A
(mm)
H
(mm)
1 Piece(s)

9 Days or more

10AngleAluminum AlloyNot ProvidedNot Provided20 ~ 6020 ~ 60
1 Piece(s)

9 Days or more

10-1045 Carbon SteelBlack Oxide CoatingNot Provided20 ~ 6020 ~ 60
1 Piece(s)

10 Days or more

10-1045 Carbon SteelBlack Oxide Coating40HRC~20 ~ 6020 ~ 60
1 Piece(s)

10 Days or more

10-1045 Carbon SteelElectroless Nickel Plating40HRC~20 ~ 6020 ~ 60
1 Piece(s)

9 Days or more

10-PolyacetalNot ProvidedNot Provided20 ~ 6020 ~ 60
1 Piece(s)

9 Days or more

10-1045 Carbon SteelElectroless Nickel PlatingNot Provided20 ~ 6020 ~ 60
1 Piece(s)

9 Days or more

10-MC NylonNot ProvidedNot Provided20 ~ 6020 ~ 60
1 Piece(s)

9 Days or more

10-Conductive MC Nylon R2Not ProvidedNot Provided20 ~ 6020 ~ 60
1 Piece(s)

9 Days or more

10-304 Stainless SteelNot ProvidedNot Provided20 ~ 6020 ~ 60

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.