(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Guides - L-Shaped, Inch

Guides - L-Shaped, Inch
  • Lead Time Reduction

•Shape: Standard
For complete product overview and details on Guides - L-Shaped, Inch see the sections below:

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-WGLB1045 SteelBlack Oxide-
U-WGLJPolyacetal--
U-WGLM1045 SteelElectroless Nickel Plating-
U-WGLS304 Stainless Steel--
Guides - Corner Guides:Related Image

Specifications

Guides - Corner Guides:Related Image
Guides - Corner Guides:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-WGLB0.50-A[0.75,​1,​1.25,​1.5]-H[0.75-1.25/0.25]
U-WGLB0.75-A[1,​1.25,​1.5,​2]-H[0.75-1.25/0.25]
U-WGLB1.00-A[1.25,​1.5,​2,​2.5]-H[0.75-1.25/0.25]
U-WGLB1.25-A[1.5,​2,​2.5]-H[0.75-1.25/0.25]
U-WGLJ0.50-A[0.75,​1,​1.25,​1.5]-H[0.75-1.25/0.25]
U-WGLJ0.75-A[1,​1.25,​1.5,​2]-H[0.75-1.25/0.25]
U-WGLJ1.00-A[1.25,​1.5,​2,​2.5]-H[0.75-1.25/0.25]
U-WGLJ1.25-A[1.5,​2,​2.5]-H[0.75-1.25/0.25]
U-WGLM0.50-A[0.75,​1,​1.25,​1.5]-H[0.75-1.25/0.25]
U-WGLM0.75-A[1,​1.25,​1.5,​2]-H[0.75-1.25/0.25]
U-WGLM1.00-A[1.25,​1.5,​2,​2.5]-H[0.75-1.25/0.25]
U-WGLM1.25-A[1.5,​2,​2.5]-H[0.75-1.25/0.25]
U-WGLS0.50-A[0.75,​1,​1.25,​1.5]-H[0.75-1.25/0.25]
U-WGLS0.75-A[1,​1.25,​1.5,​2]-H[0.75-1.25/0.25]
U-WGLS1.00-A[1.25,​1.5,​2,​2.5]-H[0.75-1.25/0.25]
U-WGLS1.25-A[1.5,​2,​2.5]-H[0.75-1.25/0.25]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Thickness T
(inch)
Height H
(inch)
Width A
(inch)
1 Piece(s)

8 Days or more

101045 Carbon SteelBlack Oxide1/20.75 ~ 1.250.75 ~ 1.5
1 Piece(s)

8 Days or more

101045 Carbon SteelBlack Oxide3/40.75 ~ 1.251 ~ 2
1 Piece(s)

8 Days or more

101045 Carbon SteelBlack Oxide10.75 ~ 1.251.25 ~ 2.5
1 Piece(s)

8 Days or more

101045 Carbon SteelBlack Oxide1-1/40.75 ~ 1.251.5 ~ 2.5
1 Piece(s)

9 Days or more

10Polyacetal (White)Not Provided1/20.75 ~ 1.250.75 ~ 1.5
1 Piece(s)

9 Days or more

10Polyacetal (White)Not Provided3/40.75 ~ 1.251 ~ 2
1 Piece(s)

9 Days or more

10Polyacetal (White)Not Provided10.75 ~ 1.251.25 ~ 2.5
1 Piece(s)

9 Days or more

10Polyacetal (White)Not Provided1-1/40.75 ~ 1.251.5 ~ 2.5
1 Piece(s)

8 Days or more

101045 Carbon SteelElectroless Nickel Plating1/20.75 ~ 1.250.75 ~ 1.5
1 Piece(s)

8 Days or more

101045 Carbon SteelElectroless Nickel Plating3/40.75 ~ 1.251 ~ 2
1 Piece(s)

8 Days or more

101045 Carbon SteelElectroless Nickel Plating10.75 ~ 1.251.25 ~ 2.5
1 Piece(s)

8 Days or more

101045 Carbon SteelElectroless Nickel Plating1-1/40.75 ~ 1.251.5 ~ 2.5
1 Piece(s)

8 Days or more

10304 Stainless SteelNot Provided1/20.75 ~ 1.250.75 ~ 1.5
1 Piece(s)

8 Days or more

10304 Stainless SteelNot Provided3/40.75 ~ 1.251 ~ 2
1 Piece(s)

8 Days or more

10304 Stainless SteelNot Provided10.75 ~ 1.251.25 ~ 2.5
1 Piece(s)

8 Days or more

10304 Stainless SteelNot Provided1-1/40.75 ~ 1.251.5 ~ 2.5

Loading...

  1. 1

Example

Guides - Corner Guides:Related Image
 

Basic Information

Shape Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.