(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Head Cap Screws - with Flat Washer (Box)【200-500 Pieces Per Package】

Socket Head Cap Screws - with Flat Washer (Box)

Move the mouse over the image to zoom

  • Volume Discount

Package-Deal Purchasing recommended for bolts of large volume use.

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Part Number

Configured Part Number is shown.

Socket Head Cap Screws - with Flat Washer (Box):Related Image
・Materials
■Spring / Flat Washer Assembled Type
TypePart Number[ M ]Material
BOX-SCBSScrew

SUS304 Equivalent

Spring Washer
Flat Washer

Specifications

[ ! ]When you order, please specify the box quantity.
 Minimum order is 1 box.

Part Number
BOX-SCBZ5-10
BOX-SCBS5-10
Part NumberPcs. / Box.
TypeM-L
BOX-SCBS3- 6500 pcs. / box
8
10
12
4- 8
10
12
15
20
5-10
12
15200 pcs. / box
20
6-12
15
20
25
MxP (Coarse)AEBCD(a)
3x0.5 5.532.5 5.5 73
4x0.77437 94.4
5x0.8 8.554 8.5105.4
6x1.0106511.512.56.9
[ ! ](a) is the max length (reference) between head surface and the complete thread.
[ ! ]
Can be ordered as a single item. >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BOX-SCBS3-6
BOX-SCBS3-8
BOX-SCBS3-10
BOX-SCBS3-12
BOX-SCBS4-8
BOX-SCBS4-10
BOX-SCBS4-12
BOX-SCBS4-15
BOX-SCBS4-20
BOX-SCBS5-10
BOX-SCBS5-12
BOX-SCBS5-15
BOX-SCBS5-20
BOX-SCBS6-12
BOX-SCBS6-15
BOX-SCBS6-20
BOX-SCBS6-25
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm)

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1036

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1038

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10310

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10312

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1048

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10410

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10412

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10415

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10420

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10510

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10512

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10515

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10520

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10612

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10615

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10620

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10625
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm)

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Standard
Material 304 Stainless Steel Equivalent Surface Treatment Barrel, Passivated Tip shape Flat End
Additional Shapes Washer Included Application Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.