(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Product Specifications]
[Detailed Shape] Pan
[Drive Style] Phillips
[Basic Shape] Standard (Round)
[Material] Stainless steel
[Surface Treatment] None
[Thread Ridge Type] Metric coarse
[Tip Shape] Flat End
[Application] Standard
[Nominal Thread (M)] 2, 2.5, 2.6
[Length L or l (mm)] 4, 5, 6, 8, 10, 12, 14, 16, 20
[Pitch (mm)] 0.4, 0.45
Washer Options: Spring Washer, Spring Washer + JIS Flat Washer, Spring Washer + JIS Small Flat Washer
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Detailed Shape | Pan | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Stainless Steel | Surface Treatment | No | Thread ridge Type | Metric coarse |
Tip shape | Flat End | Additional Shapes | Washer Included | Application | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy