(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Cap Bolt with Spherical Washer - Steel, M3 - M12【1-1,200 Pieces Per Package】

Hex Socket Cap Bolt with Spherical Washer - Steel, M3 - M12
  • Volume Discount

[Product Specifications]
[Material] Steel
Loosening countermeasure for class 12.9 (tensile strength of 1200 N/m ㎡ or more) parts

[Features]
· Excellent vibration resistance is highly effective at preventing looseness.
· An optimal washer is selected to eliminate sinking of the bearing surface, and also achieve a suitable bolt tightening torque, so dimensional variation is limited even when high axial torque is applied.
· The washer need not be assembled with the bolt, which improves workability and lowers the fastening cost.

Part Number

Configured Part Number is shown.

Part Number
GOS-GTL-M4X6
GOS-GTL-M4X8
GOS-GTL-M4X8-3W
GOS-GTL-M4X8-U
GOS-GTL-M4X10
GOS-GTL-M4X10-3W
GOS-GTL-M4X16
GOS-GTL-M4X20
GOS-GTL-M5X8
GOS-GTL-M5X8-3W
GOS-GTL-M5X10
GOS-GTL-M5X12
GOS-GTL-M5X12-3W
GOS-GTL-M5X20
GOS-GTL-M5X25
GOS-GTL-M6X10
GOS-GTL-M6X10-3W
GOS-GTL-M6X12
GOS-GTL-M6X12-3W
GOS-GTL-M6X14
GOS-GTL-M6X15
GOS-GTL-M6X16
GOS-GTL-M6X18
GOS-GTL-M6X20
GOS-GTL-M6X20-U
GOS-GTL-M6X25
GOS-GTL-M8X12
GOS-GTL-M8X16
GOS-GTL-M8X18
GOS-GTL-M8X20
GOS-GTL-M8X25
GOS-GTL-M8X35
GOS-GTL-M10X40
GOS-GTL-M12X45
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Surface Treatment Sales Unit
1 Piece(s)Available

8 Days or more

10460.7Black oxide coatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10480.7Black oxide coatingLow Quantity Available beginning with 1 pc.

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10480.7Trivalent WhiteBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

-480.7Bright Chromate PlatingBox/package
1 Piece(s)Available

8 Days or more

104100.7Black oxide coatingLow Quantity Available beginning with 1 pc.

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

104100.7Trivalent WhiteBox/package
1 Piece(s)Available

8 Days or more

104160.7Black oxide coatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

104200.7Black oxide coatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10580.8Black oxide coatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10580.8Trivalent WhiteLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

105100.8Black oxide coatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

105120.8Black oxide coatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

105120.8Trivalent WhiteLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

105200.8Black oxide coatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

105250.8Black oxide coatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

106101Black oxide coatingLow Quantity Available beginning with 1 pc.

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

106101Trivalent WhiteBox/package
1 Piece(s)Available

52 Days or more

106121Black oxide coatingLow Quantity Available beginning with 1 pc.

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

106121Trivalent WhiteBox/package
1 Piece(s)Available

8 Days or more

106141Black oxide coatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

106151Black oxide coatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

106161Black oxide coatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

106181Black oxide coatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

106201Black oxide coatingLow Quantity Available beginning with 1 pc.

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

-6201Bright Chromate PlatingBox/package
1 Piece(s)Available

8 Days or more

106251Black oxide coatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

108121.25Black oxide coatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

108161.25Black oxide coatingLow Quantity Available beginning with 1 pc.

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

108181.25Black oxide coatingBox/package
1 Piece(s)Available

8 Days or more

108201.25Black oxide coatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

108251.25Black oxide coatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

108351.25Black oxide coatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1010401.5Black oxide coatingLow Quantity Available beginning with 1 pc.

1,200 Pieces Per Package

1 Pack(s)Available

9 Days or more

1012451.75Black oxide coatingLow Quantity Available beginning with 1 pc.
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Surface Treatment Sales Unit

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Standard (Round)
Material Structural Alloy Stee Thread ridge Type Metric coarse Tip shape Flat End
Additional Shapes Flanged Application Standard Strength Class(Steel) 12.9

Additional Products in this Category

Tech Support