(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Inserts - Threaded, Stainless Steel, Coarse, 100 Pack【100 Pieces Per Package】

Inserts - Threaded, Stainless Steel, Coarse, 100 Pack

Click this image to zoom it.

Move the mouse over the image to zoom

  • Inserts - Threaded, Stainless Steel, Coarse, 100 Pack
  • Inserts - Threaded, Stainless Steel, Coarse, 100 Pack
  • Volume Discount

Package-Deal Purchasing recommended for bolts of large volume use.

Thread Insert (Box):Related Image
・Materials
■Threaded Inserts
Type[ M ]Material
BOX-HLTS304 Stainless Steel

Specifications

[ ! ]When you order, please specify the box quantity.
 Minimum order is 1 box.

Part Number
BOX-HLTS5-10
BOX-TLTS2.5-3.8
Part NumberPcs. / Box.
Type*M- L
BOX-HLTS
(Stainless Steel)
3- 3100 pcs. / box
4.5
6
4- 4
6
8
5- 5
7.5
10
6- 6
9
12
8- 8
12
16
M (Coarse)Tap Pilot Hole Diameter (Reference)
33.11~3.20
44.16~4.29
55.18~5.33
66.22~6.40
88.28~8.48
[ ! ]* M and L are sizes when inserted into tapped holes.
[ ! ]L dimension before insertion is shorter than that after insertion.
[ ! ]See special wrenches and how to use. >> Click here
[ ! ]Can be ordered as a single item. >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BOX-HLTS3-3
BOX-HLTS3-4.5
BOX-HLTS3-6
BOX-HLTS4-4
BOX-HLTS4-6
BOX-HLTS4-8
BOX-HLTS5-5
BOX-HLTS5-7.5
BOX-HLTS5-10
BOX-HLTS6-6
BOX-HLTS6-9
BOX-HLTS6-12
BOX-HLTS8-8
BOX-HLTS8-12
BOX-HLTS8-16
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSThread Diameter (Inserted) M
(mm)
Length (After Insertion) L (D = Screw Shaft Dia. M)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1031D

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1031.5D

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1032D

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1041D

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1041.5D

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

1042D

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1051D

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1051.5D

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1052D

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1061D

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1061.5D

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1062D

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1081D

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1081.5D

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1082D

Loading...

  1. 1
 

Basic Information

Application Light Metal Material 304 Stainless Steel Operating Environment Manufacturing Equipment

Additional Products in this Category

Complementary Products

Tech Support