(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inserts - Self Tapping, with Pin, Type 318

Inserts - Self Tapping, with Pin, Type 318
  • Volume Discount

Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
318-000040-160
318-000080-160
318-000100-160
318-000120-160
318-000140-160
318-000160-160
Part NumberMinimum order quantityVolume DiscountDays to Ship Size/Internal Thread d1
(mm)
Internal Thread P
(mm)
Length L
(mm)
Outside Thread d2
(mm)
Outside Thread pe
(mm)
1 Piece(s)Available

8 Days or more

40.786.50.8
1 Piece(s)Available

8 Days or more

81.2514121.5
1 Piece(s)Available

8 Days or more

101.518141.5
1 Piece(s)Available

8 Days or more

121.7522161.75
1 Piece(s)Available

17 Days or more

14224182
1 Piece(s)Available

8 Days or more

16224202

Loading...

  1. 1

Basic Information

Category Self-Tapping Material Iron Screw Type Metric (coarse) Thread
Shape Type with Pin

Additional Products in this Category

Tech Support