(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inserts - Threaded, Metric Coarse, Locking【1-10 Pieces Per Package】

Inserts - Threaded, Metric Coarse, Locking
  • Volume Discount

This SPREW has enhanced locking characteristics. The central portion of the SPREW coil is formed from several windings of angular grips. The spring action of the grips keeps male screws firmly tightened, and prevents looseness caused by strong impacts or shocks.

Part Number

Configured Part Number is shown.

Part Number
LSPR-LM4-0.7-2D-SUS
LSPR-LM5-0.8-1.5D-SUS
LSPR-LM6-1.0-1.5D-SUS
LSPR-LM8-1.25-3D-SUS
LSPR-LM10-1.5-1D-SUS
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSThread Diameter (Inserted) M
(mm)
Length (After Insertion) L (D = Screw Shaft Dia. M) Sales Unit Pitch
1 Piece(s)Available

8 Days or more

1042DLow Quantity Available beginning with 1 pc.0.7
1 Piece(s)Available

8 Days or more

1051.5DBox/package0.8
1 Piece(s)Available

8 Days or more

1061.5DLow Quantity Available beginning with 1 pc.1

10 Pieces Per Package

1 Pack(s)Available

7 Days or more

1083DBox/package1.25
1 Piece(s)Available

8 Days or more

10101DLow Quantity Available beginning with 1 pc.1.5

Loading...

  1. 1

Basic Information

Category Standard Application Light Metal Material Stainless Steel (304 Stainless Steel)
Screw Type Metric (coarse) Thread Notch Presence Operating Environment Manufacturing Equipment

Additional Products in this Category

Tech Support