(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Optimally suited for removing molded products and transporting delicate artifacts. *The CAD data for this Series is being revised. This data will be made available as soon as the modifications have been completed.
[Features]
· The pad rubber has superior elasticity for adhering to plastic molded artifacts leaving relatively no trace.
· This fitting is offered in a wide range of pad sizes, pad materials, and holder shapes.
· The holders (A and B types) have been downsized for existing vacuum pads making it possible to save space.
· The pad can be changed in the normal way without detaching the holder from the equipment.
· In addition, this fitting is also compatible with the optional fall prevention valve and the directly attachable type pad filters.
· This fitting now has vacuum outlets on both sides of the pad holder (VPHD and VPHE types).
Pad Type | Soft | Pad type | Standard / Holder Set | Mounting Method | Recessed |
---|---|---|---|---|---|
Material | Rubber-based | Rubber Group Material | Nitrile Rubber | Environment | Standard |
Color | Black | Outer Diameter d(φ) | 8 | Height L1(mm) | 12.2 |
Mounting Fitting | Spring Type | Springs Power(N) | 4.0~7.1 | Stroke(mm) | 6 |
Full length B(mm) | 66.4 | Vacuum Outlet Direction | Top | Mount Connection Screw | M14 |
Outer Diameter of Vacuum Outlet Tube(φ) | 6 | Fall Prevention Valve | None | Direct Attached Filter | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy