(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Suction pads suitable for delicate workpieces.
Part Number
Configured Part Number is shown.
MVCME4
Type | [ A ]Accessories | Pad Shape | [ M ]Pad Material | |
MVCMN | Suction Cups | VPCT | Soft | Nitrile Rubber |
MVCME | VPCE | Conductive Silicon Rubber |
Part Number |
MVCKN4 |
Part Number | D | d | L1 | Shape M | |||
B | Mass g | ||||||
Type | Pad Material | No. | |||||
MVCM (Soft) | N E | 4 | 6 | 4 | 12 | 64 | 34 |
6 | 6 | 6 | 12 | 64 | 34 | ||
8 | 6 | 8 | 12 | 64 | 34 | ||
10 | 6 | 10 | 14 | 66 | 34.5 | ||
15 | 6 | 15 | 14 | 66 | 34.5 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
MVCME4 |
Loading...
Pad Type | Soft | Pad type | Holder Set | Mounting Type | Attachment Type |
---|---|---|---|---|---|
Material | Rubber-based | Color | Black | Vacuum Outlet Port | One-Touch Couplings |
Please check the type/dimensions/specifications of the part MVCME4 in the Suction Cups with Fittings - Vacuum Cylinder, Soft, Shape M series.
Part Number |
---|
MVCME10 |
MVCME15 |
MVCME6 |
MVCME8 |
MVCMN10 |
MVCMN15 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy