(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing Accessories - Tube Cutter

Tubing Accessories - Tube Cutter
  • Volume Discount

This is Cutter for tubes.
For complete product overview and details on Tubing Accessories - Tube Cutter see the sections below:

Tube Items - Tube Cutter:Related Image

Specifications

Part Number
PUIT4
TCK
Part Number
Type
TCK

[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberQuantity
Type
TCKE10 pcs./set
[ ! ]For orders larger than indicated quantity, please request a quotation.■Features
· New edges can be used by turning the hex blade.
· The tube can be cut at a desired length using the built-in measure.
· The tube cutter can be safely stored using the lock mechanism.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TCK
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

6 Days

Stock

10

Loading...

  1. 1
 

Basic Information

Type Tube Cutter Material Others Tube Color Brown

Please check the type/dimensions/specifications of the part TCK in the Tubing Accessories - Tube Cutter series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.