(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Buna-N, Oil-Resistant

Tubing - Buna-N, Oil-Resistant

Buna-N tubing is suitable for a broad range of fluids including oils, water, and mild chemicals.

Part Number

Configured Part Number is shown.

part numbermaterialidodwall thicknesslengthdurometerreinforcementclaritycoloroperating pressure
zusa-ht-324buna-n1/8"1/4"1/16"100 ft.60anoneopaqueblack 25 psi
zusa-ht-325buna-n3/16"5/16"1/16"100 ft.60anoneopaqueblack 25 psi
zusa-ht-326buna-n1/4"3/8"1/16"100 ft.60anoneopaqueblack 25 psi
zusa-ht-2938buna-n5/16"7/16"1/16"100 ft.60anoneopaqueblack 25 psi
zusa-ht-328buna-n3/8"1/2"1/16"100 ft.60anoneopaqueblack 25 psi
zusa-ht-329buna-n3/8"5/8"1/8"100 ft.60anoneopaqueblack 25 psi
zusa-ht-330buna-n1/2"5/8"1/16"100 ft.60anoneopaqueblack 25 psi
zusa-ht-331buna-n1/2"3/4"1/8"100 ft.60anoneopaqueblack 25 psi
zusa-ht-333buna-n3/4"1"1/8"100 ft.60anoneopaqueblack 25 psi
zusa-ht-340buna-n1/8"1/4"1/16"50 ft.60anoneopaqueblack 25 psi
zusa-ht-341buna-n3/16"5/16"1/16"50 ft.60anoneopaqueblack 25 psi
zusa-ht-342buna-n1/4"3/8"1/16"50 ft.60anoneopaqueblack 25 psi
zusa-ht-3327buna-n5/16"7/16"1/16"50 ft.60anoneopaqueblack 25 psi
zusa-ht-344buna-n3/8"1/2"1/16"50 ft.60anoneopaqueblack 25 psi
zusa-ht-345buna-n3/8"5/8"1/8"50 ft.60anoneopaqueblack 25 psi
zusa-ht-346buna-n1/2"5/8"1/16"50 ft.60anoneopaqueblack 25 psi
zusa-ht-347buna-n1/2"3/4"1/8"50 ft.60anoneopaqueblack 25 psi
zusa-ht-349buna-n3/4"1"1/8"50 ft.60anoneopaqueblack 25 psi
zusa-ht-356buna-n1/8"1/4"1/16"25 ft.60anoneopaqueblack 25 psi
zusa-ht-357buna-n3/16"5/16"1/16"25 ft.60anoneopaqueblack 25 psi
zusa-ht-358buna-n1/4"3/8"1/16"25 ft.60anoneopaqueblack 25 psi
zusa-ht-3360buna-n5/16"7/16"1/16"25 ft.60anoneopaqueblack 25 psi
zusa-ht-360buna-n3/8"1/2"1/16"25 ft.60anoneopaqueblack 25 psi
zusa-ht-361buna-n3/8"5/8"1/8"25 ft.60anoneopaqueblack 25 psi
zusa-ht-362buna-n1/2"5/8"1/16"25 ft.60anoneopaqueblack 25 psi
zusa-ht-363buna-n1/2"3/4"1/8"25 ft.60anoneopaqueblack 25 psi
zusa-ht-365buna-n3/4"1"1/8"25 ft.60anoneopaqueblack 25 psi
zusa-ht-372buna-n1/8"1/4"1/16"10 ft.60anoneopaqueblack 25 psi
zusa-ht-373buna-n3/16"5/16"1/16"10 ft.60anoneopaqueblack 25 psi
zusa-ht-374buna-n1/4"3/8"1/16"10 ft.60anoneopaqueblack 25 psi
zusa-ht-3393buna-n5/16"7/16"1/16"10 ft.60anoneopaqueblack 25 psi
zusa-ht-376buna-n3/8"1/2"1/16"10 ft.60anoneopaqueblack 25 psi
zusa-ht-377buna-n3/8"5/8"1/8"10 ft.60anoneopaqueblack 25 psi
zusa-ht-378buna-n1/2"5/8"1/16"10 ft.60anoneopaqueblack 25 psi
zusa-ht-379buna-n1/2"3/4"1/8"10 ft.60anoneopaqueblack 25 psi
zusa-ht-381buna-n3/4"1"1/8"10 ft.60anoneopaqueblack 25 psi
zusa-ht-1428buna-n1/8"1/4"1/16"5 ft.60anoneopaqueblack 25 psi
zusa-ht-1429buna-n3/16"5/16"1/16"5 ft.60anoneopaqueblack 25 psi
zusa-ht-1430buna-n1/4"3/8"1/16"5 ft.60anoneopaqueblack 25 psi
zusa-ht-3426buna-n5/16"7/16"1/16"5 ft.60anoneopaqueblack 25 psi
zusa-ht-1432buna-n3/8"1/2"1/16"5 ft.60anoneopaqueblack 25 psi
zusa-ht-1433buna-n3/8"5/8"1/8"5 ft.60anoneopaqueblack 25 psi
zusa-ht-1434buna-n1/2"5/8"1/16"5 ft.60anoneopaqueblack 25 psi
zusa-ht-1435buna-n1/2"3/4"1/8"5 ft.60anoneopaqueblack 25 psi
zusa-ht-1437buna-n3/4"1"1/8"5 ft.60anoneopaqueblack 25 psi
zusa-ht-1444buna-n1/8"1/4"1/16"2 ft.60anoneopaqueblack 25 psi
zusa-ht-1445buna-n3/16"5/16"1/16"2 ft.60anoneopaqueblack 25 psi
zusa-ht-1446buna-n1/4"3/8"1/16"2 ft.60anoneopaqueblack 25 psi
zusa-ht-3459buna-n5/16"7/16"1/16"2 ft.60anoneopaqueblack 25 psi
zusa-ht-1448buna-n3/8"1/2"1/16"2 ft.60anoneopaqueblack 25 psi
zusa-ht-1449buna-n3/8"5/8"1/8"2 ft.60anoneopaqueblack 25 psi
zusa-ht-1450buna-n1/2"5/8"1/16"2 ft.60anoneopaqueblack 25 psi
zusa-ht-1451buna-n1/2"3/4"1/8"2 ft.60anoneopaqueblack 25 psi
zusa-ht-1453buna-n3/4"1"1/8"2 ft.60anoneopaqueblack 25 psi
           
Part Number
ZUSA-HT-1428
ZUSA-HT-1429
ZUSA-HT-1430
ZUSA-HT-1432
ZUSA-HT-1433
ZUSA-HT-1434
ZUSA-HT-1435
ZUSA-HT-1437
ZUSA-HT-1444
ZUSA-HT-1445
ZUSA-HT-1446
ZUSA-HT-1448
ZUSA-HT-1449
ZUSA-HT-1450
ZUSA-HT-1451
ZUSA-HT-1453
ZUSA-HT-2938
ZUSA-HT-324
ZUSA-HT-325
ZUSA-HT-326
ZUSA-HT-328
ZUSA-HT-329
ZUSA-HT-330
ZUSA-HT-331
ZUSA-HT-3327
ZUSA-HT-333
ZUSA-HT-3360
ZUSA-HT-3393
ZUSA-HT-340
ZUSA-HT-341
ZUSA-HT-342
ZUSA-HT-3426
ZUSA-HT-344
ZUSA-HT-345
ZUSA-HT-3459
ZUSA-HT-346
ZUSA-HT-347
ZUSA-HT-349
ZUSA-HT-356
ZUSA-HT-357
ZUSA-HT-358
ZUSA-HT-360
ZUSA-HT-361
ZUSA-HT-362
ZUSA-HT-363
ZUSA-HT-365
ZUSA-HT-372
ZUSA-HT-373
ZUSA-HT-374
ZUSA-HT-376
ZUSA-HT-377
ZUSA-HT-378
ZUSA-HT-379
ZUSA-HT-381
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Minimum Bending Radius
(mm)
Length
1 Piece(s)

Quote

1/4"1/8"3/4"5 ft.
1 Piece(s)

Quote

5/16"3/16"3/4"5 ft.
1 Piece(s)

Quote

3/8"1/4"1"5 ft.
1 Piece(s)

Quote

1/2"3/8"1-1/4"5 ft.
1 Piece(s)

Quote

5/8"3/8"1-1/2"5 ft.
1 Piece(s)

Quote

5/8"1/2"1-1/2"5 ft.
1 Piece(s)

Quote

3/4"1/2"2"5 ft.
1 Piece(s)

Quote

1"3/4"2-1/2"5 ft.
1 Piece(s)

Quote

1/4"1/8"3/4"2 ft.
1 Piece(s)

Quote

5/16"3/16"3/4"2 ft.
1 Piece(s)

Quote

3/8"1/4"1"2 ft.
1 Piece(s)

Quote

1/2"3/8"1-1/4"2 ft.
1 Piece(s)

Quote

5/8"3/8"1-1/2"2 ft.
1 Piece(s)

Quote

5/8"1/2"1-1/2"2 ft.
1 Piece(s)

Quote

3/4"1/2"2"2 ft.
1 Piece(s)

Quote

1"3/4"2-1/2"2 ft.
1 Piece(s)

Quote

7/16"5/16"1/4"100 ft.
1 Piece(s)

Quote

1/4"1/8"3/4"100 ft.
1 Piece(s)

Quote

5/16"3/16"3/4"100 ft.
1 Piece(s)

Quote

3/8"1/4"1"100 ft.
1 Piece(s)

Quote

1/2"3/8"1-1/4"100 ft.
1 Piece(s)

Quote

5/8"3/8"1-1/2"100 ft.
1 Piece(s)

Quote

5/8"1/2"1-1/2"100 ft.
1 Piece(s)

Quote

3/4"1/2"2"100 ft.
1 Piece(s)

Quote

7/16"5/16"1/4"50 ft.
1 Piece(s)

Quote

1"3/4"2-1/2"100 ft.
1 Piece(s)

Quote

7/16"5/16"1/4"25 ft.
1 Piece(s)

Quote

7/16"5/16"1/4"10 ft.
1 Piece(s)

Quote

1/4"1/8"3/4"50 ft.
1 Piece(s)

Quote

5/16"3/16"3/4"50 ft.
1 Piece(s)

Quote

3/8"1/4"1"50 ft.
1 Piece(s)

Quote

7/16"5/16"1/4"5 ft.
1 Piece(s)

Quote

1/2"3/8"1-1/4"50 ft.
1 Piece(s)

Quote

5/8"3/8"1-1/2"50 ft.
1 Piece(s)

Quote

7/16"5/16"1/4"2 ft.
1 Piece(s)

Quote

5/8"1/2"1-1/2"50 ft.
1 Piece(s)

Quote

3/4"1/2"2"50 ft.
1 Piece(s)

Quote

1"3/4"2-1/2"50 ft.
1 Piece(s)

Quote

1/4"1/8"3/4"25 ft.
1 Piece(s)

Quote

5/16"3/16"3/4"25 ft.
1 Piece(s)

Quote

3/8"1/4"1"25 ft.
1 Piece(s)

Quote

1/2"3/8"1-1/4"25 ft.
1 Piece(s)

Quote

5/8"3/8"1-1/2"25 ft.
1 Piece(s)

Quote

5/8"1/2"1-1/2"25 ft.
1 Piece(s)

Quote

3/4"1/2"2"25 ft.
1 Piece(s)

Quote

1"3/4"2-1/2"25 ft.
1 Piece(s)

Quote

1/4"1/8"3/4"10 ft.
1 Piece(s)

Quote

5/16"3/16"3/4"10 ft.
1 Piece(s)

Quote

3/8"1/4"1"10 ft.
1 Piece(s)

Quote

1/2"3/8"1-1/4"10 ft.
1 Piece(s)

Quote

5/8"3/8"1-1/2"10 ft.
1 Piece(s)

Quote

5/8"1/2"1-1/2"10 ft.
1 Piece(s)

Quote

3/4"1/2"2"10 ft.
1 Piece(s)

Quote

1"3/4"2-1/2"10 ft.

Loading...

  1. 1

Basic Information

Material Polyester Color Black Applicable Fluid Water / General Hydraulic Oil / Thermal Media Oil
Operating Environment Standard / Water Resistance / Oil Resistance Operating Temperature Range (when using air)(℃) -54::99 Operating Pressure Range (With Air)(MPa) null::0.172
Durometer 60A Reinforcement None

Additional Products in this Category

Tech Support