(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adjusting Bolts - Hex Head and Hole.

Adjusting Bolts - Hex Head and Hole.
  • Volume Discount

•Type: Head Hexagon Socket
•Material: Stainless Steel
•Type: Adjusting Bolts
•Screw Type: Coarse Thread
•Tightening Method: Hex Wrench

  • METRIC
  • inCAD Components
Adjusting Bolts- Hexagon Socket Button Head Cap Screw, Standard, Coarse Thread:Related Image
・Materials
ThreadType[ M ]Material[ S ]Surface Treatment
Coarse ThreadAJSTR1045 Carbon SteelBlack Oxide
AJSTMRElectroless Nickel Plating
AJSTSR304 Stainless Steel-

Specifications

Part Number-L
AJSTR4-20
Part NumberL
5mm Increment
dTMxPitchBDCEE1
TypeMCoarse Thread
AJSTR
AJSTMR
AJSTSR
410~503.574x0.735.5572.52.5
510~504.595x0.84.67.510833
615~505.56x1.08.51044
820~507.512 8x1.25611.5151355

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AJSTMR4-10
AJSTMR4-15
AJSTMR4-20
AJSTMR4-25
AJSTMR4-30
AJSTMR4-35
AJSTMR4-40
AJSTMR4-45
AJSTMR4-50
AJSTMR5-10
AJSTMR5-15
AJSTMR5-20
AJSTMR5-25
AJSTMR5-30
AJSTMR5-35
AJSTMR5-40
AJSTMR5-45
AJSTMR5-50
AJSTMR6-15
AJSTMR6-20
AJSTMR6-25
AJSTMR6-30
AJSTMR6-35
AJSTMR6-40
AJSTMR6-45
AJSTMR6-50
AJSTMR8-20
AJSTMR8-25
AJSTMR8-30
AJSTMR8-35
AJSTMR8-40
AJSTMR8-45
AJSTMR8-50
AJSTR4-10
AJSTR4-15
AJSTR4-20
AJSTR4-25
AJSTR4-30
AJSTR4-35
AJSTR4-40
AJSTR4-45
AJSTR4-50
AJSTR5-10
AJSTR5-15
AJSTR5-20
AJSTR5-25
AJSTR5-30
AJSTR5-35
AJSTR5-40
AJSTR5-45
AJSTR5-50
AJSTR6-15
AJSTR6-20
AJSTR6-25
AJSTR6-30
AJSTR6-35
AJSTR6-40
AJSTR6-45
AJSTR6-50
AJSTR8-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSM x Pitch (Metric) Material Surface Treatment Thread Length L
(mm)
1 Piece(s)Available

8 Days or more

10M 4×0.7-Electroless Nickel Plating10
1 Piece(s)Available

8 Days or more

10M 4×0.7-Electroless Nickel Plating15
1 Piece(s)Available

8 Days or more

10M 4×0.7-Electroless Nickel Plating20
1 Piece(s)Available

8 Days or more

10M 4×0.7-Electroless Nickel Plating25
1 Piece(s)Available

8 Days or more

10M 4×0.7-Electroless Nickel Plating30
1 Piece(s)Available

8 Days or more

10M 4×0.7-Electroless Nickel Plating35
1 Piece(s)Available

8 Days or more

10M 4×0.7-Electroless Nickel Plating40
1 Piece(s)Available

8 Days or more

10M 4×0.7-Electroless Nickel Plating45
1 Piece(s)Available

8 Days or more

10M 4×0.7-Electroless Nickel Plating50
1 Piece(s)Available

8 Days or more

10M 5×0.8-Electroless Nickel Plating10
1 Piece(s)Available

8 Days or more

10M 5×0.8-Electroless Nickel Plating15
1 Piece(s)Available

8 Days or more

10M 5×0.8-Electroless Nickel Plating20
1 Piece(s)Available

8 Days or more

10M 5×0.8-Electroless Nickel Plating25
1 Piece(s)Available

8 Days or more

10M 5×0.8-Electroless Nickel Plating30
1 Piece(s)Available

8 Days or more

10M 5×0.8-Electroless Nickel Plating35
1 Piece(s)Available

8 Days or more

10M 5×0.8-Electroless Nickel Plating40
1 Piece(s)Available

8 Days or more

10M 5×0.8-Electroless Nickel Plating45
1 Piece(s)Available

8 Days or more

10M 5×0.8-Electroless Nickel Plating50
1 Piece(s)Available

8 Days or more

10M 6×1-Electroless Nickel Plating15
1 Piece(s)Available

8 Days or more

10M 6×1-Electroless Nickel Plating20
1 Piece(s)Available

8 Days or more

10M 6×1-Electroless Nickel Plating25
1 Piece(s)Available

8 Days or more

10M 6×1-Electroless Nickel Plating30
1 Piece(s)Available

8 Days or more

10M 6×1-Electroless Nickel Plating35
1 Piece(s)Available

8 Days or more

10M 6×1-Electroless Nickel Plating40
1 Piece(s)Available

8 Days or more

10M 6×1-Electroless Nickel Plating45
1 Piece(s)Available

8 Days or more

10M 6×1-Electroless Nickel Plating50
1 Piece(s)Available

8 Days or more

10M 8×1.25-Electroless Nickel Plating20
1 Piece(s)Available

8 Days or more

10M 8×1.25-Electroless Nickel Plating25
1 Piece(s)Available

8 Days or more

10M 8×1.25-Electroless Nickel Plating30
1 Piece(s)Available

8 Days or more

10M 8×1.25-Electroless Nickel Plating35
1 Piece(s)Available

8 Days or more

10M 8×1.25-Electroless Nickel Plating40
1 Piece(s)Available

8 Days or more

10M 8×1.25-Electroless Nickel Plating45
1 Piece(s)Available

8 Days or more

10M 8×1.25-Electroless Nickel Plating50
1 Piece(s)Available

8 Days or more

10M 4×0.7-Black Oxide Coating10
1 Piece(s)Available

8 Days or more

10M 4×0.7-Black Oxide Coating15
1 Piece(s)Available

8 Days or more

10M 4×0.7-Black Oxide Coating20
1 Piece(s)Available

8 Days or more

10M 4×0.7-Black Oxide Coating25
1 Piece(s)Available

8 Days or more

10M 4×0.7-Black Oxide Coating30
1 Piece(s)Available

8 Days or more

10M 4×0.7-Black Oxide Coating35
1 Piece(s)Available

8 Days or more

10M 4×0.7-Black Oxide Coating40
1 Piece(s)Available

8 Days or more

10M 4×0.7-Black Oxide Coating45
1 Piece(s)Available

8 Days or more

10M 4×0.7-Black Oxide Coating50
1 Piece(s)Available

8 Days or more

10M 5×0.8-Black Oxide Coating10
1 Piece(s)Available

8 Days or more

10M 5×0.8-Black Oxide Coating15
1 Piece(s)Available

8 Days or more

10M 5×0.8-Black Oxide Coating20
1 Piece(s)Available

8 Days or more

10M 5×0.8-Black Oxide Coating25
1 Piece(s)Available

8 Days or more

10M 5×0.8-Black Oxide Coating30
1 Piece(s)Available

8 Days or more

10M 5×0.8-Black Oxide Coating35
1 Piece(s)Available

8 Days or more

10M 5×0.8-Black Oxide Coating40
1 Piece(s)Available

8 Days or more

10M 5×0.8-Black Oxide Coating45
1 Piece(s)Available

8 Days or more

10M 5×0.8-Black Oxide Coating50
1 Piece(s)Available

Same day

Stock

10M 6×1-Black Oxide Coating15
1 Piece(s)Available

8 Days or more

10M 6×1-Black Oxide Coating20
1 Piece(s)Available

8 Days or more

10M 6×1-Black Oxide Coating25
1 Piece(s)Available

8 Days or more

10M 6×1-Black Oxide Coating30
1 Piece(s)Available

8 Days or more

10M 6×1-Black Oxide Coating35
1 Piece(s)Available

8 Days or more

10M 6×1-Black Oxide Coating40
1 Piece(s)Available

8 Days or more

10M 6×1-Black Oxide Coating45
1 Piece(s)Available

8 Days or more

10M 6×1-Black Oxide Coating50
1 Piece(s)Available

8 Days or more

10M 8×1.25-Black Oxide Coating20

Loading...

 

Basic Information

Type Adjusting Bolt Tightening Method Hex Wrench Screw Type Coarse

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.