(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adjusting Bolts - Hex Head (Inch).

·Materials
Type Material Hardness Surface Treatment
U-AJSF1045 SteelBlack Oxide-
U-AJST1045 SteelBlack Oxide-
U-AJSFM1045 SteelElectroless Nickel Plating-
U-AJSTM1045 SteelElectroless Nickel Plating-
Adjusting Bolts - Hex Head:Related Image

Specifications

Adjusting Bolts - Hex Head:Related Image
Adjusting Bolts - Hex Head:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-AJSF0.25-L[0.75-3/0.25]
U-AJSF0.31-L[1-3.75/0.25]
U-AJSF0.38-L[1.25-3.75/0.25]
U-AJSF0.50-L[1.5-5.75/0.25]
U-AJSFM0.25-L[0.75-3/0.25]
U-AJSFM0.31-L[1-3.75/0.25]
U-AJSFM0.38-L[1.25-3.75/0.25]
U-AJSFM0.50-L[1.5-5.75/0.25]
U-AJST0.25-L[0.75-3/0.25]
U-AJST0.31-L[1-3.75/0.25]
U-AJST0.38-L[1.25-3.75/0.25]
U-AJST0.50-L[1.5-5.75/0.25]
U-AJST8-L[0.5-2/0.25]
U-AJST10-L[0.5-2.75/0.25]
U-AJSTM0.25-L[0.75-3/0.25]
U-AJSTM0.31-L[1-3.75/0.25]
U-AJSTM0.38-L[1.25-3.75/0.25]
U-AJSTM0.50-L[1.5-5.75/0.25]
U-AJSTM8-L[0.5-2/0.25]
U-AJSTM10-L[0.5-2.75/0.25]
Part NumberMinimum order quantityVolume DiscountDays to Ship T x Pitch (inch) Surface Treatment Thread Length L
(mm)
L
(inch)
1 Piece(s)

9 Days or more

1/4-28Black Oxide Coating1/4-280.75 ~ 3
1 Piece(s)

9 Days or more

5/16-24Black Oxide Coating5/16-241 ~ 3.75
1 Piece(s)

9 Days or more

3/8-24Black Oxide Coating3/8-241.25 ~ 3.75
1 Piece(s)

9 Days or more

1/2-20Black Oxide Coating1/2-201.5 ~ 5.75
1 Piece(s)

10 Days or more

1/4-28Electroless Nickel Plating1/4-280.75 ~ 3
1 Piece(s)

10 Days or more

5/16-24Electroless Nickel Plating5/16-241 ~ 3.75
1 Piece(s)

10 Days or more

3/8-24Electroless Nickel Plating3/8-241.25 ~ 3.75
1 Piece(s)

10 Days or more

1/2-20Electroless Nickel Plating1/2-201.5 ~ 5.75
1 Piece(s)

9 Days or more

1/4-20Black Oxide Coating1/4-200.75 ~ 3
1 Piece(s)

9 Days or more

5/16-18Black Oxide Coating5/16-181 ~ 3.75
1 Piece(s)

9 Days or more

3/8-16Black Oxide Coating3/8-161.25 ~ 3.75
1 Piece(s)

9 Days or more

1/2-13Black Oxide Coating1/2-131.5 ~ 5.75
1 Piece(s)

9 Days or more

#8-32Black Oxide Coating#8-320.5 ~ 2
1 Piece(s)

9 Days or more

#10-32Black Oxide Coating#10-320.5 ~ 2.75
1 Piece(s)

10 Days or more

1/4-20Electroless Nickel Plating1/4-200.75 ~ 3
1 Piece(s)

10 Days or more

5/16-18Electroless Nickel Plating5/16-181 ~ 3.75
1 Piece(s)

10 Days or more

3/8-16Electroless Nickel Plating3/8-161.25 ~ 3.75
1 Piece(s)

10 Days or more

1/2-13Electroless Nickel Plating1/2-131.5 ~ 5.75
1 Piece(s)

10 Days or more

#8-32Electroless Nickel Plating#8-320.5 ~ 2
1 Piece(s)

10 Days or more

#10-32Electroless Nickel Plating#10-320.5 ~ 2.75

Loading...

  1. 1

Example

Adjusting Bolts - Hex Head:Related Image
 

Basic Information

Type Adjusting Bolt

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.