(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Bolts - Round Hex Head

Locating Bolts - Round Hex Head
  • On Sale Till 15/12/2024
  • Volume Discount
  • Degreasing

•Type: Hex
For complete product overview and details on Locating Bolts - Round Hex Head see the sections below:

  • inCAD Components
Locating Bolts- Round Head, Fine Thread:Related Image
・Materials
Locating Bolts[ A ]Accessories (Nut 1 pc.)
 Round HeadHex Socket Round Head[ M ]Material[ H ]Hardness*[ S ]Surface
Treatment
[ M ]Material[ S ]Surface Treatment
Fine ThreadSTCB-1045 Carbon Steel45HRC~Black Oxide1018 Carbon SteelBright Chromate Plating
STCBMSTCCMElectroless Nickel PlatingTrivalent Chromate
SSTCBSSTCC440C or 420 Stainless Steel45HRC~-304 Stainless Steel-
Coarse ThreadSTBBSTBC1045 Carbon Steel45HRC~Black Oxide1018 Carbon SteelBright Chromate Plating (*1)
STBBMSTBCMElectroless Nickel PlatingTrivalent Chromate
STBBS-304 Stainless Steel--304 Stainless Steel-
SSTBBSSTBC440C or 420 Stainless Steel45HRC~-
[ ! ]Stainless Steel Hardened Type (440C or 420 Stainless Steel) may be discolored by hardening.
*1. Surface treatment for included nuts STBC is Trivalent Chromate.
*[ H ] Hardness: Hardened Tip
 

Specifications

Part Number-L
STCB6
STBA10
-
-
20
50
■Nut T Dimension
MT (Coarse)T1 (Fine)
43.24
54
65
86.55
1086
1210
16138

MMxPitchHSR2(r)(ℓ1)(ℓ2)B1B(C)
FineCoarse
44x0.54x0.72.880.22.12.2278.1
55x0.55x0.83.52.42.82.589.2
66x0.756x1.04100.33.0 331011.5
88x0.758x1.255.5120.43.7441315.0
1010x1.010x1.57160.54.5551719.6
1212x1.012x1.758205.2661921.9
1616x1.516x2.010250.66--2427.7
■Round Head
Part NumberL
TypeMSTCB, STBBSTCBM, SSTCB, STBBM STBBS, SSTBB
(Fine)
STCB
STCBM
SSTCB
(Coarse)
STBB
STBBM
STBBS
SS
TBB
41015202530354020
5101520253035405020
6152025303540502025304050
8152025303540506070802530405060
10303540506070803040506070
12303540506070804050607080
1650607080-
[ ! ]Locating Bolts- Round Head, Fine Thread:Related Image Areas: For orders less than 4 pieces, Small Order Charge will be added to the Unit Price.
■Hex Socket Round Head
Part NumberL
TypeM
(Fine)
STCCM
SSTCC
(Coarse)
STBC
S
TBCM
SSTBC
420
520
62025304050
82530405060
103040506070
124050607080

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SSTBB4-20
SSTBB5-20
SSTBB6-20
SSTBB6-25
SSTBB6-30
SSTBB6-40
SSTBB6-50
SSTBB8-25
SSTBB8-30
SSTBB8-40
SSTBB8-50
SSTBB8-60
SSTBB10-30
SSTBB10-40
SSTBB10-50
SSTBB10-60
SSTBB10-70
SSTBB12-40
SSTBB12-50
SSTBB12-60
SSTBB12-70
SSTBB12-80
SSTBC4-20
SSTBC5-20
SSTBC6-20
SSTBC6-25
SSTBC6-30
SSTBC6-40
SSTBC6-50
SSTBC8-25
SSTBC8-30
SSTBC8-40
SSTBC8-50
SSTBC8-60
SSTBC10-30
SSTBC10-40
SSTBC10-50
SSTBC10-70
SSTBC12-40
SSTBC12-50
SSTBC12-60
SSTBC12-70
SSTBC12-80
SSTCB4-20
SSTCB5-20
SSTCB6-20
SSTCB6-25
SSTCB6-30
SSTCB6-40
SSTCB6-50
SSTCB8-25
SSTCB8-30
SSTCB8-40
SSTCB8-50
SSTCB8-60
SSTCB10-30
SSTCB10-40
SSTCB10-50
SSTCB10-60
SSTCB10-70
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Screw Type Thread Dia. M Thread Pitch Screw Length L Surface Treatment Head Shape
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelCoarse40.720-Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelCoarse50.820-Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelCoarse6120-Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelCoarse6125-Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelCoarse6130-Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelCoarse6140-Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelCoarse6150-Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelCoarse81.2525-Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelCoarse81.2530-Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelCoarse81.2540-Round Head
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C or 420 Stainless SteelCoarse81.2550-Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelCoarse81.2560-Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelCoarse101.530-Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelCoarse101.540-Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelCoarse101.550-Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelCoarse101.560-Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelCoarse101.570-Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelCoarse121.7540-Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelCoarse121.7550-Round Head
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C or 420 Stainless SteelCoarse121.7560-Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelCoarse121.7570-Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelCoarse121.7580-Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelCoarse40.720-Hex Socket, Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelCoarse50.820-Hex Socket, Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelCoarse6120-Hex Socket, Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelCoarse6125-Hex Socket, Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelCoarse6130-Hex Socket, Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelCoarse6140-Hex Socket, Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelCoarse6150-Hex Socket, Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelCoarse81.2525-Hex Socket, Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelCoarse81.2530-Hex Socket, Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelCoarse81.2540-Hex Socket, Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelCoarse81.2550-Hex Socket, Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelCoarse81.2560-Hex Socket, Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelCoarse101.530-Hex Socket, Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelCoarse101.540-Hex Socket, Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelCoarse101.550-Hex Socket, Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelCoarse101.570-Hex Socket, Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelCoarse121.7540-Hex Socket, Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelCoarse121.7550-Hex Socket, Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelCoarse121.7560-Hex Socket, Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelCoarse121.7570-Hex Socket, Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelCoarse121.7580-Hex Socket, Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelFine Thread40.520-Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelFine Thread50.520-Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelFine Thread60.7520-Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelFine Thread60.7525-Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelFine Thread60.7530-Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelFine Thread60.7540-Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelFine Thread60.7550-Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelFine Thread80.7525-Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelFine Thread80.7530-Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelFine Thread80.7540-Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelFine Thread80.7550-Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelFine Thread80.7560-Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelFine Thread10130-Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelFine Thread10140-Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelFine Thread10150-Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelFine Thread10160-Round Head
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelFine Thread10170-Round Head

Loading...

Example

Locating Bolts- Round Head, Fine Thread:Related Image
Locating Bolts- Round Head, Fine Thread:Related Image
Locating Bolts- Round Head, Fine Thread:Related Image
e-Catalog Search Key  #MA25  
Locating Bolts- Round Head, Fine Thread:Related Image
Locating Bolts- Round Head, Fine Thread:Related Image
Locating Bolts- Round Head, Fine Thread:Related Image
e-Catalog Search Key  #MA304  
Locating Bolts- Round Head, Fine Thread:Related Image
Locating Bolts- Round Head, Fine Thread:Related Image
Locating Bolts- Round Head, Fine Thread:Related Image
e-Catalog Search Key  #MA572  
 

Basic Information

Type Hex

Additional Products in this Category

Complementary Products

Modules

MISUMI Unit Example related to this product

Tech Support