(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Material: 1018 Carbon Steel
•Connection Type - Thread Tube Direction: Related Products
Part Number
Configured Part Number is shown.
MCWA38
Part Number | - | P or M |
MCBM38 MCMA50 MCKB100 MCWA75 | - - | 10 8 |
Part Number | M (Coarse) | T | B | Applicable Body No. | |
Type | No. | ||||
MCWA | 38 | M8 | 16 | 25 | 38 |
50 | M8 | 16 | 25 | 50 | |
75 | M10 | 19 | 38 | 75 | |
100 | M10 | 25 | 44 | 100 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Material | 1018 Carbon Steel | Surface Treatment | No | Applicable Fluid | Water / Air / Oil |
---|
Please check the type/dimensions/specifications of the part MCWA38 in the Piping Clamp Accessories - Weld Adapter series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy