(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tees -Steel Compression Tube Fitting, Female NPT One End, FB Series

Tees -Steel Compression Tube Fitting, Female NPT One End, FB Series
  • Volume Discount

The product features a structure/functionality which allows for high tolerance to both external and internal high temperatures and durability against vibration, shock and harsh use.

Part Number

Configured Part Number is shown.

Part Number
FB-1/2X3/4
FB-1/4X3/8
FB-1/8X1/4
FB-1X11/4
FB-3/4X1
FB-3/8X1/2
FB-8X1/4
FB-10X1/4
FB-12X1/4
FB-12X3/8
FB-15X1/2
FB-15X3/8
FB-16X1/2
FB-18X1/2
FB-20X3/4
FB-22X3/4
FB-25X1
FB-25X3/4
FB-28X1
FB-30X1
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
Thread Size 1
(mm)
Applicable Tube Size Type Thread Nominal Nominal A 1 Applicable Pipe O.D. 1
(mm)
Size Specifications
1 Piece(s)Available

9 Days or more

1/2-Steel pipe JIS size3/4B(20A)1521.7Inch Size
1 Piece(s)Available

9 Days or more

1/4-Steel pipe JIS size3/8B(10A)813.80Inch Size
1 Piece(s)Available

9 Days or more

1/8-Steel pipe JIS size1/4B(8A)610.50Inch Size
1 Piece(s)Available

9 Days or more

1-Steel pipe JIS size1 1/4B(32A)2534Inch Size
1 Piece(s)Available

9 Days or more

3/4-Steel pipe JIS size1B(25A)2027.2Inch Size
1 Piece(s)Available

9 Days or more

3/8-Steel pipe JIS size1/2B(15A)1017.3Inch Size
1 Piece(s)Available

9 Days or more

-8Steel pipe metric size1/4B(8A)-8Millimeter Size
1 Piece(s)Available

9 Days or more

-10Steel pipe metric size1/4B(8A)-10Millimeter Size
1 Piece(s)Available

9 Days or more

-12Steel pipe metric size1/4B(8A)-12Millimeter Size
1 Piece(s)Available

9 Days or more

-12Steel pipe metric size3/8B(10A)-12Millimeter Size
1 Piece(s)Available

9 Days or more

-15Steel pipe metric size1/2B(15A)-15Millimeter Size
1 Piece(s)Available

9 Days or more

-15Steel pipe metric size3/8B(10A)-15Millimeter Size
1 Piece(s)Available

9 Days or more

-16Steel pipe metric size1/2B(15A)-16Millimeter Size
1 Piece(s)Available

9 Days or more

-18Steel pipe metric size1/2B(15A)-18Millimeter Size
1 Piece(s)Available

9 Days or more

-20Steel pipe metric size3/4B(20A)-20Millimeter Size
1 Piece(s)Available

9 Days or more

-22Steel pipe metric size3/4B(20A)-22Millimeter Size
1 Piece(s)Available

9 Days or more

-25Steel pipe metric size1B(25A)-25Millimeter Size
1 Piece(s)Available

9 Days or more

-25Steel pipe metric size3/4B(20A)-25Millimeter Size
1 Piece(s)Available

9 Days or more

-28Steel pipe metric size1B(25A)-28Millimeter Size
1 Piece(s)Available

9 Days or more

-30Steel pipe metric size1B(25A)-30Millimeter Size

Loading...

  1. 1

Basic Information

Material 1020 Carbon Steel Surface Treatment No Applicable Fluid Water / Air / Steam / Oil / Powder
Max. Operating Pressure 21 - MPa Connection Type Pipe⇔Screw, plug-in type Connection Shape Tee
Connection Thread Type Rc Types Fitting Fitting type Bite type Fittings
Applicable Pipe Type Steel pipe (general) Tube Material Steel Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Tech Support