(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Height Adjusting Pins - Threaded, Hex Head, Tapered

Height Adjusting Pins - Threaded, Hex Head, Tapered
  • Lead Time Reduction

Can be used for height-adjusting.

  • METRIC
  • inCAD Components
・Materials
Type[ M ]Material[ S ]Surface Treatment[ H ]Hardness
JPTU4137 Alloy Steel-Treated Hardness: 46~50HRC
BJPTUBlack OxideTreated Hardness: 46~50HRC
HJPTUHard Chrome PlatingTreated Hardness: 46~50HRC
Plating Hardness: 750HV~
SJPTU304 Stainless Steel--

Specifications

Part Number-L-F
JPTU10
JPTUC13
-
-
L15
25
-

F8

Part NumberL
1mm Increment
F
1mm Increment
M (Coarse)R(ℓ)(C)
TypeB
JPTU
BJPTU
HJPTU
SJPTU
1010~306~18M64611.5
1310~328~24M86715.0
1715~508~24M871019.6
1915~508~24M891021.9

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BJPTU10-L[10-30/1]-F[6-18/1]
BJPTU13-L[10-32/1]-F[8-24/1]
BJPTU17-L[15-50/1]-F[8-24/1]
BJPTU19-L[15-50/1]-F[8-24/1]
HJPTU10-L[10-30/1]-F[6-18/1]
HJPTU13-L[10-32/1]-F[8-24/1]
HJPTU17-L[15-50/1]-F[8-24/1]
HJPTU19-L[15-50/1]-F[8-24/1]
JPTU10-L[10-30/1]-F[6-18/1]
JPTU13-L[10-32/1]-F[8-24/1]
JPTU17-L[15-50/1]-F[8-24/1]
JPTU19-L[15-50/1]-F[8-24/1]
SJPTU10-L[10-30/1]-F[6-18/1]
SJPTU13-L[10-32/1]-F[8-24/1]
SJPTU17-L[15-50/1]-F[8-24/1]
SJPTU19-L[15-50/1]-F[8-24/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Finish
(Ø)
Heat Treated Hardness Outer Diameter D
(mm)
Screw Length F
(mm)
L
(mm)
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 46 ~ 50HRC106 ~ 1810 ~ 30
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 46 ~ 50HRC138 ~ 2410 ~ 32
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 46 ~ 50HRC178 ~ 2415 ~ 50
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 46 ~ 50HRC198 ~ 2415 ~ 50
1 Piece(s)

14 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 46 ~ 50HRC Plating Hardness: 750HV ~106 ~ 1810 ~ 30
1 Piece(s)

14 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 46 ~ 50HRC Plating Hardness: 750HV ~138 ~ 2410 ~ 32
1 Piece(s)

14 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 46 ~ 50HRC Plating Hardness: 750HV ~178 ~ 2415 ~ 50
1 Piece(s)

14 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 46 ~ 50HRC Plating Hardness: 750HV ~198 ~ 2415 ~ 50
1 Piece(s)

9 Days or more

10SteelNonePresenceTreated Hardness: 46 ~ 50HRC106 ~ 1810 ~ 30
1 Piece(s)

9 Days or more

10SteelNonePresenceTreated Hardness: 46 ~ 50HRC138 ~ 2410 ~ 32
1 Piece(s)

9 Days or more

10SteelNonePresenceTreated Hardness: 46 ~ 50HRC178 ~ 2415 ~ 50
1 Piece(s)

9 Days or more

10SteelNonePresenceTreated Hardness: 46 ~ 50HRC198 ~ 2415 ~ 50
1 Piece(s)

9 Days or more

10Stainless SteelNoneNoNone106 ~ 1810 ~ 30
1 Piece(s)

9 Days or more

10Stainless SteelNoneNoNone138 ~ 2410 ~ 32
1 Piece(s)

9 Days or more

10Stainless SteelNoneNoNone178 ~ 2415 ~ 50
1 Piece(s)

9 Days or more

10Stainless SteelNoneNoNone198 ~ 2415 ~ 50

Loading...

  1. 1

Example

Hex Posts (>> Click here)
 

Basic Information

Type Height adjusting pin Mounting Method Male thread Tip Shape Taper R
Wrench Flats B(inch) 1

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.