(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Height Adjusting Pins - Tapped, Hex Head

Height Adjusting Pins - Tapped, Hex Head
  • Lead Time Reduction

Can be used for height-adjusting.

  • METRIC
  • inCAD Components
Height Adjust Pins- Tapped, Hex:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ H ]Hardness
JPRM4137 Alloy Steel-Treated Hardness: 46~50HRC
BJPRM4137 Alloy SteelBlack OxideTreated Hardness: 46~50HRC
HJPRM4137 Alloy SteelHard Chrome PlatingTreated Hardness: 46~50HRC
Plating Hardness: 750HV~

Specifications

Part Number-L
JPRM8-20.00
Part NumberL
0.01mm Increment
M (Coarse)
TypeB
JPRM
BJPRM
HJPRM
816.00~50.00M58
1016.00~50.00
1322.00~50.00M812
1722.00~50.00
1922.00~50.00
* The tightening torque (ref. value) for hardened products is strength class 8.8. (See technical data on MISUMI 2019 catalog P.4015). Not applicable when using locking agents or spring washers.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BJPRM8-[16-50/0.01]
BJPRM10-[16-50/0.01]
BJPRM13-[22-50/0.01]
BJPRM17-[22-50/0.01]
BJPRM19-[22-50/0.01]
HJPRM8-[16-50/0.01]
HJPRM10-[16-50/0.01]
HJPRM13-[22-50/0.01]
HJPRM17-[22-50/0.01]
HJPRM19-[22-50/0.01]
JPRM8-[16-50/0.01]
JPRM10-[16-50/0.01]
JPRM13-[22-50/0.01]
JPRM17-[22-50/0.01]
JPRM19-[22-50/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface Finish
(Ø)
Outer Diameter D
(mm)
L
(mm)
1 Piece(s)

10 Days or more

10Black Oxide 816 ~ 50
1 Piece(s)

10 Days or more

10Black Oxide 1016 ~ 50
1 Piece(s)

10 Days or more

10Black Oxide 1322 ~ 50
1 Piece(s)

10 Days or more

10Black Oxide 1722 ~ 50
1 Piece(s)

10 Days or more

10Black Oxide 1922 ~ 50
1 Piece(s)

14 Days or more

10Hard Chrome Plating816 ~ 50
1 Piece(s)

14 Days or more

10Hard Chrome Plating1016 ~ 50
1 Piece(s)

14 Days or more

10Hard Chrome Plating1322 ~ 50
1 Piece(s)

14 Days or more

10Hard Chrome Plating1722 ~ 50
1 Piece(s)

14 Days or more

10Hard Chrome Plating1922 ~ 50
1 Piece(s)

10 Days or more

10None816 ~ 50
1 Piece(s)

10 Days or more

10None1016 ~ 50
1 Piece(s)

10 Days or more

10None1322 ~ 50
1 Piece(s)

10 Days or more

10None1722 ~ 50
1 Piece(s)

10 Days or more

10None1922 ~ 50

Loading...

  1. 1
 

Basic Information

Type Height adjusting pin Height Tolerance(mm) 0/+0.01 Mounting Method Female Thread
Tip Shape Flat Material Steel Heat Treated Presence
Wrench Flats B(inch) 1

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.