(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Height Adjusting Pins - Threaded, Round Head (Part Numbers)

Height Adjusting Pins - Threaded, Round Head
  • Lead Time Reduction

Can be used for height-adjusting.

  • METRIC
  • inCAD Components
Height Adjust Pins- With Shoulder, F Standard:Related Image
・Materials
[ M ]Material[ S ]Surface Treatment[ H ]HardnessTypeOrdering Code and Shape Code
F FixedF Configurable
O1 Tool Steel-Treated Hardness: 60~63HRCJPHAF (Round)

AW (Wrench Flats)
AFM (Round)

AWM (Wrench Flats)
Black OxideTreated Hardness: 60~63HRCBJPH
Hard Chrome PlatingTreated Hardness: 60~63HRC
Plating Hardness: 750HV~
HJPH
304 Stainless Steel--SJPH
440C or 420 Stainless Steel-Treated Hardness: 50~55HRCCJPH
SCM415 Alloy Steel (JIS)-Carburized Treated Hardness: 55HRC~(Depth 0.7~0.8)TJPH
[ ! ]Some combinations are not available. Refer to the price list to select the available combination.
[ ! ]304 Stainless Steel may not be polished.

Specifications

 Part Number-L-B-D-W-F
(Hex, B and F Fixed)JPRA4-10.00        
(Hex, B Fixed and F Configurable)JPRAM8-L15.00      -F12
(Hex, B Selectable and F Fixed)JPRFA6-20.00-8      
            
(Round, F Fixed)JPHAF3-5.21  -6    
(Round, F Configurable)JPHAFM3-L5.21  -D6  -F9
            
(Wrench Flats, F Fixed)HJPHAW10-20.00  -15-W11  
(Wrench Flats, F Configurable)HJPHAWM10-L20.00  -D15-W11-F15
            
(Flanged, F Fixed)JPHA8-14.00        
(Flanged, F Configurable)JPHAM8-L14.00      -F10
Part NumberL
0.01mm Increment
D
1mm Increment
W
specified in 1mm Increment
F
TypeShape CodeM (Coarse)Standard1mm Increment
JPH
BJPH
HJPH
SJPH
CJPH
TJPH
(Round)
AF (F Fixed)
AFM (F Configurable)
(Wrench Flats)
AW (F Fixed)
AWM (F Configurable)
32.00~10.005~30
(M<D<Mx5)
4~1353~36
(M≤F≤Mx3)
45~186
56~238
65.00~30.007~28
89~2910
1010.00~50.0011~2912
1213~2915
[ ! ] M<W<D

Alterations

Height Adjust Pins- With Shoulder, F Standard:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BJPHAF3-[2-10/0.01]-[5-14/1]
BJPHAF4-[2-10/0.01]-[5-19/1]
BJPHAF5-[2-10/0.01]-[6-24/1]
BJPHAF6-[5-30/0.01]-[7-29/1]
BJPHAF8-[5-30/0.01]-[9-30/1]
BJPHAF10-[10-50/0.01]-[11-30/1]
BJPHAF12-[10-50/0.01]-[13-30/1]
BJPHAFM3-L[2-10/0.01]-D[5-14/1]-F[3-9/1]
BJPHAFM4-L[2-10/0.01]-D[5-19/1]-F[4-12/1]
BJPHAFM5-L[2-10/0.01]-D[6-24/1]-F[5-15/1]
BJPHAFM6-L[5-30/0.01]-D[7-29/1]-F[6-18/1]
BJPHAFM8-L[5-30/0.01]-D[9-30/1]-F[8-24/1]
BJPHAFM10-L[10-50/0.01]-D[11-30/1]-F[10-30/1]
BJPHAFM12-L[10-50/0.01]-D[13-30/1]-F[12-36/1]
BJPHAW3-[2-10/0.01]-[5-14/1]-W[4-15/1]
BJPHAW4-[2-10/0.01]-[5-19/1]-W[5-20/1]
BJPHAW5-[2-10/0.01]-[6-24/1]-W[6-25/1]
BJPHAW6-[5-30/0.01]-[7-29/1]-W[7-30/1]
BJPHAW8-[5-30/0.01]-[9-30/1]-W[9-30/1]
BJPHAW10-[10-50/0.01]-[11-30/1]-W[11-30/1]
BJPHAW12-[10-50/0.01]-[13-30/1]-W[13-30/1]
BJPHAWM3-L[2-10/0.01]-D[5-14/1]-F[3-9/1]
BJPHAWM3-L[2-10/0.01]-D[5-14/1]-W[4-13/1]
BJPHAWM4-L[2-10/0.01]-D[5-19/1]-W[4-18/1]-F[4-12/1]
BJPHAWM5-L[2-10/0.01]-D[6-24/1]-W[5-23/1]-F[5-15/1]
BJPHAWM6-L[5-30/0.01]-D[7-29/1]-W[6-28/1]-F[6-18/1]
BJPHAWM8-L[5-30/0.01]-D[9-30/1]-W[8-30/1]-F[8-24/1]
BJPHAWM10-L[10-50/0.01]-D[11-30/1]-W[10-30/1]-F[10-30/1]
BJPHAWM12-L[10-50/0.01]-D[13-30/1]-W[12-30/1]-F[12-36/1]
CJPHAF3-[2-10/0.01]-[5-14/1]
CJPHAF4-[2-10/0.01]-[5-19/1]
CJPHAF5-[2-10/0.01]-[6-24/1]
CJPHAF6-[5-30/0.01]-[5-30/1]
CJPHAF8-[5-30/0.01]-[9-30/1]
CJPHAF10-[10-50/0.01]-[11-30/1]
CJPHAF12-[10-50/0.01]-[13-30/1]
CJPHAFM3-L[2-10/0.01]-D[5-14/1]-F[3-9/1]
CJPHAFM4-L[2-10/0.01]-D[5-19/1]-F[4-12/1]
CJPHAFM5-L[2-10/0.01]-D[6-24/1]-F[5-15/1]
CJPHAFM6-L[5-30/0.01]-D[7-29/1]-F[6-18/1]
CJPHAFM8-L[5-30/0.01]-D[9-30/1]-F[8-24/1]
CJPHAFM10-L[10-50/0.01]-D[11-30/1]-F[10-30/1]
CJPHAFM12-L[10-50/0.01]-D[13-30/1]-F[12-36/1]
CJPHAW3-[2-10/0.01]-[5-14/1]-W[4-15/1]
CJPHAW4-[1-5/0.05]-[5-19/1]-W[5-18/1]
CJPHAW4-[2-10/0.01]-[5-19/1]-W[5-18/1]
CJPHAW5-[2-10/0.01]-[6-24/1]-W[6-25/1]
CJPHAW6-[5-30/0.01]-[7-29/1]-W[7-30/1]
CJPHAW8-[5-30/0.01]-[9-30/1]-W[9-30/1]
CJPHAW10-[10-50/0.01]-[11-30/1]-W[11-30/1]
CJPHAW12-[10-50/0.01]-[13-30/1]-W[13-30/1]
CJPHAWM3-L[2-10/0.01]-D[5-14/1]-W[4-13/1]-F[3-9/1]
CJPHAWM4-L[2-10/0.01]-D[5-19/1]-W[4-18/1]-F[4-12/1]
CJPHAWM5-L[2-10/0.01]-D[6-24/1]-W[5-23/1]-F[5-15/1]
CJPHAWM6-L[5-30/0.01]-D[7-29/1]-W[6-28/1]-F[6-18/1]
CJPHAWM8-L[5-30/0.01]-D[9-30/1]-W[8-30/1]-F[8-24/1]
CJPHAWM10-L[10-50/0.01]-D[11-30/1]-W[10-30/1]-F[10-30/1]
CJPHAWM12-L[10-50/0.01]-D[13-30/1]-W[12-30/1]-F[12-36/1]
HJPHAF3-[2-10/0.01]-[5-14/1]
HJPHAF4-[2-10/0.01]-[5-19/1]
HJPHAF5-[2-10/0.01]-[6-24/1]
HJPHAF6-[5-30/0.01]-[7-29/1]
HJPHAF8-[5-30/0.01]-[9-30/1]
HJPHAF10-[10-50/0.01]-[11-30/1]
HJPHAF12-[10-50/0.01]-[13-30/1]
HJPHAFM3-L[2-10/0.01]-D[5-14/1]-F[3-9/1]
HJPHAFM4-L[2-10/0.01]-D[5-19/1]-F[4-12/1]
HJPHAFM5-L[2-10/0.01]-D[6-24/1]-F[5-15/1]
HJPHAFM6-L[5-30/0.01]-D[7-29/1]-F[6-18/1]
HJPHAFM8-L[5-30/0.01]-D[9-30/1]-F[8-24/1]
HJPHAFM10-L[10-50/0.01]-D[11-30/1]-F[10-30/1]
HJPHAFM12-L[10-50/0.01]-D[13-30/1]-F[12-36/1]
HJPHAW3-[2-10/0.01]-[5-14/1]-W[4-13/1]
HJPHAW4-[2-10/0.01]-[5-19/1]-W[5-18/1]
HJPHAW5-[2-10/0.01]-[6-24/1]-W[6-23/1]
HJPHAW6-[5-30/0.01]-[7-29/1]-W[7-28/1]
HJPHAW8-[5-30/0.01]-[9-30/1]-W[9-29/1]
HJPHAW10-[10-50/0.01]-[11-30/1]-W[11-29/1]
HJPHAW12-[10-50/0.01]-[13-30/1]-W[13-29/1]
HJPHAWM3-L[2-10/0.01]-D[5-14/1]-W[4-13/1]-F[3-9/1]
HJPHAWM4-L[2-10/0.01]-D[5-19/1]-W[5-18/1]-F[4-12/1]
HJPHAWM5-L[2-10/0.01]-D[6-24/1]-W[6-23/1]-F[5-15/1]
HJPHAWM6-L[5-30/0.01]-D[7-29/1]-W[7-28/1]-F[6-18/1]
HJPHAWM8-L[5-30/0.01]-D[9-30/1]-W[9-29/1]-F[8-24/1]
HJPHAWM10-L[10-50/0.01]-D[11-30/1]-W[11-29/1]-F[10-30/1]
HJPHAWM12-L[10-50/0.01]-D[13-30/1]-W[13-29/1]-F[12-36/1]
JPHAF3-[2-10/0.01]-[5-14/1]
JPHAF4-[2-10/0.01]-[5-19/1]
JPHAF5-[2-10/0.01]-[6-24/1]
JPHAF6-[5-30/0.01]-[7-29/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Finish
(Ø)
Heat Treated Hardness F Configurable Method Thread Diameter M
(mm)
Screw Length F
(mm)
L
(mm)
O.D. D
(mm)
W
(mm)
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCF Dimension Fixed352 ~ 105 ~ 14-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCF Dimension Fixed462 ~ 105 ~ 19-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCF Dimension Fixed582 ~ 106 ~ 24-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCF Dimension Fixed685 ~ 307 ~ 29-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCF Dimension Fixed8105 ~ 309 ~ 30-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCF Dimension Fixed101210 ~ 5011 ~ 30-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCF Dimension Fixed121510 ~ 5013 ~ 30-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCF Dimension Configurable33 ~ 92 ~ 105 ~ 14-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCF Dimension Configurable44 ~ 122 ~ 105 ~ 19-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCF Dimension Configurable55 ~ 152 ~ 106 ~ 24-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCF Dimension Configurable66 ~ 185 ~ 307 ~ 29-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCF Dimension Configurable88 ~ 245 ~ 309 ~ 30-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCF Dimension Configurable1010 ~ 3010 ~ 5011 ~ 30-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCF Dimension Configurable1212 ~ 3610 ~ 5013 ~ 30-
1 Piece(s)

7 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCF Dimension Fixed352 ~ 105 ~ 144 ~ 15
1 Piece(s)

7 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCF Dimension Fixed462 ~ 105 ~ 195 ~ 20
1 Piece(s)

7 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCF Dimension Fixed582 ~ 106 ~ 246 ~ 25
1 Piece(s)

7 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCF Dimension Fixed685 ~ 307 ~ 297 ~ 30
1 Piece(s)

7 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCF Dimension Fixed8105 ~ 309 ~ 309 ~ 30
1 Piece(s)

7 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCF Dimension Fixed101210 ~ 5011 ~ 3011 ~ 30
1 Piece(s)

7 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCF Dimension Fixed121510 ~ 5013 ~ 3013 ~ 30
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCF Dimension Configurable33 ~ 92 ~ 105 ~ 14-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCF Dimension Configurable3-2 ~ 105 ~ 144 ~ 13
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCF Dimension Configurable44 ~ 122 ~ 105 ~ 194 ~ 18
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCF Dimension Configurable55 ~ 152 ~ 106 ~ 245 ~ 23
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCF Dimension Configurable66 ~ 185 ~ 307 ~ 296 ~ 28
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCF Dimension Configurable88 ~ 245 ~ 309 ~ 308 ~ 30
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCF Dimension Configurable1010 ~ 3010 ~ 5011 ~ 3010 ~ 30
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCF Dimension Configurable1212 ~ 3610 ~ 5013 ~ 3012 ~ 30
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCF Dimension Fixed352 ~ 105 ~ 14-
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCF Dimension Fixed462 ~ 105 ~ 19-
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCF Dimension Fixed582 ~ 106 ~ 24-
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCF Dimension Fixed685 ~ 305 ~ 30-
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCF Dimension Fixed8105 ~ 309 ~ 30-
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCF Dimension Fixed101210 ~ 5011 ~ 30-
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCF Dimension Fixed121510 ~ 5013 ~ 30-
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCF Dimension Configurable33 ~ 92 ~ 105 ~ 14-
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCF Dimension Configurable44 ~ 122 ~ 105 ~ 19-
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCF Dimension Configurable55 ~ 152 ~ 106 ~ 24-
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCF Dimension Configurable66 ~ 185 ~ 307 ~ 29-
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCF Dimension Configurable88 ~ 245 ~ 309 ~ 30-
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCF Dimension Configurable1010 ~ 3010 ~ 5011 ~ 30-
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCF Dimension Configurable1212 ~ 3610 ~ 5013 ~ 30-
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCF Dimension Fixed352 ~ 105 ~ 144 ~ 15
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCF Dimension Fixed461 ~ 55 ~ 195 ~ 18
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCF Dimension Fixed462 ~ 105 ~ 195 ~ 18
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCF Dimension Fixed582 ~ 106 ~ 246 ~ 25
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCF Dimension Fixed685 ~ 307 ~ 297 ~ 30
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCF Dimension Fixed8105 ~ 309 ~ 309 ~ 30
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCF Dimension Fixed101210 ~ 5011 ~ 3011 ~ 30
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCF Dimension Fixed121510 ~ 5013 ~ 3013 ~ 30
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCF Dimension Configurable33 ~ 92 ~ 105 ~ 144 ~ 13
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCF Dimension Configurable44 ~ 122 ~ 105 ~ 194 ~ 18
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCF Dimension Configurable55 ~ 152 ~ 106 ~ 245 ~ 23
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCF Dimension Configurable66 ~ 185 ~ 307 ~ 296 ~ 28
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCF Dimension Configurable88 ~ 245 ~ 309 ~ 308 ~ 30
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCF Dimension Configurable1010 ~ 3010 ~ 5011 ~ 3010 ~ 30
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCF Dimension Configurable1212 ~ 3610 ~ 5013 ~ 3012 ~ 30
1 Piece(s)

11 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~F Dimension Fixed352 ~ 105 ~ 14-
1 Piece(s)

11 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~F Dimension Fixed462 ~ 105 ~ 19-
1 Piece(s)

11 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~F Dimension Fixed582 ~ 106 ~ 24-
1 Piece(s)

11 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~F Dimension Fixed685 ~ 307 ~ 29-
1 Piece(s)

11 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~F Dimension Fixed8105 ~ 309 ~ 30-
1 Piece(s)

11 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~F Dimension Fixed101210 ~ 5011 ~ 30-
1 Piece(s)

11 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~F Dimension Fixed121510 ~ 5013 ~ 30-
1 Piece(s)

11 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~F Dimension Configurable33 ~ 92 ~ 105 ~ 14-
1 Piece(s)

11 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~F Dimension Configurable44 ~ 122 ~ 105 ~ 19-
1 Piece(s)

11 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~F Dimension Configurable55 ~ 152 ~ 106 ~ 24-
1 Piece(s)

11 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~F Dimension Configurable66 ~ 185 ~ 307 ~ 29-
1 Piece(s)

11 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~F Dimension Configurable88 ~ 245 ~ 309 ~ 30-
1 Piece(s)

11 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~F Dimension Configurable1010 ~ 3010 ~ 5011 ~ 30-
1 Piece(s)

11 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~F Dimension Configurable1212 ~ 3610 ~ 5013 ~ 30-
1 Piece(s)

11 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~F Dimension Fixed352 ~ 105 ~ 144 ~ 13
1 Piece(s)

11 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~F Dimension Fixed462 ~ 105 ~ 195 ~ 18
1 Piece(s)

11 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~F Dimension Fixed582 ~ 106 ~ 246 ~ 23
1 Piece(s)

11 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~F Dimension Fixed685 ~ 307 ~ 297 ~ 28
1 Piece(s)

11 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~F Dimension Fixed8105 ~ 309 ~ 309 ~ 29
1 Piece(s)

11 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~F Dimension Fixed101210 ~ 5011 ~ 3011 ~ 29
1 Piece(s)

11 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~F Dimension Fixed121510 ~ 5013 ~ 3013 ~ 29
1 Piece(s)

11 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~F Dimension Configurable33 ~ 92 ~ 105 ~ 144 ~ 13
1 Piece(s)

11 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~F Dimension Configurable44 ~ 122 ~ 105 ~ 195 ~ 18
1 Piece(s)

11 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~F Dimension Configurable55 ~ 152 ~ 106 ~ 246 ~ 23
1 Piece(s)

11 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~F Dimension Configurable66 ~ 185 ~ 307 ~ 297 ~ 28
1 Piece(s)

11 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~F Dimension Configurable88 ~ 245 ~ 309 ~ 309 ~ 29
1 Piece(s)

11 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~F Dimension Configurable1010 ~ 3010 ~ 5011 ~ 3011 ~ 29
1 Piece(s)

11 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~F Dimension Configurable1212 ~ 3610 ~ 5013 ~ 3013 ~ 29
1 Piece(s)

7 Days or more

10SteelNonePresenceTreated Hardness: 60 ~ 63HRCF Dimension Fixed352 ~ 105 ~ 14-
1 Piece(s)

7 Days or more

10SteelNonePresenceTreated Hardness: 60 ~ 63HRCF Dimension Fixed462 ~ 105 ~ 19-
1 Piece(s)

7 Days or more

10SteelNonePresenceTreated Hardness: 60 ~ 63HRCF Dimension Fixed582 ~ 106 ~ 24-
1 Piece(s)

7 Days or more

10SteelNonePresenceTreated Hardness: 60 ~ 63HRCF Dimension Fixed685 ~ 307 ~ 29-

Loading...

Example

Height Adjust Pins- With Shoulder, F Standard:Related Image
 

Basic Information

Type Height adjusting pin Height Tolerance(mm) 0/+0.01 Mounting Method Male thread
Tip Shape Flat Wrench Flats B(inch) 1

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.