(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Pins for Jigs & Fixtures - Threaded, Tip Shape Selectable (Part Numbers)

Locating Pins for Jigs & Fixtures - Threaded, Tip Shape Selectable
  • Lead Time Reduction

•Shape: Without Shoulder
•Shank Style: Threaded
•Concentricity Head-shank: Standard Class φ0.03
•Head Dia. Tolerance (mm): 0/-0.05

  • METRIC
  • inCAD Components

PDFP.2019-1660

Unit examples related to this product
Locating Pins for Jigs & Fixtures - Standard(h7), Threaded, Tip Shape Selectable, Plated:Related Image

・Materials
Type[ M ]Material[ H ]Hardness
SELNNARound4137 Alloy SteelHardened 35~40HRC
SELNNDDiamond4137 Alloy Steel or Equiv.
TSELNNARoundSCM415 Alloy Steel (JIS)Carburized 55HRC~ (depth 0.7 ~ 0.8) / Anti-carburizing on Threads
TSELNNDDiamond

Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
D-SLNNARoundD2 Tool Steel Equivalent55HRC ~
(Surface 3000HV)
Dicoat® Treated
D-SLNNDDiamond


Specifications

Part Number-P-B-L-A-E 
     
Type Tip Shape D
SELNNA A 16-P18.0-B21-L15-A60-E2(Threaded)
SELNTA B 10-P14.0-B10-  A60  (Set Screw)
 
Part NumberP
Configurable
0.1mm Increment
B
Configurable
1mm Increment
L
Selection
A
Selection
E
1mm Increment
1RWUnit Price
TypeTip ShapeDh7SELNNASELNNDTSELNNATESLNNDD-SLNNAD-SLNND
Hardened
(Round)
SELNNA

(Diamond)
SELNND
Carburized
(Round)
TSELNNA

(Diamond)
TSELNND
Dicoat
(Round)
D-SLNNA

(Diamond)
D-SLNND
A
(Tapered)

B
(Taper R)
 60
-0.012
 8.0~12.0[ ! ]2~305810    *30

 60

 90

 120
1~10 633      
 80
-0.015
10.0~16.058101215  1043.5      
1012.0~20.0(5)(8)101215  1244      
10T12.0~20.0(5)(8)101215  1555      
120
-0.018
14.0~25.0 (8)10121518 1566      
1618.0~32.0  (10)121518201888    --
200
-0.021
22.0~35.0   121518202289    --
[ NG ]Angle A*30 is not applicable to Tip Shape B. Select from Standard Grade, No Shoulder (Click here). [ NG ]L dimension in ( ) is not applicable to Diamond Shape and Dicoat® treatment.
[ ! ]B Dimension is selectable from 5 mm ~ for Dicoat® Treated / Diamond Shape.

Alterations

Locating Pins for Jigs & Fixtures - Standard(h7), Threaded, Tip Shape Selectable, Plated:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
D-SLNNAA6-P[8-12/0.1]-B[5-30/1]-L[5,​8,​10]-A[30,​60,​90,​120]-E[1-10/1]
D-SLNNAA8-P[10-16/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
D-SLNNAA10-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
D-SLNNAA10T-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
D-SLNNAA12-P[14-25/0.1]-B[5-30/1]-L[10,​12,​15,​18]-A[30,​60,​90,​120]-E[1-10/1]
D-SLNNAB6-P[8-12/0.1]-B[5-30/1]-L[5,​8,​10]-A[60,​90,​120]
D-SLNNAB8-P[10-16/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[60,​90,​120]
D-SLNNAB10-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]-A[60,​90,​120]
D-SLNNAB10T-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]-A[60,​90,​120]
D-SLNNAB12-P[14-25/0.1]-B[5-30/1]-L[10,​12,​15,​18]-A[60,​90,​120]
D-SLNNDA6-P[8-12/0.1]-B[5-30/1]-L[5,​8,​10]-A[30,​60,​90,​120]-E[1-10/1]
D-SLNNDA8-P[10-16/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
D-SLNNDA10-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
D-SLNNDA10T-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
D-SLNNDA12-P[14-25/0.1]-B[5-30/1]-L[10,​12,​15,​18]-A[30,​60,​90,​120]-E[1-10/1]
D-SLNNDB6-P[8-12/0.1]-B[5-30/1]-L[5,​8,​10]-A[60,​90,​120]
D-SLNNDB8-P[10-16/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[60,​90,​120]
D-SLNNDB10-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]-A[60,​90,​120]
D-SLNNDB10T-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]-A[60,​90,​120]
D-SLNNDB12-P[14-25/0.1]-B[5-30/1]-L[10,​12,​15,​18]-A[60,​90,​120]
SELNNAA6-P[8-12/0.1]-B[5-30/1]-L[5,​8,​10]-A[30,​60,​90,​120]-E[1-10/1]
SELNNAA8-P[10-16/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
SELNNAA10-P[12-20/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
SELNNAA10T-P[12-20/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
SELNNAA12-P[14-25/0.1]-B[5-30/1]-L[8,​10,​12,​15,​18]-A[30,​60,​90,​120]-E[1-10/1]
SELNNAA16-P[18-32/0.1]-B[5-30/1]-L[10,​12,​15,​18,​20]-A[30,​60,​90,​120]-E[1-10/1]
SELNNAA20-P[22-35/0.1]-B[5-30/1]-L[12,​15,​18,​20]-A[30,​60,​90,​120]-E[1-10/1]
SELNNAB6-P[8-12/0.1]-B[5-30/1]-L[5,​8,​10]-A[60,​90,​120]
SELNNAB8-P[10-16/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[60,​90,​120]
SELNNAB10-P[12-20/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[60,​90,​120]
SELNNAB10T-P[12-20/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[60,​90,​120]
SELNNAB12-P[14-25/0.1]-B[5-30/1]-L[8,​10,​12,​15,​18]-A[60,​90,​120]
SELNNAB16-P[18-32/0.1]-B[5-30/1]-L[10,​12,​15,​18,​20]-A[60,​90,​120]
SELNNAB20-P[22-35/0.1]-B[5-30/1]-L[12,​15,​18,​20]-A[60,​90,​120]
SELNNDA6-P[8-12/0.1]-B[5-30/1]-L[5,​8,​10]-A[30,​60,​90,​120]-E[1-10/1]
SELNNDA8-P[10-16/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
SELNNDA10-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
SELNNDA10T-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
SELNNDA12-P[14-25/0.1]-B[5-30/1]-L[12,​15,​18]-A[30,​60,​90,​120]-E[1-10/1]
SELNNDA16-P[18-32/0.1]-B[5-30/1]-L[15,​18,​20]-A[30,​60,​90,​120]-E[1-10/1]
SELNNDA20-P[22-35/0.1]-B[5-30/1]-L[12,​15,​18,​20]-A[30,​60,​90,​120]-E[1-10/1]
SELNNDB6-P[8-12/0.1]-B[5-30/1]-L[5,​8,​10]-A[60,​90,​120]
SELNNDB8-P[10-16/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[60,​90,​120]
SELNNDB10-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]-A[60,​90,​120]
SELNNDB10T-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]-A[60,​90,​120]
SELNNDB12-P[14-25/0.1]-B[5-30/1]-L[12,​15,​18]-A[60,​90,​120]
SELNNDB16-P[18-32/0.1]-B[5-30/1]-L[15,​18,​20]-A[60,​90,​120]
SELNNDB20-P[22-35/0.1]-B[5-30/1]-L[12,​15,​18,​20]-A[60,​90,​120]
TSELNNAA6-P[8-12/0.1]-B[2-30/1]-L[5,​8,​10]-A[30,​60,​90,​120]-E[1-10/1]
TSELNNAA8-P[10-16/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
TSELNNAA10-P[12-20/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
TSELNNAA10T-P[12-20/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
TSELNNAA12-P[14-25/0.1]-B[2-30/1]-L[8,​10,​12,​15,​18]-A[30,​60,​90,​120]-E[1-10/1]
TSELNNAA16-P[18-32/0.1]-B[2-30/1]-L[10,​12,​15,​18,​20]-A[30,​60,​90,​120]-E[1-10/1]
TSELNNAA20-P[22-35/0.1]-B[2-30/1]-L[12,​15,​18,​20]-A[30,​60,​90,​120]-E[1-10/1]
TSELNNAB6-P[8-12/0.1]-B[2-30/1]-L[5,​8,​10]-A[60,​90,​120]
TSELNNAB8-P[10-16/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]-A[60,​90,​120]
TSELNNAB10-P[12-20/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]-A[60,​90,​120]
TSELNNAB10T-P[12-20/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]-A[60,​90,​120]
TSELNNAB12-P[14-25/0.1]-B[2-30/1]-L[8,​10,​12,​15,​18]-A[60,​90,​120]
TSELNNAB16-P[18-32/0.1]-B[2-30/1]-L[10,​12,​15,​18,​20]-A[60,​90,​120]
TSELNNAB20-P[22-35/0.1]-B[2-30/1]-L[12,​15,​18,​20]-A[60,​90,​120]
TSELNNDA6-P[8-12/0.1]-B[5-30/1]-L[5,​8,​10]-A[30,​60,​90,​120]-E[1-10/1]
TSELNNDA8-P[10-16/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
TSELNNDA10-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
TSELNNDA10T-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
TSELNNDA12-P[14-25/0.1]-B[5-30/1]-L[10,​12,​15,​18]-A[30,​60,​90,​120]-E[1-10/1]
TSELNNDA16-P[18-32/0.1]-B[5-30/1]-L[12,​15,​18,​20]-A[30,​60,​90,​120]-E[1-10/1]
TSELNNDA20-P[22-35/0.1]-B[5-30/1]-L[12,​15,​18,​20]-A[30,​60,​90,​120]-E[1-10/1]
TSELNNDB6-P[8-12/0.1]-B[5-30/1]-L[5,​8,​10]-A[60,​90,​120]
TSELNNDB8-P[10-16/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[60,​90,​120]
TSELNNDB10-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]-A[60,​90,​120]
TSELNNDB10T-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]-A[60,​90,​120]
TSELNNDB12-P[14-25/0.1]-B[5-30/1]-L[10,​12,​15,​18]-A[60,​90,​120]
TSELNNDB16-P[18-32/0.1]-B[5-30/1]-L[12,​15,​18,​20]-A[60,​90,​120]
TSELNNDB20-P[22-35/0.1]-B[5-30/1]-L[12,​15,​18,​20]-A[60,​90,​120]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Head Tip Shape Surface Treatment Heat Treatment Concentricity (Head-Shank) Outside Diameter of Holder D
(mm)
Mounting Section Length L
(mm)
A
(°)
P Positioning Part Length B
(mm)
Taper Length E
(mm)
1 Piece(s)

8 Days or more

10RoundTaper (Shape A)Dicoat®No-65 ~ 1030 ~ 1208 ~ 125 ~ 301 ~ 10
1 Piece(s)

8 Days or more

10RoundTaper (Shape A)Dicoat®No-85 ~ 1530 ~ 12010 ~ 165 ~ 301 ~ 10
1 Piece(s)

8 Days or more

10RoundTaper (Shape A)Dicoat®No-1010 ~ 1530 ~ 12012 ~ 205 ~ 301 ~ 10
1 Piece(s)

8 Days or more

10RoundTaper (Shape A)Dicoat®No-10T10 ~ 1530 ~ 12012 ~ 205 ~ 301 ~ 10
1 Piece(s)

8 Days or more

10RoundTaper (Shape A)Dicoat®No-1210 ~ 1830 ~ 12014 ~ 255 ~ 301 ~ 10
1 Piece(s)

8 Days or more

10RoundTip R (B shape)Dicoat®No-65 ~ 1060 ~ 1208 ~ 125 ~ 30-
1 Piece(s)

8 Days or more

10RoundTip R (B shape)Dicoat®No-85 ~ 1560 ~ 12010 ~ 165 ~ 30-
1 Piece(s)

8 Days or more

10RoundTip R (B shape)Dicoat®No-1010 ~ 1560 ~ 12012 ~ 205 ~ 30-
1 Piece(s)

8 Days or more

10RoundTip R (B shape)Dicoat®No-10T10 ~ 1560 ~ 12012 ~ 205 ~ 30-
1 Piece(s)

8 Days or more

10RoundTip R (B shape)Dicoat®No-1210 ~ 1860 ~ 12014 ~ 255 ~ 30-
1 Piece(s)

8 Days or more

10DiamondTaper (Shape A)Dicoat®No-65 ~ 1030 ~ 1208 ~ 125 ~ 301 ~ 10
1 Piece(s)

8 Days or more

10DiamondTaper (Shape A)Dicoat®No-85 ~ 1530 ~ 12010 ~ 165 ~ 301 ~ 10
1 Piece(s)

8 Days or more

10DiamondTaper (Shape A)Dicoat®No-1010 ~ 1530 ~ 12012 ~ 205 ~ 301 ~ 10
1 Piece(s)

8 Days or more

10DiamondTaper (Shape A)Dicoat®No-10T10 ~ 1530 ~ 12012 ~ 205 ~ 301 ~ 10
1 Piece(s)

8 Days or more

10DiamondTaper (Shape A)Dicoat®No-1210 ~ 1830 ~ 12014 ~ 255 ~ 301 ~ 10
1 Piece(s)

8 Days or more

10DiamondTip R (B shape)Dicoat®No-65 ~ 1060 ~ 1208 ~ 125 ~ 30-
1 Piece(s)

8 Days or more

10DiamondTip R (B shape)Dicoat®No-85 ~ 1560 ~ 12010 ~ 165 ~ 30-
1 Piece(s)

8 Days or more

10DiamondTip R (B shape)Dicoat®No-1010 ~ 1560 ~ 12012 ~ 205 ~ 30-
1 Piece(s)

8 Days or more

10DiamondTip R (B shape)Dicoat®No-10T10 ~ 1560 ~ 12012 ~ 205 ~ 30-
1 Piece(s)

8 Days or more

10DiamondTip R (B shape)Dicoat®No-1210 ~ 1860 ~ 12014 ~ 255 ~ 30-
1 Piece(s)

9 Days or more

10RoundTaper (Shape A)PlainImmersion QuenchingStandard Grade φ0.0365 ~ 1030 ~ 1208 ~ 125 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10RoundTaper (Shape A)PlainImmersion QuenchingStandard Grade φ0.0385 ~ 1530 ~ 12010 ~ 165 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10RoundTaper (Shape A)PlainImmersion QuenchingStandard Grade φ0.03105 ~ 1530 ~ 12012 ~ 205 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10RoundTaper (Shape A)PlainImmersion QuenchingStandard Grade φ0.0310T5 ~ 1530 ~ 12012 ~ 205 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10RoundTaper (Shape A)PlainImmersion QuenchingStandard Grade φ0.03128 ~ 1830 ~ 12014 ~ 255 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10RoundTaper (Shape A)PlainImmersion QuenchingStandard Grade φ0.031610 ~ 2030 ~ 12018 ~ 325 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10RoundTaper (Shape A)PlainImmersion QuenchingStandard Grade φ0.032012 ~ 2030 ~ 12022 ~ 355 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10RoundTip R (B shape)PlainImmersion QuenchingStandard Grade φ0.0365 ~ 1060 ~ 1208 ~ 125 ~ 30-
1 Piece(s)

9 Days or more

10RoundTip R (B shape)PlainImmersion QuenchingStandard Grade φ0.0385 ~ 1560 ~ 12010 ~ 165 ~ 30-
1 Piece(s)

9 Days or more

10RoundTip R (B shape)PlainImmersion QuenchingStandard Grade φ0.03105 ~ 1560 ~ 12012 ~ 205 ~ 30-
1 Piece(s)

9 Days or more

10RoundTip R (B shape)PlainImmersion QuenchingStandard Grade φ0.0310T5 ~ 1560 ~ 12012 ~ 205 ~ 30-
1 Piece(s)

9 Days or more

10RoundTip R (B shape)PlainImmersion QuenchingStandard Grade φ0.03128 ~ 1860 ~ 12014 ~ 255 ~ 30-
1 Piece(s)

9 Days or more

10RoundTip R (B shape)PlainImmersion QuenchingStandard Grade φ0.031610 ~ 2060 ~ 12018 ~ 325 ~ 30-
1 Piece(s)

9 Days or more

10RoundTip R (B shape)PlainImmersion QuenchingStandard Grade φ0.032012 ~ 2060 ~ 12022 ~ 355 ~ 30-
1 Piece(s)

9 Days or more

10DiamondTaper (Shape A)PlainImmersion QuenchingStandard Grade φ0.0365 ~ 1030 ~ 1208 ~ 125 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10DiamondTaper (Shape A)PlainImmersion QuenchingStandard Grade φ0.0385 ~ 1530 ~ 12010 ~ 165 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10DiamondTaper (Shape A)PlainImmersion QuenchingStandard Grade φ0.031010 ~ 1530 ~ 12012 ~ 205 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10DiamondTaper (Shape A)PlainImmersion QuenchingStandard Grade φ0.0310T10 ~ 1530 ~ 12012 ~ 205 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10DiamondTaper (Shape A)PlainImmersion QuenchingStandard Grade φ0.031212 ~ 1830 ~ 12014 ~ 255 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10DiamondTaper (Shape A)PlainImmersion QuenchingStandard Grade φ0.031615 ~ 2030 ~ 12018 ~ 325 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10DiamondTaper (Shape A)PlainImmersion QuenchingStandard Grade φ0.032012 ~ 2030 ~ 12022 ~ 355 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10DiamondTip R (B shape)PlainImmersion QuenchingStandard Grade φ0.0365 ~ 1060 ~ 1208 ~ 125 ~ 30-
1 Piece(s)

9 Days or more

10DiamondTip R (B shape)PlainImmersion QuenchingStandard Grade φ0.0385 ~ 1560 ~ 12010 ~ 165 ~ 30-
1 Piece(s)

9 Days or more

10DiamondTip R (B shape)PlainImmersion QuenchingStandard Grade φ0.031010 ~ 1560 ~ 12012 ~ 205 ~ 30-
1 Piece(s)

9 Days or more

10DiamondTip R (B shape)PlainImmersion QuenchingStandard Grade φ0.0310T10 ~ 1560 ~ 12012 ~ 205 ~ 30-
1 Piece(s)

9 Days or more

10DiamondTip R (B shape)PlainImmersion QuenchingStandard Grade φ0.031212 ~ 1860 ~ 12014 ~ 255 ~ 30-
1 Piece(s)

9 Days or more

10DiamondTip R (B shape)PlainImmersion QuenchingStandard Grade φ0.031615 ~ 2060 ~ 12018 ~ 325 ~ 30-
1 Piece(s)

9 Days or more

10DiamondTip R (B shape)PlainImmersion QuenchingStandard Grade φ0.032012 ~ 2060 ~ 12022 ~ 355 ~ 30-
1 Piece(s)

10 Days or more

10RoundTaper (Shape A)Plain-Standard Grade φ0.0365 ~ 1030 ~ 1208 ~ 122 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10RoundTaper (Shape A)Plain-Standard Grade φ0.0385 ~ 1530 ~ 12010 ~ 162 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10RoundTaper (Shape A)Plain-Standard Grade φ0.03105 ~ 1530 ~ 12012 ~ 202 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10RoundTaper (Shape A)Plain-Standard Grade φ0.0310T5 ~ 1530 ~ 12012 ~ 202 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10RoundTaper (Shape A)Plain-Standard Grade φ0.03128 ~ 1830 ~ 12014 ~ 252 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10RoundTaper (Shape A)Plain-Standard Grade φ0.031610 ~ 2030 ~ 12018 ~ 322 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10RoundTaper (Shape A)Plain-Standard Grade φ0.032012 ~ 2030 ~ 12022 ~ 352 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10RoundTip R (B shape)Plain-Standard Grade φ0.0365 ~ 1060 ~ 1208 ~ 122 ~ 30-
1 Piece(s)

10 Days or more

10RoundTip R (B shape)Plain-Standard Grade φ0.0385 ~ 1560 ~ 12010 ~ 162 ~ 30-
1 Piece(s)

10 Days or more

10RoundTip R (B shape)Plain-Standard Grade φ0.03105 ~ 1560 ~ 12012 ~ 202 ~ 30-
1 Piece(s)

10 Days or more

10RoundTip R (B shape)Plain-Standard Grade φ0.0310T5 ~ 1560 ~ 12012 ~ 202 ~ 30-
1 Piece(s)

10 Days or more

10RoundTip R (B shape)Plain-Standard Grade φ0.03128 ~ 1860 ~ 12014 ~ 252 ~ 30-
1 Piece(s)

10 Days or more

10RoundTip R (B shape)Plain-Standard Grade φ0.031610 ~ 2060 ~ 12018 ~ 322 ~ 30-
1 Piece(s)

10 Days or more

10RoundTip R (B shape)Plain-Standard Grade φ0.032012 ~ 2060 ~ 12022 ~ 352 ~ 30-
1 Piece(s)

10 Days or more

10DiamondTaper (Shape A)Plain-Standard Grade φ0.0365 ~ 1030 ~ 1208 ~ 125 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10DiamondTaper (Shape A)Plain-Standard Grade φ0.0385 ~ 1530 ~ 12010 ~ 165 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10DiamondTaper (Shape A)Plain-Standard Grade φ0.031010 ~ 1530 ~ 12012 ~ 205 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10DiamondTaper (Shape A)Plain-Standard Grade φ0.0310T10 ~ 1530 ~ 12012 ~ 205 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10DiamondTaper (Shape A)Plain-Standard Grade φ0.031210 ~ 1830 ~ 12014 ~ 255 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10DiamondTaper (Shape A)Plain-Standard Grade φ0.031612 ~ 2030 ~ 12018 ~ 325 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10DiamondTaper (Shape A)Plain-Standard Grade φ0.032012 ~ 2030 ~ 12022 ~ 355 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10DiamondTip R (B shape)Plain-Standard Grade φ0.0365 ~ 1060 ~ 1208 ~ 125 ~ 30-
1 Piece(s)

10 Days or more

10DiamondTip R (B shape)Plain-Standard Grade φ0.0385 ~ 1560 ~ 12010 ~ 165 ~ 30-
1 Piece(s)

10 Days or more

10DiamondTip R (B shape)Plain-Standard Grade φ0.031010 ~ 1560 ~ 12012 ~ 205 ~ 30-
1 Piece(s)

10 Days or more

10DiamondTip R (B shape)Plain-Standard Grade φ0.0310T10 ~ 1560 ~ 12012 ~ 205 ~ 30-
1 Piece(s)

10 Days or more

10DiamondTip R (B shape)Plain-Standard Grade φ0.031210 ~ 1860 ~ 12014 ~ 255 ~ 30-
1 Piece(s)

10 Days or more

10DiamondTip R (B shape)Plain-Standard Grade φ0.031612 ~ 2060 ~ 12018 ~ 325 ~ 30-
1 Piece(s)

10 Days or more

10DiamondTip R (B shape)Plain-Standard Grade φ0.032012 ~ 2060 ~ 12022 ~ 355 ~ 30-

Loading...

  1. 1

More Information

■Features: For Standard Grade, P Dim. Tolerance is  (for Precision Grade, or ), concentricity is 0.03 or 0.05 (for Precision Grade, 0.01 or 0.02).
 

Basic Information

Basic Shape Jig Pin Without Collar Shank Style Male thread Head Dia. Tolerance(mm) Standard Grade 0/-0.05

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support