(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Pins for Jigs & Fixtures - Shouldered, Set Screw Flat, Tip Shape Selectable, Precision g6

Locating Pins for Jigs & Fixtures - Shouldered, Set Screw Flat, Tip Shape Selectable, Precision g6
  • Lead Time Reduction

•Shape: With Shoulder
For complete product overview and details on Locating Pins for Jigs & Fixtures - Shouldered, Set Screw Flat, Tip Shape Selectable, Precision g6 see the sections below:

  • METRIC
  • inCAD Components
Locating Pin for Jigs & Fixtures- Precision(g6), Shoulder, Set Screw, Tip Shape Selectable, Plated:Related Image

・Materials
Type[ M ]Material[ H ]Hardness
SLATARound4137 Alloy SteelHardened 35~40HRC
SLATDDiamond
TSLATARoundSCM415 Alloy Steel (JIS)Carburized 55HRC~ (depth 0.7 ~ 0.8) / Anti-carburizing on Threads
TSLATDDiamond
 
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
R-SATARound4137 Alloy Steel35~40HRC (Surface 750HV ~ )Hard Chrome Plating
R-SATDDiamond
D-SATARoundD2 Tool Steel Equivalent55HRC ~
(Surface 3000HV)
DicoatR Treated
D-SATDDiamond

 

Specifications

Part Number-P-B-L-A-E
     
Type Tip Shape D
SLANA A 6-P6.8-B14-L8-A30-E2
SLATA B 8-P7.5-B15-  A60  
 
Part NumberP Configurable
0.1mm Increment
B Configurable
1mm Increment
A
Selection
E (Shape A)
1mm Increment
L1HdRApplicable
Set Screw
W
TypeTip ShapeDh7
Hardened
(Round)
SLATA

(Diamond)
SLATD
Carburized
(Round)
TSLATA

(Diamond)
TSLATD
Hard Chrome
(Round)
R-SATA

(Diamond)
R-SATD
Dicoat
(Round)
D-SATA

(Diamond)
D-SATD
A
(Tapered)

B
(Taper R)
 6-0.004
-0.012
3.0~8.0[ ! ]2~30
(B≤Px4)
*30

60

90

120
1~10 8 8 9 41M51~2
 8-0.005
-0.014
3.0~10.0 8 811 51.5M51~2
10 4.5~12.010 813 72M61~3
10T 4.5~12.0 5 813 72M61~3
12-0.006
-0.017
 9.0~14.0121015 93M84
1613.0~18.0121019134M85
[ ! ]W Dimension D6, D8: W=2 when P>5.0 D10, 10T: W=1 when P<5.0, W=2 when 5.0≤P≤7.0, W=3 when P>7.0 [ NG ]Angle A*30 is not applicable to Tip Shape B. Select from Standard Grade, Shouldered (Click here).
[ ! ]B Dimension 5 mm ~ will be selected for Dicoat® Treated / TiCN Treated items.

Alterations

Locating Pin for Jigs & Fixtures- Precision(g6), Shoulder, Set Screw, Tip Shape Selectable, Plated:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
D-SATAA6-P[3-7/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
D-SATAA8-P[3-9/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
D-SATAA10-P[4.5-12/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
D-SATAA10T-P[4.5-12/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
D-SATAA12-P[9-13/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
D-SATAA16-P[13-16/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
D-SATAB6-P[3-7/0.1]-B[5-30/1]-A[60,​90,​120]
D-SATAB8-P[3-9/0.1]-B[5-30/1]-A[60,​90,​120]
D-SATAB10-P[4.5-12/0.1]-B[5-30/1]-A[60,​90,​120]
D-SATAB10T-P[4.5-12/0.1]-B[5-30/1]-A[60,​90,​120]
D-SATAB12-P[9-13/0.1]-B[5-30/1]-A[60,​90,​120]
D-SATAB16-P[13-16/0.1]-B[5-30/1]-A[60,​90,​120]
D-SATDA6-P[3-7/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
D-SATDA8-P[3-9/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
D-SATDA10-P[4.5-12/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
D-SATDA10T-P[4.5-12/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
D-SATDA12-P[9-13/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
D-SATDA16-P[13-16/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
D-SATDB6-P[3-7/0.1]-B[5-30/1]-A[60,​90,​120]
D-SATDB8-P[3-9/0.1]-B[5-30/1]-A[60,​90,​120]
D-SATDB10-P[4.5-12/0.1]-B[5-30/1]-A[60,​90,​120]
D-SATDB10T-P[4.5-12/0.1]-B[5-30/1]-A[60,​90,​120]
D-SATDB12-P[9-13/0.1]-B[5-30/1]-A[60,​90,​120]
D-SATDB16-P[13-16/0.1]-B[5-30/1]-A[60,​90,​120]
R-SATAA6-P[3-7/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
R-SATAA8-P[3-9/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
R-SATAA10-P[4.5-12/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
R-SATAA10T-P[4.5-12/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
R-SATAA12-P[9-13/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
R-SATAA16-P[13-16/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
R-SATAB6-P[3-7/0.1]-B[2-30/1]-A[60,​90,​120]
R-SATAB8-P[3-9/0.1]-B[2-30/1]-A[60,​90,​120]
R-SATAB10-P[4.5-12/0.1]-B[2-30/1]-A[60,​90,​120]
R-SATAB10T-P[4.5-12/0.1]-B[2-30/1]-A[60,​90,​120]
R-SATAB12-P[9-13/0.1]-B[2-30/1]-A[60,​90,​120]
R-SATAB16-P[13-16/0.1]-B[2-30/1]-A[60,​90,​120]
R-SATDA6-P[3-7/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
R-SATDA8-P[3-9/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
R-SATDA10-P[4.5-12/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
R-SATDA10T-P[4.5-12/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
R-SATDA12-P[9-13/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
R-SATDA16-P[13-16/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
R-SATDB6-P[3-7/0.1]-B[2-30/1]-A[60,​90,​120]
R-SATDB8-P[3-9/0.1]-B[2-30/1]-A[60,​90,​120]
R-SATDB10-P[4.5-12/0.1]-B[2-30/1]-A[60,​90,​120]
R-SATDB10T-P[4.5-12/0.1]-B[2-30/1]-A[60,​90,​120]
R-SATDB12-P[9-13/0.1]-B[2-30/1]-A[60,​90,​120]
R-SATDB16-P[13-16/0.1]-B[2-30/1]-A[60,​90,​120]
SLATAA6-P[3-7/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
SLATAA8-P[3-9/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
SLATAA10-P[4-12/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
SLATAA10T-P[4-12/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
SLATAA12-P[9-13/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
SLATAA16-P[13-16/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
SLATAB6-P[3-7/0.1]-B[5-30/1]-A[60,​90,​120]
SLATAB8-P[3-9/0.1]-B[5-30/1]-A[60,​90,​120]
SLATAB10-P[4-12/0.1]-B[5-30/1]-A[60,​90,​120]
SLATAB10T-P[4-12/0.1]-B[5-30/1]-A[60,​90,​120]
SLATAB12-P[9-13/0.1]-B[5-30/1]-A[60,​90,​120]
SLATAB16-P[13-16/0.1]-B[5-30/1]-A[60,​90,​120]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Head Tip Shape Surface Treatment Heat Treatment Concentricity (Head-Shank) Head Dia. Tolerance
(mm)
Outside Diameter of Holder D
(mm)
A
(°)
P Positioning Part Length B
(mm)
Taper Length E
(mm)
1 Piece(s)

10 Days or more

10RoundTaper (Shape A)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)630 ~ 1203 ~ 75 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10RoundTaper (Shape A)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)830 ~ 1203 ~ 95 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10RoundTaper (Shape A)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1030 ~ 1204.5 ~ 125 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10RoundTaper (Shape A)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)10T30 ~ 1204.5 ~ 125 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10RoundTaper (Shape A)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1230 ~ 1209 ~ 135 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10RoundTaper (Shape A)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1630 ~ 12013 ~ 165 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10RoundTip R (B shape)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)660 ~ 1203 ~ 75 ~ 30-
1 Piece(s)

10 Days or more

10RoundTip R (B shape)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)860 ~ 1203 ~ 95 ~ 30-
1 Piece(s)

10 Days or more

10RoundTip R (B shape)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1060 ~ 1204.5 ~ 125 ~ 30-
1 Piece(s)

10 Days or more

10RoundTip R (B shape)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)10T60 ~ 1204.5 ~ 125 ~ 30-
1 Piece(s)

10 Days or more

10RoundTip R (B shape)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1260 ~ 1209 ~ 135 ~ 30-
1 Piece(s)

10 Days or more

10RoundTip R (B shape)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1660 ~ 12013 ~ 165 ~ 30-
1 Piece(s)

10 Days or more

10DiamondTaper (Shape A)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)630 ~ 1203 ~ 75 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10DiamondTaper (Shape A)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)830 ~ 1203 ~ 95 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10DiamondTaper (Shape A)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1030 ~ 1204.5 ~ 125 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10DiamondTaper (Shape A)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)10T30 ~ 1204.5 ~ 125 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10DiamondTaper (Shape A)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1230 ~ 1209 ~ 135 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10DiamondTaper (Shape A)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1630 ~ 12013 ~ 165 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10DiamondTip R (B shape)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)660 ~ 1203 ~ 75 ~ 30-
1 Piece(s)

10 Days or more

10DiamondTip R (B shape)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)860 ~ 1203 ~ 95 ~ 30-
1 Piece(s)

10 Days or more

10DiamondTip R (B shape)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1060 ~ 1204.5 ~ 125 ~ 30-
1 Piece(s)

10 Days or more

10DiamondTip R (B shape)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)10T60 ~ 1204.5 ~ 125 ~ 30-
1 Piece(s)

10 Days or more

10DiamondTip R (B shape)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1260 ~ 1209 ~ 135 ~ 30-
1 Piece(s)

10 Days or more

10DiamondTip R (B shape)Dicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1660 ~ 12013 ~ 165 ~ 30-
1 Piece(s)

11 Days or more

10RoundTaper (Shape A)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.01630 ~ 1203 ~ 72 ~ 301 ~ 10
1 Piece(s)

11 Days or more

10RoundTaper (Shape A)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.01830 ~ 1203 ~ 92 ~ 301 ~ 10
1 Piece(s)

11 Days or more

10RoundTaper (Shape A)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011030 ~ 1204.5 ~ 122 ~ 301 ~ 10
1 Piece(s)

11 Days or more

10RoundTaper (Shape A)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0110T30 ~ 1204.5 ~ 122 ~ 301 ~ 10
1 Piece(s)

11 Days or more

10RoundTaper (Shape A)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011230 ~ 1209 ~ 132 ~ 301 ~ 10
1 Piece(s)

11 Days or more

10RoundTaper (Shape A)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011630 ~ 12013 ~ 162 ~ 301 ~ 10
1 Piece(s)

11 Days or more

10RoundTip R (B shape)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.01660 ~ 1203 ~ 72 ~ 30-
1 Piece(s)

11 Days or more

10RoundTip R (B shape)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.01860 ~ 1203 ~ 92 ~ 30-
1 Piece(s)

11 Days or more

10RoundTip R (B shape)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011060 ~ 1204.5 ~ 122 ~ 30-
1 Piece(s)

11 Days or more

10RoundTip R (B shape)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0110T60 ~ 1204.5 ~ 122 ~ 30-
1 Piece(s)

11 Days or more

10RoundTip R (B shape)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011260 ~ 1209 ~ 132 ~ 30-
1 Piece(s)

11 Days or more

10RoundTip R (B shape)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011660 ~ 12013 ~ 162 ~ 30-
1 Piece(s)

11 Days or more

10DiamondTaper (Shape A)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.01630 ~ 1203 ~ 72 ~ 301 ~ 10
1 Piece(s)

11 Days or more

10DiamondTaper (Shape A)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.01830 ~ 1203 ~ 92 ~ 301 ~ 10
1 Piece(s)

11 Days or more

10DiamondTaper (Shape A)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011030 ~ 1204.5 ~ 122 ~ 301 ~ 10
1 Piece(s)

11 Days or more

10DiamondTaper (Shape A)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0110T30 ~ 1204.5 ~ 122 ~ 301 ~ 10
1 Piece(s)

11 Days or more

10DiamondTaper (Shape A)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011230 ~ 1209 ~ 132 ~ 301 ~ 10
1 Piece(s)

11 Days or more

10DiamondTaper (Shape A)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011630 ~ 12013 ~ 162 ~ 301 ~ 10
1 Piece(s)

11 Days or more

10DiamondTip R (B shape)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.01660 ~ 1203 ~ 72 ~ 30-
1 Piece(s)

11 Days or more

10DiamondTip R (B shape)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.01860 ~ 1203 ~ 92 ~ 30-
1 Piece(s)

11 Days or more

10DiamondTip R (B shape)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011060 ~ 1204.5 ~ 122 ~ 30-
1 Piece(s)

11 Days or more

10DiamondTip R (B shape)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0110T60 ~ 1204.5 ~ 122 ~ 30-
1 Piece(s)

11 Days or more

10DiamondTip R (B shape)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011260 ~ 1209 ~ 132 ~ 30-
1 Piece(s)

11 Days or more

10DiamondTip R (B shape)Hard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011660 ~ 12013 ~ 162 ~ 30-
1 Piece(s)

9 Days or more

10RoundTaper (Shape A)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.01630 ~ 1203 ~ 75 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10RoundTaper (Shape A)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.01830 ~ 1203 ~ 95 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10RoundTaper (Shape A)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011030 ~ 1204 ~ 125 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10RoundTaper (Shape A)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0110T30 ~ 1204 ~ 125 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10RoundTaper (Shape A)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011230 ~ 1209 ~ 135 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10RoundTaper (Shape A)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011630 ~ 12013 ~ 165 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10RoundTip R (B shape)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.01660 ~ 1203 ~ 75 ~ 30-
1 Piece(s)

9 Days or more

10RoundTip R (B shape)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.01860 ~ 1203 ~ 95 ~ 30-
1 Piece(s)

9 Days or more

10RoundTip R (B shape)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011060 ~ 1204 ~ 125 ~ 30-
1 Piece(s)

9 Days or more

10RoundTip R (B shape)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0110T60 ~ 1204 ~ 125 ~ 30-
1 Piece(s)

9 Days or more

10RoundTip R (B shape)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011260 ~ 1209 ~ 135 ~ 30-
1 Piece(s)

9 Days or more

10RoundTip R (B shape)PlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011660 ~ 12013 ~ 165 ~ 30-

Loading...

 

Basic Information

Basic Shape Jig Pin With Collar

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support