(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Head Locating Pins - Round head, flat tip and straight shank configurable P/L/B dimensions.

Large Head Locating Pins - Round head, flat tip and straight shank configurable P/L/B dimensions.
  • On Sale Till 15/12/2024
  • Volume Discount
  • Lead Time Reduction

Has the typically shaped head (Flat).

  • METRIC
  • inCAD Components

PDFP.2019-1586

Unit examples related to this product
Locating Pins - Large Flat Head, Standard, P Standard:Related Image
・Materials
Material No.[ M ]Material[ S ]Surface Treatment[ H ]HardnessP SelectableP ConfigurableP, L, B Configurable
TypeD Tol.TypeD Tol.TypeD Tol.
O1 Tool Steel-Treated Hardness: 60~63HRCJPDA (m6)


DPA (p6)
JPDC (m6)


DPC (p6)
FPDC (m6)


DPC (p6)
O1 Tool SteelHard Chrome PlatingHardness: 50~55HRC
Plating Hardness: 750HV~
GJPGJPGFP
SKS3 Tool Steel or Equiv.--BJPBJPBFP
304 Stainless Steel--SJPSJPSFP
304 Stainless SteelHard Chrome PlatingPlating Hardness: 750HV~HJPHJPHFP
440C or 420 Stainless Steel-Treated Hardness: 50~55HRCCJPCJPCFP
[ ! ]Some combinations are not available. Refer to the availability list to select the available combination.
 

Specifications

Part Number-P-L-B
TypeD Tol.D
JPDA8-12
SJPDPC10-14.01
CFPDC12-P15.97-L12-B3.5
■P Tolerance Table
Ph6
1.50~3.00 0
-0.006
3.01~6.00 0
-0.008
6.01~10.00 0
-0.009
10.01~18.00 0
-0.011
18.01~30.00 0
-0.013
■P Selectable
Part NumberPLBC
TypeD Tol.DD Tolerance
m6p6
JP
GJP
BJP
SJP
HJP
CJP
DA (m6)


DPA (p6)
1+0.008
+0.002
+0.012
+0.006
23200.1
2340.5
355311
4+0.012
+0.004
+0.020
+0.012
6, 8
5884
68, 10105
8+0.015
+0.006
+0.024
+0.015
1212621.5
1012, 1416102
12+0.018
+0.007
+0.029
+0.018
162020
13182222
162524253
20+0.021
+0.008
+0.035
+0.022
303230
■P Configurable
Part Number P
0.01mm Increment
L B C
Type D Tol. D D Tolerance
m6 p6
JP
GJP
BJP
SJP
HJP
CJP
DC (m6)


DPC (p6)
1 +0.008
+0.002
+0.012
+0.006
1.50~2.50 3 2 0 0.1
2 2.50~4.00 4 0.5
3 3.50~6.00 5 3 1 1
4 +0.012
+0.004
+0.020
+0.012
4.50~7.00
5 5.50~8.00 8 4
6 6.50~10.00 10 5
8 +0.015
+0.006
+0.024
+0.015
9.00~13.00 12 6 2 1.5
10 11.00~15.00 16 10 2
12 +0.018
+0.007
+0.029
+0.018
13.00~16.00 20 20
13 14.00~18.00 22 22
16 17.00~25.00 24 25 3
20 +0.021
+0.008
+0.035
+0.022
22.00~30.00 32 30
■P, L, B Configurable
Part Number P
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
C
Type D Tol. D D Tolerance
m6 p6
FP
GFP
BFP
SFP
HFP
CFP
DC (m6)


DPC (p6)
1 +0.008
+0.002
+0.012
+0.006
1.50~2.50 2, 3 2.0~5.0 0 0.1
2 2.50~4.00 2~6 2.0~10.0 0.5
3 3.50~6.00 3~6 2.0~10.0 1 1
4 +0.012
+0.004
+0.020
+0.012
4.50~7.00 4~8 2.0~10.0
5 5.50~8.00 5~10 2.0~10.0
6 6.50~10.00 6~12 2.0~12.0
8 +0.015
+0.006
+0.024
+0.015
9.00~13.00 8~16 2.0~15.0 2 1.5
10 11.00~15.00 10~20 3.0~20.0 2
12 +0.018
+0.007
+0.029
+0.018
13.00~16.00 12~24 3.0~20.0
13 14.00~18.00 13~26 5.0~20.0
16 17.00~25.00 16~32 5.0~20.0 3
20 +0.021
+0.008
+0.035
+0.022
22.00~30.00 20~40 5.0~20.0

Alterations

Locating Pins - Large Flat Head, Standard, P Standard:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BFPDC1-P[1.5-3/0.01]-L[2-3/1]-B[2-5/0.1]
BFPDC2-P[2.5-6/0.01]-L[2-6/1]-B[2-15/0.1]
BFPDC3-P[3.5-8/0.01]-L[3-10/1]-B[2-15/0.1]
BFPDC4-P[4.5-8/0.01]-L[3-14/1]-B[2-15/0.1]
BFPDC5-P[5.5-10/0.01]-L[5-15/1]-B[2-15/0.1]
BFPDC6-P[6.5-10/0.01]-L[5-15/1]-B[2-30/0.1]
BFPDC8-P[8.5-15/0.01]-L[5-16/1]-B[2-30/0.1]
BFPDC10-P[11-17/0.01]-L[5-20/1]-B[3-30/0.1]
BFPDC12-P[13-18/0.01]-L[6-24/1]-B[3-30/0.1]
BFPDC13-P[14-20/0.01]-L[7-26/1]-B[5-30/0.1]
BFPDC16-P[17-27/0.01]-L[8-32/1]-B[5-30/0.1]
BFPDC20-P[22-30/0.01]-L[10-40/1]-B[5-30/0.1]
BFPDPC1-P[1.5-3/0.01]-L[2-3/1]-B[2-5/0.1]
BFPDPC2-P[2.5-6/0.01]-L[2-6/1]-B[2-15/0.1]
BFPDPC3-P[3.5-8/0.01]-L[3-10/1]-B[2-15/0.1]
BFPDPC4-P[4.5-8/0.01]-L[3-14/1]-B[2-15/0.1]
BFPDPC5-P[5.5-10/0.01]-L[5-15/1]-B[2-15/0.1]
BFPDPC6-P[6.5-10/0.01]-L[5-15/1]-B[2-30/0.1]
BFPDPC8-P[8.5-15/0.01]-L[5-16/1]-B[2-30/0.1]
BFPDPC10-P[11-17/0.01]-L[5-20/1]-B[3-30/0.1]
BFPDPC12-P[13-18/0.01]-L[6-24/1]-B[3-30/0.1]
BFPDPC13-P[14-20/0.01]-L[7-26/1]-B[5-30/0.1]
BFPDPC16-P[17-27/0.01]-L[8-32/1]-B[5-30/0.1]
BFPDPC20-P[22-30/0.01]-L[10-40/1]-B[5-30/0.1]
BJPDA1-2
BJPDA2-3
BJPDA3-5
BJPDA4-[6,​8]
BJPDA5-8
BJPDA6-[8,​10]
BJPDA8-12
BJPDA10-[12,​14]
BJPDA12-16
BJPDA13-18
BJPDA16-25
BJPDA20-30
BJPDC1-[2-2.5/0.01]
BJPDC2-[2.5-4/0.01]
BJPDC3-[3.5-6/0.01]
BJPDC4-[4.5-7/0.01]
BJPDC5-[5.5-8/0.01]
BJPDC6-[6.5-10/0.01]
BJPDC8-[9-13/0.01]
BJPDC10-[11-15/0.01]
BJPDC12-[13-16/0.01]
BJPDC13-[14-18/0.01]
BJPDC16-[17-25/0.01]
BJPDC20-[22-30/0.01]
BJPDPA1-2
BJPDPA2-3
BJPDPA3-5
BJPDPA4-[6,​8]
BJPDPA5-8
BJPDPA6-[8,​10]
BJPDPA8-12
BJPDPA10-[12,​14]
BJPDPA12-16
BJPDPA13-18
BJPDPA16-25
BJPDPA20-30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBasic Shape Head Shape Head Tip Shape Drive Shank Style Material Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Tolerance of Positioning Side Outer Diameter Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Mounting Section Length L
(mm)
Positioning Portion Length B
(mm)
Thread Length ML
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No1.5 ~ 3h61m62 ~ 3--P, L, B Dimensions Configurable2 ~ 5
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No2.5 ~ 6h62m62 ~ 6--P, L, B Dimensions Configurable2 ~ 15
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No3.5 ~ 8h63m63 ~ 10--P, L, B Dimensions Configurable2 ~ 15
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No4.5 ~ 8h64m63 ~ 14--P, L, B Dimensions Configurable2 ~ 15
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No5.5 ~ 10h65m65 ~ 15--P, L, B Dimensions Configurable2 ~ 15
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No6.5 ~ 10h66m65 ~ 15--P, L, B Dimensions Configurable2 ~ 30
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No8.5 ~ 15h68m65 ~ 16--P, L, B Dimensions Configurable2 ~ 30
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No11 ~ 17h610m65 ~ 20--P, L, B Dimensions Configurable3 ~ 30
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No13 ~ 18h612m66 ~ 24--P, L, B Dimensions Configurable3 ~ 30
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No14 ~ 20h613m67 ~ 26--P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No17 ~ 27h616m68 ~ 32--P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No22 ~ 30h620m610 ~ 40--P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No1.5 ~ 3h61p62 ~ 3--P, L, B Dimensions Configurable2 ~ 5
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No2.5 ~ 6h62p62 ~ 6--P, L, B Dimensions Configurable2 ~ 15
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No3.5 ~ 8h63p63 ~ 10--P, L, B Dimensions Configurable2 ~ 15
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No4.5 ~ 8h64p63 ~ 14--P, L, B Dimensions Configurable2 ~ 15
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No5.5 ~ 10h65p65 ~ 15--P, L, B Dimensions Configurable2 ~ 15
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No6.5 ~ 10h66p65 ~ 15--P, L, B Dimensions Configurable2 ~ 30
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No8.5 ~ 15h68p65 ~ 16--P, L, B Dimensions Configurable2 ~ 30
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No11 ~ 17h610p65 ~ 20--P, L, B Dimensions Configurable3 ~ 30
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No13 ~ 18h612p66 ~ 24--P, L, B Dimensions Configurable3 ~ 30
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No14 ~ 20h613p67 ~ 26--P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No17 ~ 27h616p68 ~ 32--P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No22 ~ 30h620p610 ~ 40--P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No2h61m6-32P Dimension Fixed-
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No3h62m6-42P Dimension Fixed-
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No5h63m6-53P Dimension Fixed-
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No6 ~ 8h64m6-53P Dimension Fixed-
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No8h65m6-84P Dimension Fixed-
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No8 ~ 10h66m6-105P Dimension Fixed-
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No12h68m6-126P Dimension Fixed-
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No12 ~ 14h610m6-1610P Dimension Fixed-
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No16h612m6-2020P Dimension Fixed-
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No18h613m6-2222P Dimension Fixed-
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No25h616m6-2425P Dimension Fixed-
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No30h620m6-3230P Dimension Fixed-
1 Piece(s)

10 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No1.5 ~ 2.5h61m6-32P Dimension Configurable-
1 Piece(s)

10 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No2.5 ~ 4h62m6-42P Dimension Configurable-
1 Piece(s)

10 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No3.5 ~ 6h63m6-53P Dimension Configurable-
1 Piece(s)

10 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No4.5 ~ 7h64m6-53P Dimension Configurable-
1 Piece(s)

10 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No5.5 ~ 8h65m6-84P Dimension Configurable-
1 Piece(s)

10 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No6.5 ~ 10h66m6-105P Dimension Configurable-
1 Piece(s)

10 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No9 ~ 13h68m6-126P Dimension Configurable-
1 Piece(s)

10 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No11 ~ 15h610m6-1610P Dimension Configurable-
1 Piece(s)

10 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No13 ~ 16h612m6-2020P Dimension Configurable-
1 Piece(s)

10 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No14 ~ 18h613m6-2222P Dimension Configurable-
1 Piece(s)

10 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No17 ~ 25h616m6-2425P Dimension Configurable-
1 Piece(s)

10 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No22 ~ 30h620m6-3230P Dimension Configurable-
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No2h61p6-32P Dimension Fixed-
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No3h62p6-42P Dimension Fixed-
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No5h63p6-53P Dimension Fixed-
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No6 ~ 8h64p6-53P Dimension Fixed-
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No8h65p6-84P Dimension Fixed-
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No8 ~ 10h66p6-105P Dimension Fixed-
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No12h68p6-126P Dimension Fixed-
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No12 ~ 14h610p6-1610P Dimension Fixed-
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No16h612p6-2020P Dimension Fixed-
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No18h613p6-2222P Dimension Fixed-
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No25h616p6-2425P Dimension Fixed-
1 Piece(s)

9 Days or more

10Large HeadRoundFlatNoStraight(Press Fit)[Steel] O1 Tool SteelNo[None] No30h620p6-3230P Dimension Fixed-

Loading...

Example

Locating Pins - Large Flat Head, Standard, P Standard:Related Image
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.