(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Head Locating Pins - Round or diamond shaped head, tapered tip and straight shank. (Part Numbers)

Small Head Locating Pins - Round or diamond shaped head, tapered tip and straight shank.
  • Volume Discount
  • Lead Time Reduction

Has the typically shaped head (Tapered) and can be characterized by low cost-availability and a wealth of variations.

  • METRIC
  • inCAD Components

PDFP.2019-1554

Unit examples related to this product
Locating Pins - Small Head, Round, Standard, P Standard:Related Image
・Materials
Material
No.
[ M ]Material[ S ]Surface Treatment[ H ]HardnessP SelectableP ConfigurableP, L, B Configurable
TypeD Tolerance and Shape CodeTypeD Tolerance and Shape CodeTypeD Tolerance and Shape Code
O1 Tool Steel-Treated Hardness: 60~63HRCJP
SB (m6)
SPB (p6)


DS (m6)
DPS (p6)
JP
SA (m6)
SPA (p6)


SD (m6)
SPD (p6)
FP
SA (m6)
SPA (p6)


SD (m6)
SPD (p6)
O1 Tool SteelHard Chrome PlatingHardness: 50~55HRC
Plating Hardness: 750HV~
GJPGJPGFP
SKS3 Tool Steel or Equiv.--BJPBJPBFP
304 Stainless Steel--SJPSJPSFP
304 Stainless SteelHard Chrome PlatingPlating Hardness: 750HV~HJPHJPHFP
440C or 420 Stainless Steel-Treated Hardness: 50~55HRCCJPCJPCFP
[ ! ]Some combinations are not available. Refer to the availability list to select the available combination.

 

Specifications

Part Number-P-L-B
 
Type Shape D
       
JP SB 5-3    
JP SD 6-2.01    
FP SA 8-P6.01-L8-B5.3
FP SPD 10-P5.97-L12-B3.5
■P Selectable
Part NumberPLBCm(W)
TypeD Tolerance and ShapeDD Tolerance
m6p6
JP
GJP
BJP
SJP
HJP
CJP

SB (m6)
SPB (p6)



DS (m6)
DPS (p6)
[ ! ]Applicable when D≥4.
2+0.008
+0.002
+0.012
+0.006
12            420.30.50-
3123           530.51
4+0.012
+0.004
+0.020
+0.012
 234          111.0
5 2345         10521.2
6 23456        1.5
8+0.015
+0.006
+0.024
+0.015
  34568       1561.5321.8
10  3456810      822.2
12+0.018
+0.007
+0.029
+0.018
    5681012     2.5
13     68101213    2243
16       101213141516 1034
20+0.021
+0.008
+0.035
+0.022
         1314151620305
■P Configurable
Part NumberP
0.01mm Increment
LBCm(W)
TypeD Tolerance and ShapeDD Tolerance
m6p6
JP
GJP
BJP
SJP
HJP
CJP

SA (m6)
SPA (p6)



SD (m6)
SPD (p6)
[ ! ]Applicable when D≥4.
2+0.008
+0.002
+0.012
+0.006
1.00~2.00420.30.50-
31.00~3.00530.51
4+0.012
+0.004
+0.020
+0.012
2.00~4.00111.0
52.00~5.0010521.2
62.00~6.001.5
8+0.015
+0.006
+0.024
+0.015
3.00~8.001561.5321.8
103.00~10.00822.2
12+0.018
+0.007
+0.029
+0.018
5.00~12.002.5
136.00~13.002243
1610.00~16.001034
20+0.021
+0.008
+0.035
+0.022
13.00~20.00305
■P, L, B Configurable
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
Cm(W)
TypeD Tolerance and ShapeDD Tolerance
m6p6
FP
GFP
BFP
SFP
HFP
CFP

SA (m6)
SPA (p6)



SD (m6)
SPD (p6)
[ ! ]Applicable when D≥3.
2+0.008
+0.002
+0.012
+0.006
1.00~2.002~42.0~10.00.30.50-
31.00(2.00)~3.003~62.0~10.00.511.0
4+0.012
+0.004
+0.020
+0.012
2.00~4.004~82.0~10.011
52.00~5.005~102.0~10.021.2
62.00~6.006~122.0~12.01.5
8+0.015
+0.006
+0.024
+0.015
3.00~8.008~162.0~15.01.5321.8
103.00~10.0010~203.0~20.022.2
12+0.018
+0.007
+0.029
+0.018
5.00~12.0012~243.0~20.02.5
136.00~13.0013~265.0~20.043
1610.00~16.0016~325.0~20.034
20+0.021
+0.008
+0.035
+0.022
13.00~20.0020~405.0~20.05
[ ! ]P dimension in ( ) is applicable to Diamond Shape.
* The tightening torque (ref. value) for hardened products is strength class 8.8. (See technical data on MISUMI 2019 catalog P.4015). *Not applicable when using locking adhesives or lock washers. 

Alterations

Locating Pins - Small Head, Round, Standard, P Standard:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CJPSB16-10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Material Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Mounting Section Length L
(mm)
Positioning Portion Length B
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1016m62210P Dimension Fixed-

Loading...

  1. 1

Example

Locating Pins - Small Head, Round, Standard, P Standard:Related Image
 

Basic Information

Basic Shape Small Head Head Tip Shape Tapered Drive No
Shank Style Straight(Press Fit) Tolerance of Positioning Side Outer Diameter 0/-0.01

Please check the type/dimensions/specifications of the part CJPSB16-10 in the Small Head Locating Pins - Round or diamond shaped head, tapered tip and straight shank. series.

Products like this...

Part Number
CJPDPS10-5
CJPDPS10-6
CJPDPS10-8
CJPSB16-12
CJPSB16-13
CJPSB16-14
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Material Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Mounting Section Length L
(mm)
Positioning Portion Length B
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)
1 Piece(s)Available

8 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No510p6158P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No610p6158P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No810p6158P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1216m62210P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1316m62210P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1416m62210P Dimension Fixed-

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.