(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Has the typically shaped head (Tapered) and can be characterized by low cost-availability and a wealth of variations.
Part Number
Configured Part Number is shown.
CJPDB13-16
Material No. | [ M ]Material | [ S ]Surface Treatment | [ H ]Hardness | P Selectable | P Configurable | P, L, B Configurable | |||
Type | D Tolerance and Shape | Type | D Tolerance and Shape | Type | D Tolerance and Shape | ||||
① | O1 Tool Steel | - | Treated Hardness: 60~63HRC | JP | BB (m6) BPB (p6) DB (m6) DPB (p6) | JP | BA (m6) BPA (p6) BD (m6) BPD (p6) | FP | BA (m6) BPA (p6) BG (g6) BD (m6) BPD (p6) DG (g6) |
② | O1 Tool Steel | Hard Chrome Plating | Hardness: 50~55HRC Plating Hardness: 750HV~ | GJP | GJP | GFP | |||
③ | SKS3 Tool Steel or Equiv. | - | - | BJP | BJP | BFP | |||
④ | 304 Stainless Steel | - | - | SJP | SJP | SFP | |||
⑤ | 304 Stainless Steel | Hard Chrome Plating | Plating Hardness: 750HV~ | HJP | HJP | HFP | |||
⑥ | 440C or 420 Stainless Steel | - | Treated Hardness: 50~55HRC | CJP | CJP | CFP |
Part Number | - | P | - | L | - | B | ||||
Type | D Tol. Shape | D | ||||||||
JP | BB | 6 | - | 10 | ||||||
JP | BD | 8 | - | 11.98 | ||||||
FP | BA | 10 | - | P12.02 | - | L10 | - | B3.2 | ||
FP | BD | 12 | - | P13.97 | - | L12 | - | B5 |
Part Number | P | L | B | C | m | ℓ | (W) | |||||||||||||||||
Type | D Tolerance and Shape | D | D Tolerance | |||||||||||||||||||||
m6 | p6 | |||||||||||||||||||||||
JP GJP BJP SJP HJP CJP | <Round> BB (m6) BPB (p6) <Diamond> DB (m6) DPB (p6) [ ! ]Applicable when D≥2 | 1 | +0.008 +0.002 | +0.012 +0.006 | 2 | 3 | 3 | 0.1 | 0.5 | 0 | - | |||||||||||||
2 | 3 | 4 | 4 | 0.5 | 1 | 1.2 | ||||||||||||||||||
3 | 4 | 5 | 6 | 5 | 5 | 2 | 1 | 1.5 | ||||||||||||||||
4 | +0.012 +0.004 | +0.020 +0.012 | 5 | 6 | 6 | 1 | 3 | 1.8 | ||||||||||||||||
5 | 6 | 8 | 10 | 2.2 | ||||||||||||||||||||
6 | 8 | 10 | 8 | 3 | ||||||||||||||||||||
8 | +0.015 +0.006 | +0.024 +0.015 | 10 | 12 | 13 | 15 | 1.5 | 4 | 3.5 | |||||||||||||||
10 | 12 | 13 | 15 | 10 | 2 | 4 | ||||||||||||||||||
12 | +0.018 +0.007 | +0.029 +0.018 | 13 | 15 | 16 | 5 | ||||||||||||||||||
13 | 15 | 16 | 22 | 2 | 5.5 | |||||||||||||||||||
16 | 20 | 25 | 3 | 5 | 7 | |||||||||||||||||||
20 | +0.021 +0.008 | +0.035 +0.022 | 25 | 30 | 30 | 15 | 9 |
Part Number | P 0.01mm Increment | L | B | C | m | ℓ | (W) | ||||
Type | D Tolerance and Shape | D | D Tolerance | ||||||||
m6 | p6 | ||||||||||
JP GJP BJP SJP HJP CJP | <Round> BA (m6) BPA (p6) <Diamond> BD (m6) BPD (p6) [ ! ]Applicable when D≥2 | 1 | +0.008 +0.002 | +0.012 +0.006 | 1.20~2.50 | 3 | 3 | 0.1 | 0.5 | 0 | - |
2 | 2.50~4.00 | 4 | 0.5 | 1 | 1.2 | ||||||
3 | 3.50~6.00 | 5 | 5 | 2 | 1 | 1.5 | |||||
4 | +0.012 +0.004 | +0.020 +0.012 | 4.50~7.00 | 6 | 1 | 3 | 1.8 | ||||
5 | 5.50~8.00 | 10 | 2.2 | ||||||||
6 | 6.50~10.00 | 8 | 3 | ||||||||
8 | +0.015 +0.006 | +0.024 +0.015 | 9.00~13.00 | 15 | 1.5 | 4 | 3.5 | ||||
10 | 11.00~15.00 | 10 | 2 | 4 | |||||||
12 | +0.018 +0.007 | +0.029 +0.018 | 13.00~16.00 | 5 | |||||||
13 | 14.00~18.00 | 22 | 2 | 5.5 | |||||||
16 | 17.00~25.00 | 3 | 5 | 7 | |||||||
20 | +0.021 +0.008 | +0.035 +0.022 | 22.00~30.00 | 30 | 15 | 9 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | C | m | ℓ | (W) | |||||
Type | D Tolerance and Shape | D | D Tolerance | |||||||||
m6 | p6 | g6 | ||||||||||
FP GFP BFP SFP HFP CFP | <Round> BA (m6) BPA (p6) BG (g6) <Diamond> BD (m6) BPD (p6) DG (g6) | 1 | +0.008 +0.002 | +0.012 +0.006 | -0.002 -0.008 | 1.20 (1.50)~3.00(2.50) | 2, 3 | 1.0~5.0 | 0.1 | 0.5 | 0 | 0.6 |
2 | 2.50~4.00 | 2~6 | 1.0~15.0(10.0) | 0.5 | 1 | 1.2 | ||||||
3 | 3.50~8.00 | 3~10 | 1.0~15.0(10.0) | 2 | 1 | 1.5 | ||||||
4 | +0.012 +0.004 | +0.020 +0.012 | -0.004 -0.012 | 4.50~8.00 | 3(4)~14 | 1.0~15.0(10.0) | 1 | 3 | 1.8 | |||
5 | 5.50~10.00 | 5~15 | 1.0~15.0(10.0) | 2.2 | ||||||||
6 | 6.50~10.00 | 5~15 | 1.0~30.0(25.0) | 3 | ||||||||
8 | +0.015 +0.006 | +0.024 +0.015 | -0.005 -0.014 | 8.50~15.00 | 5(6)~16 | 1.0~30.0(25.0) | 1.5 | 4 | 3.5 | |||
10 | 11.00~17.00 | 5(10)~20 | 3.0~30.0(25.0) | 2 | 4 | |||||||
12 | +0.018 +0.007 | +0.029 +0.018 | -0.006 -0.017 | 13.00~18.00 | 6(10)~24 | 3.0~30.0(25.0) | 5 | |||||
13 | 14.00~20.00 | 7(12)~26 | 5.0~30.0(25.0) | 2 | 5.5 | |||||||
16 | 17.00~27.00 | 8(15)~32 | 5.0~30.0 | 3 | 5 | 7 | ||||||
20 | +0.021 +0.008 | +0.035 +0.022 | -0.007 -0.020 | 22.00~30.00 | 10(15)~40 | 5.0~30.0 | 9 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CJPDB13-16 |
Loading...
Basic Shape | Large Head | Head Tip Shape | Tapered | Drive | No |
---|---|---|---|---|---|
Shank Style | Straight(Press Fit) | Tolerance of Positioning Side Outer Diameter | 0/-0.01 |
Please check the type/dimensions/specifications of the part CJPDB13-16 in the Large Head Locating Pins - Round or diamond shaped head, tapered tip and straight shank. series.
Part Number |
---|
CJPBB10-15 |
CJPBB12-13 |
CJPBB12-15 |
CJPDB16-20 |
CJPDB16-25 |
CJPDB2-3 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy