(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
New: Standard size available max.1000x1000 mm. [July 2023]
Material of all around well balanced properties.
Part Number
Configured Part Number is shown.
RBCM1-3
A Selectable Type | A, B Configurable Type | [ M ]Material | [ H ]Hardness | Color | ||
No Adhesive | Adhesive | No Adhesive | Adhesive | |||
RBCM | RBCMA | RBCMF | RBCMFA | Chloroprene Rubber (CR) | Shore A65 | Black |
RBOM | RBOMA | RBOMF | RBOMFA | Non-Staining Chloroprene Rubber (CR) | Shore A60 | Gray |
RBCW | RBCWA | RBCWF | RBCWFA | Chloroprene Rubber (CR) | Shore A60 | White |
Part Number | - | A |
RBCM5 | - | 100 |
RBOM10 | - | 500 |
Part Number | - | A | - | B | - | F | - | G | - | Screw Nominal Dia. |
RBCMF10 | - | 110 | - | 65 | ||||||
RBCMF4H20 | - | 200 | - | 150 | - | F140 | - | G100 | - | Z5 |
Part Number | A | ||
Type | T | ||
No Adhesive RBCM RBOM RBCW | Adhesive RBCMA RBOMA RBCWA | 1 | 300 |
2 | |||
3 | 500 | ||
5 | |||
10 | ( Only 300 is available for T15 or more of RBOM and RBOMA. ) | ||
15 | |||
20 | |||
30 |
Part Number | A | ||
Type | T | ||
No Adhesive RBCM RBOM RBCW | Adhesive RBCMA RBOMA RBCWA | 1 | 3 5 10 20 30 40 50 80 100 |
2 | |||
3 | |||
5 | |||
10 |
Part Number | 1mm Increment | |||
Type | T | A | B | |
No Adhesive RBCMF RBOMF RBCWF | Adhesive RBCMFA RBOMFA RBCWFA | 1 | 10~500 ( 10~300 is available for T15 or more of RBOMF and RBOMFA.) | 10~500 ( 10~300 is available for T15 or more of RBOMF and RBOMFA.) |
2 | ||||
3 | ||||
5 | ||||
10 | ||||
15 | ||||
20 | ||||
30 |
Part Number | 1mm Increment (A≥B≥T) | 0.5mm Increment | Screw Nominal Dia. | |||||||||||
Type | Nominal | T | A | B | F | G | N (Through Hole) | Z (Counterbored Hole) | ||||||
No Adhesive RBCMF RBOMF RBCWF | Adhesive RBCMFA RBOMFA RBCWFA | 1H 2H 3H 4H 6H | 1 | 25~500 (25~300 is available for T15 or more of RBOMF and RBOMFA.) | 25~500 (25~300 is available for T15 or more of RBOMF and RBOMFA.) | 9~491 (1H, 2H, 4H Type) 9~245 (3H, 6H Type) | 5~495 (1H, 2H, 3H Type) 9~491 (4H, 6H Type) | 3 4 5 6 8 10 | - | |||||
2 | - | |||||||||||||
3 | - | |||||||||||||
5 | - | |||||||||||||
10 | 3 | 4 | ||||||||||||
15 | 4 | 5 | 6 | 8 | ||||||||||
20 | 4 | 5 | 6 | 8 | ||||||||||
30 | 4 | 5 | 6 | 8 | 10 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
RBCM1-3 |
Loading...
Material, General | Rubber |
---|
Please check the type/dimensions/specifications of the part RBCM1-3 in the Rubber Sheets - Chloroprene series.
Part Number |
---|
RBCM1-10 |
RBCM1-100 |
RBCM1-20 |
RBCM1-30 |
RBCM1-300 |
RBCM1-40 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy