(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gussets - Tapped Holes, Configurable Hole Positions

Gussets - Tapped Holes, Configurable Hole Positions
  • Spec Change

•Shape: Triangular Shape
•Hole Shape: Tapped Hole

  • METRIC
  • inCAD Components
Gussets- Tapped Holes, Specified Holes Position, Standard/Precision Perpendicularity Type:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
Standard Grade
(Perpendicularity: 0.05/100)
RBPBS1018 Carbon Steel-
RBPBBBlack Oxide
RBPBMElectroless Nickel Plating
RBPBA5052 Aluminum Alloy-
RBPBWClear Anodize

Specifications

Part Number-B-X-F-Y-G-M-T
RBPBS30
RBPBW60
-
-
60
100
-
-
X20
X20

-

F20
-
-
Y20
Y25
-
-
G20
G50
-
-
M6
M6
-
-
T9
T12
Part NumberB1mm IncrementM
(Coarse)
T
TypeASide A Hole PitchSide B Hole Pitch
XFYG1018 Carbon Steel5052 Aluminum Alloy
Standard Grade
(1018 Carbon Steel)
RBPBS
RB
PBB
RBPBM
(5052 Aluminum Alloy)
RBPBA
RBPBW
303040506080

X>Mx2

*1

-
*2


Y≥Mx2
*1




G≥Mx2
and
Y+G≤B-6
*3

or

0
*4
456910
561212
4040506080100
F≥Mx2
and
X+F≤A-6
*3

or

0
*4
456910
561212
50506080100456910
561212
606080100456910
561212
8080100150456910
5681212
100100150456910
5681212
*1. The X dimension (1st tapped hole) is distanced twice or more that of thread diameter from edge surface in order to prevent interference.
*2. When A=30, side A has 1 mounting hole and specification of F dimension is not required.
*3. Set apart the second tapped hole twice or more of M (thread diameter) from the first and 6mm or more from the edge surface.
*4. When 0 is specified for F and G dimensions, 1 mounting hole is provided.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RBPBA30-30-X[9-24/1]-Y[9-24/1]-G0-M[4,​5,​6]-T[10,​12]
RBPBA30-30-X[9-24/1]-Y[9-24/1]-G[8-15/1]-M[4,​5,​6]-T[10,​12]
RBPBA30-40-X[9-24/1]-Y[8-34/1]-G0-M[4,​5,​6]-T[10,​12]
RBPBA30-40-X[9-24/1]-Y[8-34/1]-G[8-25/1]-M[4,​5,​6]-T[10,​12]
RBPBA30-50-X[9-24/1]-Y[9-44/1]-G0-M[4,​5,​6]-T[10,​12]
RBPBA30-50-X[9-24/1]-Y[9-44/1]-G[8-35/1]-M[4,​5,​6]-T[10,​12]
RBPBA30-60-X[9-24/1]-Y[9-54/1]-G0-M[4,​5,​6]-T[10,​12]
RBPBA30-60-X[9-24/1]-Y[9-54/1]-G[8-45/1]-M[4,​5,​6]-T[10,​12]
RBPBA30-80-X[9-24/1]-Y[9-74/1]-G0-M[4,​5,​6]-T[10,​12]
RBPBA30-80-X[9-24/1]-Y[9-74/1]-G[8-65/1]-M[4,​5,​6]-T[10,​12]
RBPBA40-40-X[9-34/1]-F0-Y[9-34/1]-G0-M[4,​5,​6]-T[10,​12]
RBPBA40-40-X[9-34/1]-F0-Y[9-34/1]-G[8-25/1]-M[4,​5,​6]-T[10,​12]
RBPBA40-40-X[9-34/1]-F[8-25/1]-Y[9-34/1]-G0-M[4,​5,​6]-T[10,​12]
RBPBA40-40-X[9-34/1]-F[8-25/1]-Y[9-34/1]-G[8-25/1]-M[4,​5,​6]-T[10,​12]
RBPBA40-50-X[9-34/1]-F0-Y[9-44/1]-G0-M[4,​5,​6]-T[10,​12]
RBPBA40-50-X[9-34/1]-F0-Y[9-44/1]-G[8-35/1]-M[4,​5,​6]-T[10,​12]
RBPBA40-50-X[9-34/1]-F[8-25/1]-Y[9-44/1]-G0-M[4,​5,​6]-T[10,​12]
RBPBA40-50-X[9-34/1]-F[8-25/1]-Y[9-44/1]-G[8-35/1]-M[4,​5,​6]-T[10,​12]
RBPBA40-60-X[9-34/1]-F0-Y[9-54/1]-G0-M[4,​5,​6]-T[10,​12]
RBPBA40-60-X[9-34/1]-F0-Y[9-54/1]-G[8-45/1]-M[4,​5,​6]-T[10,​12]
RBPBA40-60-X[9-34/1]-F[8-25/1]-Y[9-54/1]-G0-M[4,​5,​6]-T[10,​12]
RBPBA40-60-X[9-34/1]-F[8-25/1]-Y[9-54/1]-G[8-45/1]-M[4,​5,​6]-T[10,​12]
RBPBA40-80-X[9-34/1]-F0-Y[9-74/1]-G0-M[4,​5,​6]-T[10,​12]
RBPBA40-80-X[9-34/1]-F0-Y[9-74/1]-G[8-65/1]-M[4,​5,​6]-T[10,​12]
RBPBA40-80-X[9-34/1]-F[8-25/1]-Y[9-74/1]-G0-M[4,​5,​6]-T[10,​12]
RBPBA40-80-X[9-34/1]-F[8-25/1]-Y[9-74/1]-G[8-65/1]-M[4,​5,​6]-T[10,​12]
RBPBA40-100-X[9-34/1]-F0-Y[9-94/1]-G0-M[4,​5,​6]-T[10,​12]
RBPBA40-100-X[9-34/1]-F0-Y[9-94/1]-G[8-85/1]-M[4,​5,​6]-T[10,​12]
RBPBA40-100-X[9-34/1]-F[8-25/1]-Y[9-94/1]-G0-M[4,​5,​6]-T[10,​12]
RBPBA40-100-X[9-34/1]-F[8-25/1]-Y[9-94/1]-G[8-85/1]-M[4,​5,​6]-T[10,​12]
RBPBA50-50-X[9-44/1]-F0-Y[9-44/1]-G0-M[4,​5,​6]-T[10,​12]
RBPBA50-50-X[9-44/1]-F0-Y[9-44/1]-G[8-35/1]-M[4,​5,​6]-T[10,​12]
RBPBA50-50-X[9-44/1]-F[8-35/1]-Y[9-44/1]-G0-M[4,​5,​6]-T[10,​12]
RBPBA50-50-X[9-44/1]-F[8-35/1]-Y[9-44/1]-G[8-35/1]-M[4,​5,​6]-T[10,​12]
RBPBA50-60-X[9-44/1]-F0-Y[9-54/1]-G0-M[4,​5,​6]-T[10,​12]
RBPBA50-60-X[9-44/1]-F0-Y[9-54/1]-G[8-45/1]-M[4,​5,​6]-T[10,​12]
RBPBA50-60-X[9-44/1]-F[8-35/1]-Y[9-54/1]-G0-M[4,​5,​6]-T[10,​12]
RBPBA50-60-X[9-44/1]-F[8-35/1]-Y[9-54/1]-G[8-45/1]-M[4,​5,​6]-T[10,​12]
RBPBA50-80-X[9-44/1]-F0-Y[9-74/1]-G0-M[4,​5,​6]-T[10,​12]
RBPBA50-80-X[9-44/1]-F0-Y[9-74/1]-G[8-65/1]-M[4,​5,​6]-T[10,​12]
RBPBA50-80-X[9-44/1]-F[8-35/1]-Y[9-74/1]-G0-M[4,​5,​6]-T[10,​12]
RBPBA50-80-X[9-44/1]-F[8-35/1]-Y[9-74/1]-G[8-65/1]-M[4,​5,​6]-T[10,​12]
RBPBA50-100-X[9-44/1]-F0-Y[9-94/1]-G0-M[4,​5,​6]-T[10,​12]
RBPBA50-100-X[9-44/1]-F0-Y[9-94/1]-G[8-85/1]-M[4,​5,​6]-T[10,​12]
RBPBA50-100-X[9-44/1]-F[8-35/1]-Y[9-94/1]-G0-M[4,​5,​6]-T[10,​12]
RBPBA50-100-X[9-44/1]-F[8-35/1]-Y[9-94/1]-G[8-85/1]-M[4,​5,​6]-T[10,​12]
RBPBA60-60-X[9-54/1]-F0-Y[9-54/1]-G0-M[4,​5,​6]-T[10,​12]
RBPBA60-60-X[9-54/1]-F0-Y[9-54/1]-G[8-45/1]-M[4,​5,​6]-T[10,​12]
RBPBA60-60-X[9-54/1]-F[8-45/1]-Y[9-54/1]-G0-M[4,​5,​6]-T[10,​12]
RBPBA60-60-X[9-54/1]-F[8-45/1]-Y[9-54/1]-G[8-45/1]-M[4,​5,​6]-T[10,​12]
RBPBA60-80-X[9-54/1]-F0-Y[9-74/1]-G0-M[4,​5,​6]-T[10,​12]
RBPBA60-80-X[9-54/1]-F0-Y[9-74/1]-G[8-65/1]-M[4,​5,​6]-T[10,​12]
RBPBA60-80-X[9-54/1]-F[8-45/1]-Y[9-74/1]-G0-M[4,​5,​6]-T[10,​12]
RBPBA60-80-X[9-54/1]-F[8-45/1]-Y[9-74/1]-G[8-65/1]-M[4,​5,​6]-T[10,​12]
RBPBA60-100-X[9-54/1]-F0-Y[9-94/1]-G0-M[4,​5,​6]-T[10,​12]
RBPBA60-100-X[9-54/1]-F0-Y[9-94/1]-G[8-85/1]-M[4,​5,​6]-T[10,​12]
RBPBA60-100-X[9-54/1]-F[8-45/1]-Y[9-94/1]-G0-M[4,​5,​6]-T[10,​12]
RBPBA60-100-X[9-54/1]-F[8-45/1]-Y[9-94/1]-G[8-85/1]-M[4,​5,​6]-T[10,​12]
RBPBA80-80-X[9-74/1]-F0-Y[9-74/1]-G0-M[4,​5,​6,​8]-T[10,​12]
RBPBA80-80-X[9-74/1]-F0-Y[9-74/1]-G[8-65/1]-M[4,​5,​6,​8]-T[10,​12]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Width A
(mm)
Height B
(mm)
Thickness T
(mm)
F
(mm)
G
(mm)
M
(mm)
X
(mm)
Y
(mm)
1 Piece(s)

11 Days or more

10AluminumNot Provided303010 ~ 12-04 ~ 69 ~ 249 ~ 24
1 Piece(s)

11 Days or more

10AluminumNot Provided303010 ~ 12-8 ~ 154 ~ 69 ~ 249 ~ 24
1 Piece(s)

11 Days or more

10AluminumNot Provided304010 ~ 12-04 ~ 69 ~ 248 ~ 34
1 Piece(s)

11 Days or more

10AluminumNot Provided304010 ~ 12-8 ~ 254 ~ 69 ~ 248 ~ 34
1 Piece(s)

11 Days or more

10AluminumNot Provided305010 ~ 12-04 ~ 69 ~ 249 ~ 44
1 Piece(s)

11 Days or more

10AluminumNot Provided305010 ~ 12-8 ~ 354 ~ 69 ~ 249 ~ 44
1 Piece(s)

11 Days or more

10AluminumNot Provided306010 ~ 12-04 ~ 69 ~ 249 ~ 54
1 Piece(s)

11 Days or more

10AluminumNot Provided306010 ~ 12-8 ~ 454 ~ 69 ~ 249 ~ 54
1 Piece(s)

11 Days or more

10AluminumNot Provided308010 ~ 12-04 ~ 69 ~ 249 ~ 74
1 Piece(s)

11 Days or more

10AluminumNot Provided308010 ~ 12-8 ~ 654 ~ 69 ~ 249 ~ 74
1 Piece(s)

11 Days or more

10AluminumNot Provided404010 ~ 12004 ~ 69 ~ 349 ~ 34
1 Piece(s)

11 Days or more

10AluminumNot Provided404010 ~ 1208 ~ 254 ~ 69 ~ 349 ~ 34
1 Piece(s)

11 Days or more

10AluminumNot Provided404010 ~ 128 ~ 2504 ~ 69 ~ 349 ~ 34
1 Piece(s)

11 Days or more

10AluminumNot Provided404010 ~ 128 ~ 258 ~ 254 ~ 69 ~ 349 ~ 34
1 Piece(s)

11 Days or more

10AluminumNot Provided405010 ~ 12004 ~ 69 ~ 349 ~ 44
1 Piece(s)

11 Days or more

10AluminumNot Provided405010 ~ 1208 ~ 354 ~ 69 ~ 349 ~ 44
1 Piece(s)

11 Days or more

10AluminumNot Provided405010 ~ 128 ~ 2504 ~ 69 ~ 349 ~ 44
1 Piece(s)

11 Days or more

10AluminumNot Provided405010 ~ 128 ~ 258 ~ 354 ~ 69 ~ 349 ~ 44
1 Piece(s)

11 Days or more

10AluminumNot Provided406010 ~ 12004 ~ 69 ~ 349 ~ 54
1 Piece(s)

11 Days or more

10AluminumNot Provided406010 ~ 1208 ~ 454 ~ 69 ~ 349 ~ 54
1 Piece(s)

11 Days or more

10AluminumNot Provided406010 ~ 128 ~ 2504 ~ 69 ~ 349 ~ 54
1 Piece(s)

11 Days or more

10AluminumNot Provided406010 ~ 128 ~ 258 ~ 454 ~ 69 ~ 349 ~ 54
1 Piece(s)

11 Days or more

10AluminumNot Provided408010 ~ 12004 ~ 69 ~ 349 ~ 74
1 Piece(s)

11 Days or more

10AluminumNot Provided408010 ~ 1208 ~ 654 ~ 69 ~ 349 ~ 74
1 Piece(s)

11 Days or more

10AluminumNot Provided408010 ~ 128 ~ 2504 ~ 69 ~ 349 ~ 74
1 Piece(s)

11 Days or more

10AluminumNot Provided408010 ~ 128 ~ 258 ~ 654 ~ 69 ~ 349 ~ 74
1 Piece(s)

11 Days or more

10AluminumNot Provided4010010 ~ 12004 ~ 69 ~ 349 ~ 94
1 Piece(s)

11 Days or more

10AluminumNot Provided4010010 ~ 1208 ~ 854 ~ 69 ~ 349 ~ 94
1 Piece(s)

11 Days or more

10AluminumNot Provided4010010 ~ 128 ~ 2504 ~ 69 ~ 349 ~ 94
1 Piece(s)

11 Days or more

10AluminumNot Provided4010010 ~ 128 ~ 258 ~ 854 ~ 69 ~ 349 ~ 94
1 Piece(s)

11 Days or more

10AluminumNot Provided505010 ~ 12004 ~ 69 ~ 449 ~ 44
1 Piece(s)

11 Days or more

10AluminumNot Provided505010 ~ 1208 ~ 354 ~ 69 ~ 449 ~ 44
1 Piece(s)

11 Days or more

10AluminumNot Provided505010 ~ 128 ~ 3504 ~ 69 ~ 449 ~ 44
1 Piece(s)

11 Days or more

10AluminumNot Provided505010 ~ 128 ~ 358 ~ 354 ~ 69 ~ 449 ~ 44
1 Piece(s)

11 Days or more

10AluminumNot Provided506010 ~ 12004 ~ 69 ~ 449 ~ 54
1 Piece(s)

11 Days or more

10AluminumNot Provided506010 ~ 1208 ~ 454 ~ 69 ~ 449 ~ 54
1 Piece(s)

11 Days or more

10AluminumNot Provided506010 ~ 128 ~ 3504 ~ 69 ~ 449 ~ 54
1 Piece(s)

11 Days or more

10AluminumNot Provided506010 ~ 128 ~ 358 ~ 454 ~ 69 ~ 449 ~ 54
1 Piece(s)

11 Days or more

10AluminumNot Provided508010 ~ 12004 ~ 69 ~ 449 ~ 74
1 Piece(s)

11 Days or more

10AluminumNot Provided508010 ~ 1208 ~ 654 ~ 69 ~ 449 ~ 74
1 Piece(s)

11 Days or more

10AluminumNot Provided508010 ~ 128 ~ 3504 ~ 69 ~ 449 ~ 74
1 Piece(s)

11 Days or more

10AluminumNot Provided508010 ~ 128 ~ 358 ~ 654 ~ 69 ~ 449 ~ 74
1 Piece(s)

11 Days or more

10AluminumNot Provided5010010 ~ 12004 ~ 69 ~ 449 ~ 94
1 Piece(s)

11 Days or more

10AluminumNot Provided5010010 ~ 1208 ~ 854 ~ 69 ~ 449 ~ 94
1 Piece(s)

11 Days or more

10AluminumNot Provided5010010 ~ 128 ~ 3504 ~ 69 ~ 449 ~ 94
1 Piece(s)

11 Days or more

10AluminumNot Provided5010010 ~ 128 ~ 358 ~ 854 ~ 69 ~ 449 ~ 94
1 Piece(s)

11 Days or more

10AluminumNot Provided606010 ~ 12004 ~ 69 ~ 549 ~ 54
1 Piece(s)

11 Days or more

10AluminumNot Provided606010 ~ 1208 ~ 454 ~ 69 ~ 549 ~ 54
1 Piece(s)

11 Days or more

10AluminumNot Provided606010 ~ 128 ~ 4504 ~ 69 ~ 549 ~ 54
1 Piece(s)

11 Days or more

10AluminumNot Provided606010 ~ 128 ~ 458 ~ 454 ~ 69 ~ 549 ~ 54
1 Piece(s)

11 Days or more

10AluminumNot Provided608010 ~ 12004 ~ 69 ~ 549 ~ 74
1 Piece(s)

11 Days or more

10AluminumNot Provided608010 ~ 1208 ~ 654 ~ 69 ~ 549 ~ 74
1 Piece(s)

11 Days or more

10AluminumNot Provided608010 ~ 128 ~ 4504 ~ 69 ~ 549 ~ 74
1 Piece(s)

11 Days or more

10AluminumNot Provided608010 ~ 128 ~ 458 ~ 654 ~ 69 ~ 549 ~ 74
1 Piece(s)

11 Days or more

10AluminumNot Provided6010010 ~ 12004 ~ 69 ~ 549 ~ 94
1 Piece(s)

11 Days or more

10AluminumNot Provided6010010 ~ 1208 ~ 854 ~ 69 ~ 549 ~ 94
1 Piece(s)

11 Days or more

10AluminumNot Provided6010010 ~ 128 ~ 4504 ~ 69 ~ 549 ~ 94
1 Piece(s)

11 Days or more

10AluminumNot Provided6010010 ~ 128 ~ 458 ~ 854 ~ 69 ~ 549 ~ 94
1 Piece(s)

11 Days or more

10AluminumNot Provided808010 ~ 12004 ~ 89 ~ 749 ~ 74
1 Piece(s)

11 Days or more

10AluminumNot Provided808010 ~ 1208 ~ 654 ~ 89 ~ 749 ~ 74

Loading...

 

Basic Information

Shape Triangular Shape Hole Shape Tapped Hole

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.