(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

L-Shaped Plate - Welded, Configurable

L-Shaped Plate - Welded, Configurable

Click this image to zoom it.

Move the mouse over the image to zoom

Economically priced Angle with Drawing material cut off which guarantees the outer perpendicularity as the standard and has 3 sides configurable in dimension

  • METRIC
  • inCAD Components
Angles - Cold Drawn, Configurable A, B and L Dimensions:Related Image
・Materials
Type[ M ]Material
LSAW5052 Aluminum Alloy
LSUW304 Stainless Steel

Specifications

Part Number-A-B-L
LSAW10-A120-B120-L150
TypeTT Tolerance
LSAW10, 12±1.0
15±1.5
LSUW10, 12±1.0
15±1.5

Part NumberAB
LSAW10
LSAW12
LSAW15
101~125101~125
126~150
151~175
176~200
101~125126~150
126~150
151~175
176~200
101~125151~175
126~150
151~175
176~200
101~125176~200
126~150
151~175
176~200

Part NumberAB
LSUW10
LSUW12
LSUW15
76~10076~100
101~125
126~150
76~100101~125
101~125
126~150
151~175
176~200
76~100126~150
101~125
126~150
151~175
176~200
101~125151~175
126~150
151~175
176~200
101~125176~200
126~150
151~175
176~200

Longitudinal Dimension of A and BPerpendicularity k
LSAWLSUW
25~ 800.05 or Less0.10 or Less
81~1250.10 or Less
126~150
151~2000.15 or Less0.15 or Less

Alterations

Angles - Cold Drawn, Configurable A, B and L Dimensions:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LSAW10-A[101-150/1]-B[101-150/1]-L[50-200/1]
LSAW12-A[101-150/1]-B[101-150/1]-L[50-200/1]
LSAW15-A[101-200/1]-B[101-200/1]-L[50-300/1]
LSUW10-A[76-150/1]-B[76-150/1]-L[50-200/1]
LSUW12-A[76-150/1]-B[76-150/1]-L[50-200/1]
LSUW15-A[101-200/1]-B[101-200/1]-L[50-200/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Thickness T
(mm)
Leg A
(mm)
Leg B
(mm)
Length L
(mm)
1 Piece(s)

12 Days or more

10[Aluminum] 5052 Aluminum Alloy10101 ~ 150101 ~ 15050 ~ 200
1 Piece(s)

12 Days or more

10[Aluminum] 5052 Aluminum Alloy12101 ~ 150101 ~ 15050 ~ 200
1 Piece(s)

12 Days or more

10[Aluminum] 5052 Aluminum Alloy15101 ~ 200101 ~ 20050 ~ 300
1 Piece(s)

12 Days or more

10304 Stainless Steel1076 ~ 15076 ~ 15050 ~ 200
1 Piece(s)

12 Days or more

10304 Stainless Steel1276 ~ 15076 ~ 15050 ~ 200
1 Piece(s)

12 Days or more

10304 Stainless Steel15101 ~ 200101 ~ 20050 ~ 200

Loading...

  1. 1
 

Basic Information

Surface Finish None Finish Method Welded

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.