(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

L-Shaped Plate - Configurable

L-Shaped Plate - Configurable
  • Spec Change

High precision angle with an entire surface milled and the external angle perpendicularity guaranteed.

  • METRIC
  • inCAD Components
Angles - Configurable A, B and L Dimensions:Related Image
・Materials
Type [ M ]Material
LAS 1018 Carbon Steel
LASC 1049 Carbon Steel
LAA 6063 Aluminum Alloy
LAU 304 Stainless Steel

Specifications

Part Number - A - B - L
LAS5 - A25 - B25 - L100
[ T ] Tolerance
  T A B L
L: up to 300 ±0.3 ±0.5 ±0.5 ±0.5
L 301~ ±0.5 ±0.7 ±0.7 ±0.5

Part Number 1mm Increment
Type T A B L
LAS 5 20~75 20~75 25~300
6
10 25~125 25~125 25~500
12 50~125 50~125 50~500
15 50~150 50~150
LASC 5 20~75 20~70 25~300
6
10 25~100 25~70 25~500
12 50~100 50~70
15
LAA 5 20~75 20~75 25~300
6
10 25~100 25~100 25~500
12 50~125 50~125
15 100~150 100~150
LAU 5 25~75 25~75 25~300
6
8
10 50~100 50~100 25~200

T
Dimension
Longitudinal Dimension of A and B Perpendicularity k
LAS / LASC / LAA LAU
L~300 L301~400 L401~500 L~300
5, 6 Min.~75 0.05 - 0.05
8 76~90 - 0.1
10 Min.~50 0.05 0.2 0.25 -
51~80 0.25 0.35 0.15
81~125 0.1 0.3 0.4 0.2
12, 15 Min.~80 0.05 0.3 0.35 -
81~125 0.1 0.35 0.4
15 126~150 0.35 0.4 0.5

Alterations

Angles - Configurable A, B and L Dimensions:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LAA5-A[20-75/1]-B[20-75/1]-L[25-300/1]
LAA6-A[20-75/1]-B[20-75/1]-L[25-300/1]
LAA10-A[25-100/1]-B[25-100/1]-L[25-500/1]
LAA12-A[50-125/1]-B[50-125/1]-L[25-500/1]
LAA15-A[100-150/1]-B[100-150/1]-L[25-500/1]
LAS5-A[20-75/1]-B[20-75/1]-L[25-300/1]
LAS6-A[20-75/1]-B[20-75/1]-L[25-300/1]
LAS10-A[25-125/1]-B[25-125/1]-L[25-500/1]
LAS12-A[50-125/1]-B[50-125/1]-L[50-500/1]
LAS15-A[50-150/1]-B[50-150/1]-L[50-500/1]
LAU5-A[25-90/1]-B[25-90/1]-L[25-300/1]
LAU6-A[25-75/1]-B[21-75/1]-L[25-300/1]
LAU8-A[25-75/1]-B[25-75/1]-L[25-300/1]
LAU10-A[50-100/1]-B[50-100/1]-L[25-300/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Thickness T
(mm)
Leg A
(mm)
Leg B
(mm)
Length L
(mm)
1 Piece(s)

10 Days or more

10[Aluminum] 6063 Aluminum Alloy520 ~ 7520 ~ 7525 ~ 300
1 Piece(s)

10 Days or more

10[Aluminum] 6063 Aluminum Alloy620 ~ 7520 ~ 7525 ~ 300
1 Piece(s)

10 Days or more

10[Aluminum] 6063 Aluminum Alloy1025 ~ 10025 ~ 10025 ~ 500
1 Piece(s)

10 Days or more

10[Aluminum] 6063 Aluminum Alloy1250 ~ 12550 ~ 12525 ~ 500
1 Piece(s)

10 Days or more

10[Aluminum] 6063 Aluminum Alloy15100 ~ 150100 ~ 15025 ~ 500
1 Piece(s)

23 Days or more

10[Carbon Steel] 1018 Carbon Steel520 ~ 7520 ~ 7525 ~ 300
1 Piece(s)

23 Days or more

10[Carbon Steel] 1018 Carbon Steel620 ~ 7520 ~ 7525 ~ 300
1 Piece(s)

23 Days or more

10[Carbon Steel] 1018 Carbon Steel1025 ~ 12525 ~ 12525 ~ 500
1 Piece(s)

23 Days or more

10[Carbon Steel] 1018 Carbon Steel1250 ~ 12550 ~ 12550 ~ 500
1 Piece(s)

23 Days or more

10[Carbon Steel] 1018 Carbon Steel1550 ~ 15050 ~ 15050 ~ 500
1 Piece(s)

10 Days or more

10304 Stainless Steel525 ~ 9025 ~ 9025 ~ 300
1 Piece(s)

10 Days or more

10304 Stainless Steel625 ~ 7521 ~ 7525 ~ 300
1 Piece(s)

10 Days or more

10304 Stainless Steel825 ~ 7525 ~ 7525 ~ 300
1 Piece(s)

10 Days or more

10304 Stainless Steel1050 ~ 10050 ~ 10025 ~ 300

Loading...

  1. 1
 

Basic Information

Surface Finish None Finish Method Milled Inside/Outside

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.