(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Welded Steel Stands - Center Hole, Configurable Mounting Hole Dimensions

Welded Steel Stands - Center Hole, Configurable Mounting Hole Dimensions

•Type: Shaped Steel Height Configurable
•Material: 1018 Carbon Steel

  • inCAD Components
Welded Steel Stands- Selectable Hole Type and Size, Configurable Hole Position & Height:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
YSCFT1018 Carbon Steel-
YSSFTBlack Oxide
YSMFTElectroless Nickel Plating

Specifications

Part Number-B-H-G-F-M-N
YSCFT100-B150-H251-G80-F74-M8-N11
Part NumberB1mm IncrementSelectionTT1EtSF1G1
TypeAHGFM (Tapped Hole)N (Through Hole)
YSCFT
YSSFT
YSMFT
100100100~30030~8070~808
10
12
9
11
14
109503.2228080
12030~10032100
15030~13044130
12512030~10095~100754.519100100
15015030~12095~120141232120120
20020030~170120~17010044160160

Alterations

Welded Steel Stands- Selectable Hole Type and Size, Configurable Hole Position & Height:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
YSCFT100-B100-H[100-300/1]-G[30-80/1]-F[70-80/1]-M[8,​10,​12]-N[9,​11,​14]
YSCFT100-B120-H[100-300/1]-G[30-100/1]-F[70-80/1]-M[8,​10,​12]-N[9,​11,​14]
YSCFT100-B150-H[100-300/1]-G[30-130/1]-F[70-80/1]-M[8,​10,​12]-N[9,​11,​14]
YSCFT125-B120-H[100-300/1]-G[30-100/1]-F[95-100/1]-M[8,​10,​12]-N[9,​11,​14]
YSCFT150-B150-H[100-300/1]-G[30-120/1]-F[95-120/1]-M[8,​10,​12]-N[9,​11,​14]
YSCFT200-B200-H[100-300/1]-G[30-170/1]-F[120-170/1]-M[8,​10,​12]-N[9,​11,​14]
YSMFT100-B100-H[100-300/1]-G[30-80/1]-F[70-80/1]-M[8,​10,​12]-N[9,​11,​14]
YSMFT100-B120-H[100-300/1]-G[30-100/1]-F[70-80/1]-M[8,​10,​12]-N[9,​11,​14]
YSMFT100-B150-H[100-300/1]-G[30-130/1]-F[70-80/1]-M[8,​10,​12]-N[9,​11,​14]
YSMFT125-B120-H[100-300/1]-G[30-100/1]-F[95-100/1]-M[8,​10,​12]-N[9,​11,​14]
YSMFT150-B150-H[100-300/1]-G[30-120/1]-F[95-120/1]-M[8,​10,​12]-N[9,​11,​14]
YSMFT200-B200-H[100-300/1]-G[30-170/1]-F[120-170/1]-M[8,​10,​12]-N[9,​11,​14]
YSSFT100-B100-H[100-300/1]-G[30-80/1]-F[70-80/1]-M[8,​10,​12]-N[9,​11,​14]
YSSFT100-B120-H[100-300/1]-G[30-100/1]-F[70-80/1]-M[8,​10,​12]-N[9,​11,​14]
YSSFT100-B150-H[100-300/1]-G[30-130/1]-F[70-80/1]-M[8,​10,​12]-N[9,​11,​14]
YSSFT125-B120-H[100-300/1]-G[30-100/1]-F[95-100/1]-M[8,​10,​12]-N[9,​11,​14]
YSSFT150-B150-H[100-300/1]-G[30-120/1]-F[95-120/1]-M[8,​10,​12]-N[9,​11,​14]
YSSFT200-B200-H[100-300/1]-G[30-170/1]-F[120-170/1]-M[8,​10,​12]-N[9,​11,​14]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment Dimension A
(mm)
Dimension B
(mm)
F
(mm)
G
(mm)
Height H
(mm)
Tapped Hole Dia. Selection [M]
(mm)
Through Hole Dia. Selection [N]
(mm)
1 Piece(s)

12 Days or more

10None10010070 ~ 8030 ~ 80100 ~ 3008 ~ 129 ~ 14
1 Piece(s)

12 Days or more

10None10012070 ~ 8030 ~ 100100 ~ 3008 ~ 129 ~ 14
1 Piece(s)

12 Days or more

10None10015070 ~ 8030 ~ 130100 ~ 3008 ~ 129 ~ 14
1 Piece(s)

12 Days or more

10None12512095 ~ 10030 ~ 100100 ~ 3008 ~ 129 ~ 14
1 Piece(s)

12 Days or more

10None15015095 ~ 12030 ~ 120100 ~ 3008 ~ 129 ~ 14
1 Piece(s)

12 Days or more

10None200200120 ~ 17030 ~ 170100 ~ 3008 ~ 129 ~ 14
1 Piece(s)

12 Days or more

10Electroless Nickel10010070 ~ 8030 ~ 80100 ~ 3008 ~ 129 ~ 14
1 Piece(s)

12 Days or more

10Electroless Nickel10012070 ~ 8030 ~ 100100 ~ 3008 ~ 129 ~ 14
1 Piece(s)

12 Days or more

10Electroless Nickel10015070 ~ 8030 ~ 130100 ~ 3008 ~ 129 ~ 14
1 Piece(s)

12 Days or more

10Electroless Nickel12512095 ~ 10030 ~ 100100 ~ 3008 ~ 129 ~ 14
1 Piece(s)

12 Days or more

10Electroless Nickel15015095 ~ 12030 ~ 120100 ~ 3008 ~ 129 ~ 14
1 Piece(s)

12 Days or more

10Electroless Nickel200200120 ~ 17030 ~ 170100 ~ 3008 ~ 129 ~ 14
1 Piece(s)

12 Days or more

10Black Oxide10010070 ~ 8030 ~ 80100 ~ 3008 ~ 129 ~ 14
1 Piece(s)

12 Days or more

10Black Oxide10012070 ~ 8030 ~ 100100 ~ 3008 ~ 129 ~ 14
1 Piece(s)

12 Days or more

10Black Oxide10015070 ~ 8030 ~ 130100 ~ 3008 ~ 129 ~ 14
1 Piece(s)

12 Days or more

10Black Oxide12512095 ~ 10030 ~ 100100 ~ 3008 ~ 129 ~ 14
1 Piece(s)

12 Days or more

10Black Oxide15015095 ~ 12030 ~ 120100 ~ 3008 ~ 129 ~ 14
1 Piece(s)

12 Days or more

10Black Oxide200200120 ~ 17030 ~ 170100 ~ 3008 ~ 129 ~ 14

Loading...

  1. 1
 

Basic Information

Type Shaped Steel Height Configurable Material 1018 Carbon Steel

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.