(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
•Type: Plates
For complete product overview and details on Welded Steel Stands see the sections below:
Days to Ship: | 10 Days or more |
---|
Welded Steel Stands - Center Hole, Configurable Mounting Hole Dimensions
MISUMI
•Type: Shaped Steel Height Configurable
•Material: 1018 Carbon Steel
Days to Ship: | 12 Days or more |
---|
Welded Steel Stands - Center Hole
MISUMI
•Type: Shaped Steel
For complete product overview and details on Welded Steel Stands - Center Hole see the sections below:
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Brand | MISUMI | MISUMI | MISUMI |
---|---|---|---|
Product Series | Welded Steel Stands - Center Hole, Configurable Mounting Hole Dimensions | ||
CAD |
|
|
|
Days to Ship | 10 Days or more | 12 Days or more | 10 Days or more |
Specifications |
|
|
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy