(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Angle Plates - Opposite Angle Dowel, Fixed Hole Positions

Angle Plates - Opposite Angle Dowel, Fixed Hole Positions

Click this image to zoom it.

•Strength: Standard (Cast Products)
•Hole Machining: Through Hole and Dowel Hole

  • METRIC
  • inCAD Components

Part Number

Configured Part Number is shown.

Precision Angle Plates - Opposite Angle Dowels, Cast Iron/Aluminum Casting, Fixed Hole Position:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
IKKBCast Iron Class No.35Primer Coating (Gray)
AIKKBAluminum Casting Alloy 514.0-

Specifications

Part Number-A-D-DA
IKKB150
-
A100
-
D7
-
DA10
Part NumberAD DA Angle Plate BodySide A and HSide ASide H
TypeHWTT1BJKVZ
IKKB

AIKKB
100*50S4 5 63 4 5501583025104540
1007 9 116 8 1010014704540
150504 5 63 4 5501583025 107560
707 9 116 8 1010014704015
7575504020
100100704540
200757 9 116 8 1075151450402011070
120100705050
2501207 9 116 8 10100181570505014090
3001504090190
350150230100
400150260120
* Except for A dimension, dimensions of A=50S is smaller than those of A=50.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AIKKB100-A100-D[7,​9,​11]-DA[6,​8,​10]
AIKKB150-A70-D[7,​9,​11]-DA[6,​8,​10]
AIKKB150-A100-D[7,​9,​11]-DA[6,​8,​10]
AIKKB200-A120-D[7,​9,​11]-DA[6,​8,​10]
AIKKB250-A120-D[7,​9,​11]-DA[6,​8,​10]
AIKKB300-A150-D[7,​9,​11]-DA[6,​8,​10]
AIKKB350-A150-D[7,​9,​11]-DA[6,​8,​10]
AIKKB400-A150-D[7,​9,​11]-DA[6,​8,​10]
IKKB100-A50S-D[4,​5,​6]-DA[3,​4,​5]
IKKB100-A100-D[7,​9,​11]-DA[6,​8,​10]
IKKB150-A50-D[4,​5,​6]-DA[3,​4,​5]
IKKB150-A70-D[7,​9,​11]-DA[6,​8,​10]
IKKB150-A75-D[7,​9,​11]-DA[6,​8,​10]
IKKB150-A100-D[7,​9,​11]-DA[6,​8,​10]
IKKB200-A75-D[7,​9,​11]-DA[6,​8,​10]
IKKB200-A120-D[7,​9,​11]-DA[6,​8,​10]
IKKB250-A120-D[7,​9,​11]-DA[6,​8,​10]
IKKB300-A150-D[7,​9,​11]-DA[6,​8,​10]
IKKB350-A150-D[7,​9,​11]-DA[6,​8,​10]
IKKB400-A150-D[7,​9,​11]-DA[6,​8,​10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Height H
(mm)
Dimension A
(mm)
D
(mm)
DA
(mm)
1 Piece(s)

10 Days or more

10Aluminum1001007 ~ 116 ~ 10
1 Piece(s)

10 Days or more

10Aluminum150707 ~ 116 ~ 10
1 Piece(s)

10 Days or more

10Aluminum1501007 ~ 116 ~ 10
1 Piece(s)

10 Days or more

10Aluminum2001207 ~ 116 ~ 10
1 Piece(s)

10 Days or more

10Aluminum2501207 ~ 116 ~ 10
1 Piece(s)

10 Days or more

10Aluminum3001507 ~ 116 ~ 10
1 Piece(s)

10 Days or more

10Aluminum3501507 ~ 116 ~ 10
1 Piece(s)

10 Days or more

10Aluminum4001507 ~ 116 ~ 10
1 Piece(s)

10 Days or more

10Cast Iron10050(W 50)4 ~ 63 ~ 5
1 Piece(s)

10 Days or more

10Cast Iron1001007 ~ 116 ~ 10
1 Piece(s)

10 Days or more

10Cast Iron150504 ~ 63 ~ 5
1 Piece(s)

10 Days or more

10Cast Iron150707 ~ 116 ~ 10
1 Piece(s)

10 Days or more

10Cast Iron150757 ~ 116 ~ 10
1 Piece(s)

10 Days or more

10Cast Iron1501007 ~ 116 ~ 10
1 Piece(s)

10 Days or more

10Cast Iron200757 ~ 116 ~ 10
1 Piece(s)

10 Days or more

10Cast Iron2001207 ~ 116 ~ 10
1 Piece(s)

10 Days or more

10Cast Iron2501207 ~ 116 ~ 10
1 Piece(s)

10 Days or more

10Cast Iron3001507 ~ 116 ~ 10
1 Piece(s)

10 Days or more

10Cast Iron3501507 ~ 116 ~ 10
1 Piece(s)

10 Days or more

10Cast Iron4001507 ~ 116 ~ 10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Height H
(mm)
Dimension A
(mm)
D
(mm)
DA
(mm)

Loading...

  1. 1

Basic Information

Strength Standard (Cast Products) Hole Machining Through Hole and Dowel Hole

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.