(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape: Triangular Shape
•Hole Shape: Tapped Hole
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment |
RACM | 1018 Carbon Steel | Electroless Nickel Plating |
RACA | 5052 Aluminum Alloy | - |
RACW | Clear Anodize | |
RACV | Black Anodize |
Part Number | - | B | - | T |
RACM40 RACA40 | - - | 60 60 | - - | 9 10 |
Part Number | B | T | M | Side A Pitch | Side B Pitch | Removed Material | Weight (g: Reference Value) | ||||||
1018 Carbon Steel | 5052 Aluminum Alloy | ||||||||||||
Type | A | a1 | a2 | b1 | b2 | (W) | R | 1018 Carbon Steel | 5052 Aluminum Alloy | ||||
(1018 Carbon Steel) RACM (5052 Aluminum Alloy) RACA RACW RACV | 30 | 30 | 6 | 6 | 3 | 20 | - | 10 | *10 | 6 | 4 | 27.5 | 9.8 |
12 | 12 | 6 | 55.0 | 19.6 | |||||||||
40 | 9 | 10 | 5 | 20 | 49.4 | 20.1 | |||||||
12 | 12 | 6 | 67.5 | 24.1 | |||||||||
50 | 9 | 10 | 5 | 15 | 20 | 58.5 | 23.9 | ||||||
12 | 12 | 6 | 80.3 | 28.7 | |||||||||
60 | 9 | 10 | 5 | 30 | 68.4 | 28.0 | |||||||
12 | 12 | 6 | 94.0 | 33.6 | |||||||||
80 | 9 | 10 | 5 | 50 | 88.1 | 36.2 | |||||||
12 | 12 | 6 | 121.4 | 43.4 | |||||||||
40 | 40 | 9 | 10 | 5 | 15 | 15 | 15 | 15 | 8 | 4 | 67.7 | 27.3 | |
12 | 12 | 6 | 91.8 | 32.8 | |||||||||
50 | 9 | 10 | 5 | 10 | 20 | 12.5 | 25 | 78.4 | 31.8 | ||||
12 | 12 | 6 | 15 | 15 | 15 | 20 | 106.9 | 38.2 | |||||
60 | 9 | 10 | 5 | 10 | 20 | 30 | 89.5 | 36.5 | |||||
12 | 12 | 6 | 15 | 15 | 122.6 | 43.8 | |||||||
80 | 9 | 10 | 5 | 10 | 20 | 20 | 40 | 112.5 | 46.1 | ||||
12 | 12 | 6 | 154.7 | 55.3 | |||||||||
100 | 9 | 10 | 5 | 60 | 135.7 | 55.8 | |||||||
12 | 12 | 6 | 187.2 | 67.0 | |||||||||
50 | 50 | 9 | 10 | 5 | 12.5 | 25 | 12.5 | 25 | 10 | 4 | 101.4 | 40.8 | |
60 | 9 | 10 | 15 | 30 | 113.6 | 46.0 | |||||||
80 | 9 | 10 | 20 | 40 | 139.8 | 57.1 | |||||||
12 | 12 | 6 | 191.6 | 68.5 | |||||||||
100 | 9 | 10 | 5 | 25 | 50 | 166.7 | 68.4 | ||||||
12 | 12 | 8 | 229.4 | 82.0 | |||||||||
60 | 60 | 9 | 10 | 5 | 15 | 30 | 15 | 30 | 10 | 4 | 125.8 | 51.4 | |
12 | 12 | 6 | 172.5 | 61.7 | |||||||||
80 | 9 | 10 | 5 | 20 | 40 | 150.7 | 62.3 | ||||||
12 | 12 | 6 | 208.8 | 74.8 | |||||||||
100 | 9 | 10 | 5 | 25 | 50 | 176.2 | 73.4 | ||||||
12 | 12 | 8 | 245.8 | 88.1 | |||||||||
80 | 80 | 9 | 10 | 5 | 20 | 40 | 20 | 40 | 12 | 5 | 202.3 | 83.2 | |
12 | 12 | 6 | 279.0 | 99.8 | |||||||||
100 | 9 | 10 | 5 | 25 | 50 | 231.6 | 96.3 | ||||||
12 | 12 | 8 | 322.5 | 115.6 | |||||||||
150 | 9 | 10 | 5 | 37.5 | 75 | 307.3 | 129.9 | ||||||
12 | 12 | 8 | 434.0 | 155.9 | |||||||||
100 | 100 | 9 | 10 | 5 | 25 | 50 | 25 | 50 | 15 | 6 | 309.7 | 127.1 | |
12 | 12 | 8 | 426.3 | 152.5 | |||||||||
150 | 9 | 10 | 5 | 37.5 | 75 | 398.2 | 166.8 | ||||||
12 | 12 | 8 | 557.7 | 200.1 | |||||||||
[ ! ]Some tapped holes may go through. The manufacturing tolerance of * is +0.2 0 . Other dimensions are general tolerance (JIS B 0405). |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Shape | Triangular Shape | Hole Shape | Tapped Hole |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy