(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape: Bridge
For complete product overview and details on Gussets - Bridge Type, Fixed Hole Positions see the sections below:
Part Number
Configured Part Number is shown.
Type | [ M ] Material | [ S ]Surface Treatment | |
Counterbored Hole | Tapped Hole | ||
RBUSS | - | 1018 Carbon Steel | - |
RBUB | - | Black Oxide | |
RBUM | - | Electroless Nickel Plating | |
RBUA | - | 5052 Aluminum Alloy | - |
RBUW | RBJW | Clear Anodize | |
RBUV | - | Black Anodize | |
RBUF | - | 304 Stainless Steel | - |
Part Number | - | B |
RBUF100 RBJW50 | - - | 150 80 |
Part Number | B | a1 | b1 | (a2) | (b2) | c1 | c2 | W | ||
Type | A | |||||||||
Counterbored Hole (1018 Carbon Steel) RBUSS RBUB RBUM (5052 Aluminum Alloy) RBUA RBUW RBUV (304 Stainless Steel) RBUF | Tapped Hole (5052 Aluminum Alloy) RBJW | 50 | 50 | 40 | 40 | 26.1 | 26.1 | 5 | 5 | 19 |
80 | 40 | 60 | 29.5 | 48.4 | 10 | 10 | ||||
100 | 80 | 30.3 | 62.6 | 5 | ||||||
80 | 80 | 65 | 65 | 51.8 | 51.8 | 10 | 10 | 22 | ||
100 | 80 | 54.2 | 68.3 | |||||||
100 | 100 | 85 | 85 | 71.8 | 71.8 | 10 | 10 | 22 | ||
150 | 125 | 75.6 | 114.6 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Shape | Bridge |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy