(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handles - Made of sheet metal.

Handles - Made of sheet metal.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Main Body Type : Special Shape
•Main Body Material : 1018 Carbon Steel, 304 Stainless Steel
•Mounting Method : Round Hole
For complete product overview and details on Handles - Bent Sheet Metal see the sections below:

  • inCAD Components
Handles - Bent Sheet Metal:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
UWDSU1018 Carbon SteelChrome Plating
UWDStainless Steel304 Stainless SteelBuffed Surface

Specifications

Part Number
UWAStainless Steel100
Part NumberL1RdNAllowable Load
(N)
Mass
(g)
TypeL
UWDSU (Steel)
UWDStainless Steel (Stainless Steel)
80962085.540061
1001162338070
15017030106.516093

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UWDSU80
UWDSU100
UWDSU150
UWDSUS80
UWDSUS100
UWDSUS150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load
(N)
Material Surface Treatment Mounting Pitch L
(mm)
1 Piece(s)Available

8 Days or more

10400[Steel] 1018 Carbon SteelChrome Plating80
1 Piece(s)Available

8 Days or more

10380[Steel] 1018 Carbon SteelChrome Plating100
1 Piece(s)Available

8 Days or more

10160[Steel] 1018 Carbon SteelChrome Plating150
1 Piece(s)Available

8 Days or more

10400[Stainless Steel] 304 Stainless SteelBuffing80
1 Piece(s)Available

8 Days or more

10380[Stainless Steel] 304 Stainless SteelBuffing100
1 Piece(s)Available

8 Days or more

10160[Stainless Steel] 304 Stainless SteelBuffing150

Loading...

  1. 1
 

Basic Information

Main Body Type Special Forms Additional Function No Mounting Method Round hole
Grip thickness(mm) 25 Full height(mm) 30

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.