(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square Off C-60

Square Off C-60
  • Volume Discount

•Overall width (mm): 26
•Mounting Method: Imposition Type
•Material: Free-Cutting Brass Bar
•Surface Finish: Buffing

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-60-1
C-60-2
C-60-3
C-60-4
C-60-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Full Length
(mm)
Stroke
(mm)
Product Code
1 Piece(s)Available

8 Days or more

3002520291
1 Piece(s)Available

8 Days or more

2502520292
1 Piece(s)Available

8 Days or more

1502520293
1 Piece(s)Available

8 Days or more

901820294
1 Piece(s)Available

8 Days or more

751820295

Loading...

  1. 1

Basic Information

Overall width(mm) 26 Mounting Method Imposition Type Material Free-Cutting Brass Bar
Surface Finish Buffing

Additional Products in this Category

Tech Support