(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
General purpose handles easy to grip.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment |
①UABL | Aluminum Alloy | Tumble Polish |
②UABR | Electrostatic Coating (Mat Black) | |
③UABLA | Buffed Surface | |
④UABLC | 12L13 Carbon Steel or 12L14 Carbon Steel | Chrome Plating |
⑤UABS Resin | 304 Stainless Steel | Sandblasting |
Part Number | - | L |
UABL20 | - | 100 |
Part Number | L | L1 | Lf | H | h | M (Coarse) | Allowable Load (N) | |
Type | A | |||||||
UABL (Tumble Polish) UABR (Electrostatic Coating) UABLA (Buffed Surface) UABLC (Steel) UABS Resin (Stainless Steel) | 20 | 100 | 113 | 10 | 47 | 34 | M6 | 1100 |
112 | 125 | 49 | 36 | |||||
120 | 133 | 51 | 38 | 700 | ||||
128 | 141 | 600 | ||||||
160 | 173 | 470 | ||||||
26 | 112 | 129 | 12 | 53 | 36 | M8 | 2300 | |
120 | 137 | 55 | 38 | 1400 | ||||
128 | 145 | 1200 | ||||||
160 | 177 | 57 | 40 | 600 | ||||
180 | 197 | 500 | ||||||
192 | 209 | 470 | ||||||
300 | 317 | |||||||
350 | 367 | 380 | ||||||
400 | 417 | 300 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Surfaced Type Category | U Shaped | U-shaped Type | Oval Shape Type | Additional Function | No |
---|---|---|---|---|---|
Mounting Method | Female Thread |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy