(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Mounting method: internal thread. Available in synthetic rubber and has a brass insert in the thread. Selectable length.
Part Number
Configured Part Number is shown.
[ M ]Material | |
Handle | EPDM Synthetic Rubber Rubber (Mat Black) |
Thread | Brass (Insert) |
Part Number | - | M |
HHDS90 UGFN70 TSPF50 | - | 4 |
Part Number | L1 | Mass (g) | |
Type | L | ||
UGFN (Rubber Type) | 40 | 50 | 10 |
53 | 63 | 12 | |
70 | 80 | 15 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Surfaced Type Category | U Shaped | U-shaped Type | Rubber Type | Additional Function | No |
---|---|---|---|---|---|
Surface Treatment | No | Mounting Method | Female Thread | Grip thickness(mm) | 10 |
Full height(mm) | 32 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy