(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handles - Serie A-560.

Handles - Serie A-560.
  • Volume Discount

Recessed handles. For assembly it is necessary to select the part number of the housing and the handle. The handle is made of aluminum extrusion and the housing is made of cold-rolled steel. Selectable length.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-560-1-A
A-560-1-B
A-560-2-A
A-560-2-B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMain Body Material Main Body, Surface Treatment Pitch P
(mm)
Application L1
(mm)
Product CD
1 Piece(s)Available

8 Days or more

10[Aluminum + Resin] Aluminum Alloy[Anodize] Alumite Treatment70Handle8000916
1 Piece(s)Available

8 Days or more

10[Steel] Cold rolled steel plate (SPC)[Chromate] Zinc Plating Chromate Treatment (MFZn-C)70Case8000917
1 Piece(s)Available

8 Days or more

10[Aluminum + Resin] Aluminum Alloy[Anodize] Alumite Treatment110Handle12000918
1 Piece(s)Available

8 Days or more

10[Steel] Cold rolled steel plate (SPC)[Chromate] Zinc Plating Chromate Treatment (MFZn-C)110Case12000919

Loading...

  1. 1

Basic Information

Main Body Type Recessed Type Additional Function No

Additional Products in this Category

Tech Support