(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Thickness of the applicable plate is within the range between 1.0mm and 1.2mm.
Part Number
Configured Part Number is shown.
Part Number |
UWUAFN130 UWAUNB92 UWAUNJ80 |
Part Number | W | L2 | W2 | A | Mass (g) | |
Type | L | |||||
UWAUNJ | 80 | 60 | 70 | 48.5 | 69 | 50 |
120 | 82 | 108.5 | 70 | 108 | 70 | |
180 | 82 | 168.5 | 70 | 168 | 90 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Additional Function | No | Surface Treatment | No | Necessary Mounting Depth(mm) | 26 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy