(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Handle - Serie A-1181.

Handle - Serie A-1181.
  • Volume Discount

Recessed handles with selectable mounting method: external thread or countersunk holes. Made of cold rolled stainless steel.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-1181-1
A-1181-2
A-1181-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Method Pitch P
(mm)
Product CD
1 Piece(s)Available

Same day

Stock

10Round hole11000776
1 Piece(s)Available

Same day

Stock

10[Threads] Male Screw8800777
1 Piece(s)Available

8 Days or more

10Round hole6803486

Loading...

  1. 1

Basic Information

Main Body Type Recessed Type Additional Function No Main Body Material Stainless Steel Plate (304 Stainless Steel)
Main Body, Surface Treatment Brushed Finish

Additional Products in this Category

Tech Support