(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handle - Serie A-9.

Handle - Serie A-9.
  • Volume Discount

Folding recessed handles. Handle can be moved either vertically or horizontally. Made of zinc alloy with chrome finish. Mounting method: countersunk holes.

PDF

Part Number

Configured Part Number is shown.

Part Number
A-9-1
A-9-2
A-9-3
Part NumberMinimum order quantityVolume DiscountDays to Ship H
(mm)
Panel Mounting Dimensions P1
(mm)
Product CD
1 Piece(s)Available

8 Days or more

348000052
1 Piece(s)Available

8 Days or more

228000053
1 Piece(s)Available

8 Days or more

316500054
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship H
(mm)
Panel Mounting Dimensions P1
(mm)
Product CD

Loading...

  1. 1

Basic Information

Main Body Type Recessed Type Additional Function Folding type / Storage Shape Main Body Material Zinc Alloy (ZDC)
Main Body, Surface Treatment Chrome Plating Mounting Method Round hole

Additional Products in this Category

Tech Support