(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handles - Swivel, with mounting holes, stainless steel.

Handles - Swivel, with mounting holes, stainless steel.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Spec Change

If not required, the grip part can be rotated not to cause an obstruction.

  • inCAD Components
Rotary Handles:Related Image
・Materials
[ M ] Material: 304 Stainless Steel

Specifications

Part Number
UWAKS94
Part NumberWL1SJDTtAL2Mass
(g)
TypeL
UWAKS762490521232361116049
94110641238421117459
115251359012.250551.21210288

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UWAKS76
UWAKS94
UWAKS115
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Pitch L
(mm)
Long Side Dimension (L1)
(mm)
Short Length Dimension (W)
(mm)
Necessary Mounting Depth
(mm)
1 Piece(s)Available

8 Days or more

1076902436
1 Piece(s)Available

8 Days or more

10941102442
1 Piece(s)Available

8 Days or more

101151352555

Loading...

  1. 1
 

Basic Information

Additional Function No Material 304 Stainless Steel Surface Treatment No
Mounting Method Round hole

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.