(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handles - Spring Folding.

Handles - Spring Folding.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Handles spring-loaded not to cause an obstruction, if not required.

  • inCAD Components
Folding Handles - with Spring:Related Image
・Materials
Type[ M ]Material[ S ]
UWUASPLow Carbon SteelChrome Plating
UWUASPS304 Stainless Steel-

Specifications

Part Number
UWUASP102
Part NumberMass
(g)
TypeL
UWUASP (Steel)
UWUASPS (Stainless Steel)
102158

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UWUASP102
UWUASPS102
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment
1 Piece(s)Available

8 Days or more

10[Steel] Low Carbon SteelChrome Plating
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 304 Stainless SteelNo

Loading...

  1. 1
 

Basic Information

Main Body Type Trunk Shape Additional Function Folding type/Folding Mounting Method Round hole

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.