(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Knobs - Black Phenolic Butterfly Wing.

Knobs - Black Phenolic Butterfly Wing.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Main Body Type: Wing Shape
•Main Body Material: Phenol
•Mounting Section Material: 1018 Carbon Steel
•Mounting Section Surface Treatment: Trivalent Chromate
•Main Body, O.D. D Dimension (f): 18

  • inCAD Components
Plastic Knobs - Tab Shaped Knobs:Related Image
・Materials
TypeKnobsScrew
[ M ]Material[ M ]Material[ S ]Surface Treatment
NWGMCPhenol1018 Carbon SteelTrivalent Chromate

Specifications

Part Number-L
NWGMC3-10
NWGM5-30
NTM8-30
Part NumberLMass (g)
TypeM (Coarse)
NWGMC3105
4101510
5101513

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NWGMC3-10
NWGMC4-10
NWGMC4-15
NWGMC5-10
NWGMC5-15
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Section Diameter M
(φ)
Mounting Section Length L
(mm)
1 Piece(s)Available

8 Days or more

310
1 Piece(s)Available

8 Days or more

410
1 Piece(s)Available

8 Days or more

415
1 Piece(s)Available

8 Days or more

510
1 Piece(s)Available

Same day

Stock

515

Loading...

  1. 1
 

Basic Information

Main Body, Type Butterfly Shaped Additional Function No Main Body Material Phenol
Mounting Section, Material 1018 Carbon Steel Mounting Section, Surface Treatment Trivalent Chromate Main Body Outer Diameter (D)(φ) 18
End Threaded No Main Body Height(mm) 17

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.