(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Main Body Type: Round Shape
•Round Shape Type: Cylindrical Shape
•Side Machined: Knurling
•Additional Function: With Slitting
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment |
NOBW | 1215 Carbon Steel | Trivalent Chromate |
NOOSW | 303 Stainless Steel | Brushed Finish |
Part Number | - | L |
NKOSJ4 NOBW3 | - - | 12 10 |
Part Number | L | D | A | ℓ | t | W | ||||||
Type | M (Coarse) | |||||||||||
NOBW NOOSW | 3 | 6 | 10 | 5 | 2.5 | 1 | 1.5 | 1.8 | ||||
4 | 6 | 10 | 16 | 7 | 3.5 | 1.2 | 1.5 | 1.8 | ||||
5 | 10 | 16 | 20 | 11 | 4 | 1.4 | 2 | 1.8 | ||||
6 | 10 | 16 | 20 | 25 | 30 | 13 | 5 | 1.5 | 2 | 1.8 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Main Body, Type | Round shape | Round Shape, Type | Cylindrical Shape | Additional Function | Slotted type |
---|---|---|---|---|---|
Side Machined | Knurling | End Threaded | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy