(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - With Flat Slot in the Head.

Knobs - With Flat Slot in the Head.

Click this image to zoom it.

  • Knobs - With Flat Slot in the Head.
  • Knobs - With Flat Slot in the Head.
  • Volume Discount

•Main Body Type: Round Shape
•Round Shape Type: Knob
•Side Machined: Knurling
•Additional Function: With Slitting
•End Threaded: Cone Point

  • inCAD Components

Part Number

Configured Part Number is shown.

Knurled Knob Screws - Short:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
ShortLong
NRSNRLC36000 Brass BD Brass (JIS)Chrome PlatingNylon Washer
NRSSNRLS303 Stainless Steel-

Specifications

Part Number-L
NRS5
NRL8
-
-
15
50
■Short
Part NumberLL1DD1HMass (g)
TypeM (Coarse)
NRS
(Brass)
NRSS
(Stainless Steel)
410201510812
152513
510201214
152515
61022181024
152725
■Long
Part NumberLL1L2DD1D2HMass (g)
TypeM (Coarse)
NRL
(Brass)
NRLS
(Stainless Steel)
420301215103814
253514
30401514
5203012123.815
25351516
304016
405017
63042184.51027
354727
405228
506229
840522414650
506253

Alterations

Knurled Knob Screws - Short:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NRL4-20
NRL4-25
NRL4-30
NRL5-20
NRL5-25
NRL5-30
NRL5-40
NRL6-30
NRL6-35
NRL6-40
NRL6-50
NRL8-40
NRL8-50
NRLS4-20
NRLS4-25
NRLS4-30
NRLS4-LC[10-30/1]
NRLS5-20
NRLS5-25
NRLS5-30
NRLS5-40
NRLS5-LC[10-40/1]
NRLS6-30
NRLS6-35
NRLS6-40
NRLS6-50
NRLS6-LC[10-50/1]
NRLS8-40
NRLS8-50
NRLS8-LC[20-50/1]
NRS4-10
NRS4-15
NRS5-10
NRS5-15
NRS6-10
NRS6-15
NRSS4-10
NRSS4-15
NRSS4-LC[11-14/1]
NRSS4-LC[16-30/1]
NRSS5-10
NRSS5-15
NRSS5-LC[11-14/1]
NRSS5-LC[16-40/1]
NRSS6-10
NRSS6-15
NRSS6-LC[11-14/1]
NRSS6-LC[16-50/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMain Body Material Main Body, Surface Treatment Main Body Outer Diameter (D)
(φ)
Main Body Height
(mm)
Mounting Section Diameter M
(φ)
Mounting Section Length L
(mm)
Mounting Part Length Change [LC]
(mm)
1 Piece(s)Available

8 Days or more

10C3604BDChrome Plating1510420-
1 Piece(s)Available

8 Days or more

10C3604BDChrome Plating1510425-
1 Piece(s)Available

8 Days or more

10C3604BDChrome Plating1510430-
1 Piece(s)Available

8 Days or more

10C3604BDChrome Plating1510520-
1 Piece(s)Available

8 Days or more

10C3604BDChrome Plating1510525-
1 Piece(s)Available

8 Days or more

10C3604BDChrome Plating1510530-
1 Piece(s)Available

8 Days or more

10C3604BDChrome Plating1510540-
1 Piece(s)Available

8 Days or more

10C3604BDChrome Plating1812630-
1 Piece(s)Available

8 Days or more

10C3604BDChrome Plating1812635-
1 Piece(s)Available

8 Days or more

10C3604BDChrome Plating1812640-
1 Piece(s)Available

8 Days or more

10C3604BDChrome Plating1812650-
1 Piece(s)Available

8 Days or more

10C3604BDChrome Plating2412840-
1 Piece(s)Available

8 Days or more

10C3604BDChrome Plating2412850-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelNo1510420-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelNo1510425-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelNo1510430-
1 Piece(s)

12 Days or more

10[Stainless Steel] 303 Stainless SteelNo15104-10 ~ 30
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelNo1510520-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelNo1510525-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelNo1510530-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelNo1510540-
1 Piece(s)

12 Days or more

10[Stainless Steel] 303 Stainless SteelNo15105-10 ~ 40
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelNo1812630-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelNo1812635-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelNo1812640-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelNo1812650-
1 Piece(s)

12 Days or more

10[Stainless Steel] 303 Stainless SteelNo18126-10 ~ 50
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelNo2412840-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelNo2412850-
1 Piece(s)

12 Days or more

10[Stainless Steel] 303 Stainless SteelNo24128-20 ~ 50
1 Piece(s)Available

8 Days or more

10C3604BDChrome Plating1510410-
1 Piece(s)Available

8 Days or more

10C3604BDChrome Plating1510415-
1 Piece(s)Available

8 Days or more

10C3604BDChrome Plating1510510-
1 Piece(s)Available

Same day

Stock

10C3604BDChrome Plating1510515-
1 Piece(s)Available

8 Days or more

10C3604BDChrome Plating1812610-
1 Piece(s)Available

8 Days or more

10C3604BDChrome Plating1812615-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelNo1510410-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelNo1510415-
1 Piece(s)

12 Days or more

10[Stainless Steel] 303 Stainless SteelNo15104-11 ~ 14
1 Piece(s)

12 Days or more

10[Stainless Steel] 303 Stainless SteelNo15104-16 ~ 30
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelNo1510510-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelNo1510515-
1 Piece(s)

12 Days or more

10[Stainless Steel] 303 Stainless SteelNo15105-11 ~ 14
1 Piece(s)

12 Days or more

10[Stainless Steel] 303 Stainless SteelNo15105-16 ~ 40
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelNo1812610-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelNo1812615-
1 Piece(s)

12 Days or more

10[Stainless Steel] 303 Stainless SteelNo18126-11 ~ 14
1 Piece(s)

12 Days or more

10[Stainless Steel] 303 Stainless SteelNo18126-16 ~ 50
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMain Body Material Main Body, Surface Treatment Main Body Outer Diameter (D)
(φ)
Main Body Height
(mm)
Mounting Section Diameter M
(φ)
Mounting Section Length L
(mm)
Mounting Part Length Change [LC]
(mm)

Loading...

  1. 1

Basic Information

Main Body, Type Round shape Round Shape, Type Knob Additional Function Slotted type
Side Machined Knurling End Threaded Cone Point

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.